DEHNguard MD
Maximum flexibility during installation

The DEHNguard MD series combines powerful type 2 + 3 surge protection with maximum flexibility during installation. The innovative double screw connection allows wiring of conductors of different sizes – both for stub wiring and feed-through wiring. The option of feed-through wiring saves space, simplifies planning and makes retrofitting in existing systems easier.

  • Double screw clamp
  • FM contact
  • Type 2 + 3 arrester
dehn

What sets the DEHNguard MD apart

dehn
01
Broad scope of usage

With variable connection options – one conductor up to 35 mm² or two conductors up to 16 mm² each – the DEHNguard MD series is the right solution for a wide range of applications.

02
Efficient retrofitting

The double screw connection replaces upstream terminal blocks and reduces material and labour costs during installation. The DEHNguard MD series can therefore be easily integrated into existing systems.

dehn
03
Plenty of spare space

The elimination of upstream components creates space for future ones and ensures more efficient and clearer cabling.

04
Standard-compliant conductor lengths

Thanks to the possibility of feed-through wiring, you can easily comply with the maximum conductor lengths as per DIN VDE 0100-534 / IEC 60364-5-53.

dehn
05
Easy maintenance

The pluggable modules can be replaced quickly and easily in the event of a fault. In addition, the floating remote signalling contact always provides reliable information about the status of the arrester.

One solution, a variety of options

The DEHNguard MD series offers reliable surge protection for sub-distribution boards, switchgear for machines and control systems in industrial plants, the process industry and railway applications. The surge arresters are also optimally tailored to modern automation systems and ensure a safe and stable power supply in functional and commercial buildings. Type 2 + 3 certification by DEKRA enables protection of terminal equipment for cable lengths of up to 10 m.

 

EMC-optimised installation in accordance with standards – less effort, more space

The new double screw technology is particularly advantageous for EMC-optimised wiring as per IEC 60364-5-53 (DIN VDE 0100-534), as it does not generate a high inductive voltage drop across the connection cables. There is no need to use upstream pin terminals, which simplifies installation even in confined spaces. A direct comparison with the previous wiring via terminal blocks (left installation) shows how the double screw technology of the DEHNguard MD (right installation) saves space: 

dehn
Wiring via terminal block
dehn
Through-wiring DEHNguard MD

Technical features at a glance

Installation

Product variants

Downloads

Register now for DEHNinfo

We would be happy to keep you up to date with information on lightning and surge protection and safety equipment.

Exclusive industry news and trends
DEHN product innovations
Changes in standards

Any questions?

Write us a message.

I agree to the processing of my personal data in accordance with the Data Privacy Statement. Take me to the Data Privacy Statement.

 
Here you will find all information about the processing of your personal data.
CAPTCHA
Solve this simple math problem and enter the result. E.g. for 1+3, enter 4.
This question tests whether you are human or a computer and prevents automated spam submissions.