DEHNcare protective equipment for eyes, face and head

When working on electrical systems, arc faults can be triggered by technical defects, maloperations, contamination or foreign objects in the system. DEHNcare safety helmets and visors offer optimum protection for the face and head. 

  • APS T AS CL2 is the clearest protective face shield on the market
  • Balaclava fulfils protection class APC 2 as per EN 61482-1-2
  • Protective hood offers all-round protection
DEHN

Uncompromising clarity. So that your team always sees clearly.

Protect your eyes, face and head from burns, flying parts and sparks. Our safety helmets, face shields and visors are especially clear, hard-wearing and scratch-resistant. 

Protective equipment at a glance

DEHNcare APS
DEHNcare APS with active protection
  • Arc flash protection class APC 2 
  • PPE category 2 and 3 (as per NFPA 70E) 
  • APS T AS CL2 SC and FS: Clearest face shield on the market 
  • can be equipped with an LED light on both sides 
DEHNcare APS
DEHNcare APS with headgear
  • Arc flash protection class APC 1
  • Suitable for live working up to 1,000 V
  • High headgear – no additional safety helmet required
     
DEHNcare APS
DEHNcare APS with lever arms
  • Arc flash protection class APC 1 and 2 
  • Lever arms ensure optimum placement on the helmet 
Balaclava
Balaclava at a glance
  • Arc flash protection class APC 2 
  • PPE category 3 (as per NFPA 70E) 
  • Increase the protective effect: combine face shield and balaclava 
A man is wearing a protective hood.
Protective hood at a glance
  • Arc flash protection class APC 2 
  • PPE category 3 (as per NFPA 70E) 
  • All-round protection against direct and indirect impact energy and flying parts 
Schutzhelm
Safety helmet at a glance
  • suitable for live working up to 1,000 V 
  • Ample head circumference adjustment 
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
9 + 2 =
Solve this simple math problem and enter the result. E.g. for 1+3, enter 4.
This question tests whether you are human or a computer and prevents automated spam submissions.