DEHNcare protective gloves

People who work on electrical systems are generally exposed to the risk of an arc fault. Hands come very close to sources of danger and must therefore be reliably protected against arc faults. 

  • Freedom of movement for your hands and fingers
  • Available in different protection classes
  • Available in different sizes
DEHN

Within touching distance. The hands need special protection.

DEHN
01
APG XT at a glance

The only glove on the market tested to principle GS-ET 42-2. Available in protection classes APC 1_150 and APC 2_150. Freedom of movement for your hands and more dexterity for fine motor skills.  

 

DEHN
02
APG at a glance

Available for the protection class APC 2. Breathable due to a combination of leather and neoprene material. 

DehN
03
Insulating gloves at a glance

Different versions available for the classes 00 – 4. Resistant against acids, ozone and oil, as well as extremely low temperatures. Arc-fault-tested according to EN 61482-1-2 and ASTM F2675. 
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
8 + 10 =
Solve this simple math problem and enter the result. E.g. for 1+3, enter 4.
This question tests whether you are human or a computer and prevents automated spam submissions.