Wireless inspection camera – brings the invisible to light

Wireless camera for the safe inspection of switchgear installations and overhead contact lines with nominal voltages of up to 150 kV / 15 to 60 Hz. Without disconnection and without special training.

Wireless connection to smartphones or tablets
Optional macro lens available
Voice command
Robust hard-shell case
DEHN

What sets the camera apart

  • Bring the invisible to light
    Discover hidden dirt and damage with live photos and videos.
  • Increase safety
    The electrician can stay outside the danger zone because the camera is attached to the insulating stick. 
  • Document the condition of the system
    Easy creation of photos and videos for documentation and archiving. 
  • Save time
    No disconnection of the system during inspection is necessary. 
  • Inspecting railway overhead contact lines
    The wireless inspection camera is also perfect for examining overhead contact lines.

Technical features at a glance

The wireless inspection camera makes work easier and saves time. Always first and foremost: the safety of the user. The camera is equipped with purpose-built functions for high-quality inspection results: 

  • The wireless connection to smartphones or tablets enables safe inspection and easy handling of the insulating stick and camera. 
  • Voice control gives you access to all camera functions. 
  • With the optionally available macro lens, even the smallest damage will not go unnoticed.

Operating principle demonstrated on the predecessor model
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
6 + 5 =
Solve this simple math problem and enter the result. E.g. for 1+3, enter 4.
This question tests whether you are human or a computer and prevents automated spam submissions.