DEHNselect IT – Find surge protection for IT interfaces
DEHNselect IT guides you to the correct surge protection for IT system interfaces. The application uses a comprehensive collection of interfaces from all IT application areas.
DEHNselect IT is easy to use on your smartphone, tablet or desktop.

Which surge protection for which interface?
If you often need to select surge protective devices for different applications, then you'll know what it's like. There are often several products to consider when searching for an interface. With the filter criteria in DEHNselect IT, you can reduce the selection and quickly find the optimal solution. This way, you can easily search directly via the interface or via the application.