DEHNsupport Toolbox software – digitally plan lightning protection systems
Planning and implementing an integrated lightning and surge protection system professionally? This can be a rather complex task. Especially because most people are not confronted with this issue on a daily basis.
Make planning easier with the various calculation programs in the DEHNsupport Toolbox – the software for planning engineers, lightning protection installers and electricians.
Four modules will help you to assess the risk potential of structures. You create a risk analysis and calculate air-termination rod and earth electrode lengths as well as separation distances. For your project, you obtain an overview plan with the right protective devices.
Note:
the standards available in the DEHNsupport Toolbox are based on the standard versions Edition 1 and/or Edition 2 of the IEC 62305-2 lightning protection standard. A risk analysis according to Edition 3 of IEC 62305-2 is offered in our new DEHNrisk Web tool, depending on the publication of the country-specific standard adaptations, and is not part of the DEHNsupport toolbox.
The DEHNsupport Toolbox will no longer be developed further and support is expected to end at the end of 2027.
Your possibilities
Everything about the DEHNsupport toolbox.
Which module for what?
The DEHNsupport Toolbox is available as a basic, distance and free demo version. Each version contains various modules, including the DEHN Risk Tool for risk analyses according to IEC 62305 Edition 1 and 2.
Risk management based on IEC 62305-2 Edition 1 and 2
The DEHN Risk Tool is used to create the risk analysis. You assess the risk potential of structures taking into account the building properties and usage. With targeted protective measures, you reduce the risk here.
For a risk analysis in an international context, you plan on the basis of the country-specific standards and the corresponding calculation values.
Risk analysis for international projects
Need a risk analysis for international projects? No problem! With the DEHN Risk Tool, you plan on the basis of country-specific standards and the corresponding calculation values.
Note:
the standards available in the DEHNsupport Toolbox are based on the standard versions Edition 1 and/or Edition 2 of the IEC 62305-2 lightning protection standard. A risk analysis according to Edition 3 of IEC 62305-2 is offered in our new DEHNrisk Web tool, depending on the publication of the country-specific standard adaptations, and is not part of the DEHNsupport toolbox.
The DEHNsupport Toolbox will no longer be developed further and support is expected to end at the end of 2027.
|
International – IEC 62305 |
Macedonia – FMD N.B4.801 |
|
Europe – EN 62305 |
Austria – ÖVE/ÖNORM EN 62305 |
|
Belgium – NBN EN 62305 |
Poland – PN EN 62305 |
|
Germany – DIN EN 62305 (VDE 0185-305) |
Russia – МЭК 62305-2 |
|
France – NF EN 62305 |
Slovakia – STN EN 62305 |
|
United Kingdom – BS EN 62305 |
Czech Republic – ČSN EN 62305 |
|
Italy – CEI EN 62305 (CEI 81-10) |
Hungary – MSZ EN 62305 |
|
Croatia – HRN EN 62305 |
- |
We will be happy to clear these up in person.
Calculating separation distances
With the DEHN Distance Tool, you can determine the standard-compliant separation distance using calculations based on nodal analysis. Templates for different building constellations make your work easier and save time.
Calculate air-termination rod lengths
With the DEHN Air-Termination Tool, you calculate the air-termination rod lengths as per IEC 62305-3 according to the protection class of the lightning protection system. You determine the dimensioning of the protection zones depending on the height of the air-termination rod.
Calculate earth electrode lengths
With the DEHN Earthing Tool, you calculate the required length of the earth electrode, taking into account the type of earth electrode and the soil resistivity.
Prices of the modules
* All prices mentioned are recommended retail prices and are exclusive of statutory VAT.
Request a licence
Note:
the standards available in the DEHNsupport Toolbox are based on the standard versions Edition 1 and/or Edition 2 of the IEC 62305-2 lightning protection standard.
The DEHNsupport Toolbox will no longer be developed further and support is expected to end at the end of 2027.