Protect Ethernet-APL from overvoltage

Do you already have the new standard in the process industry, or are you planning to implement it? To make the most of what Ethernet-APL has to offer and ensure that the high-speed connection from the field level to the cloud works reliably in the long term, measures to protect information technology are essential. 

How to protect the availability of your system and save money. 

Overvoltages can be caused by nearby lightning strikes or switching operations and can destroy or damage system components, resulting in expensive equipment failures and increased maintenance costs. So you need an effective way to protect your process plant while complying with all the regulations – we explain where and which surge protective devices are required.

Combined protection from DEHN

Large cylindrical industrial storage tanks with exterior ladders and pipes, set outdoors under a partly cloudy sky at sunset.

DEHN protection concept for Ethernet-APL

Our coordinated solution comprising BLITZDUCTORconnect for installation on the field switch and DEHNpipe for field devices secures your process infrastructure at the crucial levels.

01
On the field switch

The modular BLITZDUCTORconnect combined arrester (part no. 927 280) offers a market-leading discharge capacity of 2.5 kA per core (10/350 µs) and 20 kA (8/20 µs) for the protection of intrinsically safe Ethernet-APL interfaces and PROFIBUS PA.

02
On the field devices

The DEHNpipe surge arrester (part no. 929 974 / 929 975) is the reliable choice for protecting field devices with an Ethernet-APL interface and PROFIBUS PA. Its intrinsically safe, flameproof enclosure makes it suitable and certified for use in potentially explosive atmospheres.

03
Meets all requirements

100% compliant with the port profile specifications, taking IEC 61643-21 into account.

04
User-friendly operation

Easy installation, monitoring and maintenance.

05
Also safe in Ex zones

Extensive certifications for use in potentially explosive atmospheres based on FISCO and 2-WISE.

06
Tailored planning

Take advantage of DEHN Engineering Services and let our experts create your individual protection concept – we offer an all-round or partial service to suit you.

Industrial complex with pipes, storage tanks, and tall chimneys under a blue sky; mountains and a cityscape are visible in the background.

Ethernet-APL – the future of process automation

Ethernet Advanced Physical Layer (APL) refers to the physical layer for transmitting Ethernet protocols in hazardous areas. It uses a two-wire technology called single pair Ethernet (SPE), based on the 10BASE-TL1 (IEEE 802.3cg) standard. Concepts such as 2-WISE for Ethernet-APL and FISCO for conventional fieldbus systems ensure intrinsic safety.

Ethernet-APL enables end-to-end connectivity from field-level sensors and actuators to the management-level cloud, transmitting data more than 300 times faster than existing fieldbus solutions – and will increasingly replace them.

What's new in Ethernet-APL

  • High-speed communication: 10 Mbit/s data transmission over copper cables 
  • Extended range: up to 1,000m length for trunk cables and 200m for spur cables 
  • Power over Data Lines (PoDL): power and data can be transmitted on the same 2-wire cable
  • Explosion protection: meets the 2-WISE requirements for intrinsically safe Ethernet (2-wire intrinsically safe Ethernet according to IEC TS 60079-47) 
  • Uniform platform: continuous connection from the cloud to the field devices
  • Digital data transmission via field switch: simplifies planning, installation and maintenance

Our protection solution at a glance

Example signal circuit for a spur segment: BLITZDUCTORconnect devices are installed at the inputs to protect the spur ports. The field devices are each secured by the screw-in DEHNpipe. Trunk lines to the field switch must be connected to surge protection devices (SPDs) from our Red/Line (power supply systems) or Yellow/Line (information technology) ranges, depending on the type of line. DEHNpatch protects the Ethernet cables at the inputs to the field switch.

Protection to suit the port profile specifications

Get an overview of the port profile specifications for Ethernet-APL and how our combined protection solution meets them.

CriterionPort profile specificationsBLITZDUCTORconnectDEHNpipe
Normative basisIEC 61643-21PassedPassed
Voltage-limiting diodesNoneNoneNone
Impulse categoryAt least C2; also D1 for field installationD1, C1, C2, C3D1, C1, C2, C3
Differential peak current≥ 25 A (8/20 µs)2.5 kA per core (10/350 µs), 
20 kA (8/20 µs)
For field devices, intrinsically safe

Downloads