LifeCheck with hand-held testing devices
Functional monitoring of the arrester is possible with all protective devices marked with the LifeCheck symbol.
With the practical hand-held testing device, you can soon find out if your protective components have suffered damage due to electrical or thermal loads. This keeps you in the picture and allows you to exchange overloaded protective modules in good time.
Your advantages with version 2
- It is clear to which arrester module the test result applies
- It is immediately recognisable which arrester is being tested (even if you have to interrupt the testing procedure)
- When using the universal base part BXT BAS as a feed-through terminal, the signal is still available when the arrester module is taken out.
Step by step procedure - version 2
Any questions?
Write us a message.
We are here for you!