Protection room review of existing lightning protection system (S14891)

using laser scanning or 3D modelling


Specification Basis:

DIN EN 62305-3 (VDE 0185-305-3) in the version valid at the time the order is placed; (If, at the time the order is placed, the above standard is in a transition period between two versions, the newer version shall apply.)


Alternative:
IEC 62305-3 in the version valid at the time the order is placed; (In the case of IEC standards, there is no transition period between two versions.)
 

Requirements:

  1. The existing object will be recorded by DEHN using laser scanning or an on-site inspection with the subsequent creation of drawings
  2. Optional: Customer can provide a current 3D model with existing lightning protection.
    • 2D: .dxf, .dwg, pdf (not scanned!)
    • 3D: .dwg, ifc, dgn, skp, stl, stp
    • 3D scan files: .lfm/.lfd and Navisworks model
     

Specification:

  1. Recording of the existing property and the existing external lightning protection using the laser scanner
    Optional: Inventory through on-site inspection and subsequent drawing creation.
  2. Creation of a point cloud model (laser) or CAD model (drawing) with the existing external lightning protection system
  3. Protection room check of the existing lightning protection according to the selected protection class of the LPS with the rolling sphere method according to Section 5.3.3 of DIN EN 62305-3 or IEC 62305-3


Scope:

  1. Textual description of the on-site situation with explanations, photo documentation and written comments
  2. 3D model (executed as a point cloud or CAD model) with the existing external lightning protection and the determined protection area
    Optional: use of the customer's own model

Document Format:

  • Handover of all documents electronically in PDF format
  • Handover in open formats (e.g. .docx, .xlsx, .dwg, .nwd) with separate, signed handover document possible


General:

Our general terms and conditions for services DEHNconcept and DEHN test centre apply.

back to top