Relevant standards for railway infrastructure installations

Standards in the railway sector perform several important functions:  

Uniform standards make sure that all components and systems function safely and reliably. Standards also ensure that different parts and systems are compatible with each other. This makes it easier to maintain and replace components. 

The following overview lists standards, directives and regulations that are particularly important for railway technology system operators.

Signalling and control systems

Lightning and surge protection for signalling and control systems  
The content is aligned with the following standards: 

  • IEC 62364-4-44, clause 443 
    Protection against transient overvoltages 
  • IEC 60364-4-44 
    Protection against interference voltage and electromagnetic disturbances 
  • IEC 62364-5-53, clause 534 
    Surge protective devices (SPDs) 
  • IEC 60364-5-54 
    Earthing arrangements and protective conductors 
  • EN 50124-1 
    Railway applications – Insulation coordination 
  • EN 50174-2 
    Cabling installation 

Power supply – Principles of the directive group  
The content is aligned with the following standards: 

  • DIN VDE 0100-410 
    Protection measures; Protection against electric shock 
  • IEC 60364-4-44 
    Protection against electromagnetic influences 
  • IEC 60364-5-51 
    Selection and erection of electrical equipment 
  • IEC 60364-5-54 
    Earthing arrangements and protective bonding conductors 
  • EN 50122-1 
    Railway applications - Protective provisions against electric shock 
  • EN 50178 
    Electronic equipment for use in power installations 
  • IEC 62305  
    Lightning protection standards 
  • DIN EN 0800 
    Telecommunications and information technology 
  • DIN EN 0831 
    Electric railway signalling systems, Electric railway signalling systems

Lightning protection for buildings

Electrical energy systems; Protection against electric shock 
The content is aligned with the following standards: 

  • IEC 62305  
    Lightning protection standards 
  • IEC 62364-4-44, clause 443 
    Protection against transient overvoltages 
  • IEC 60364-4-44 
    Protection against electromagnetic influences 
  • IEC 60364-5-51 
  • IEC 60364-5-52 
    Cable and wiring systems 
  • DIN VDE 0100-530 
    Switchgear and controlgear 
  • IEC 62364-5-53, clause 534 
    Surge protective devices (SPDs) 
  • IEC 60364-5-54 
    Earthing arrangements and protective bonding conductors 
  • DIN VDE 0101 
    Power installations exceeding 1 kV 
  • DIN VDE 0110 
    Insulation coordination for equipment 

Overhead contact line systems

  • 997.02 Return circuit, traction system earthing and equipotential bonding 
    D997.0204 Planning traction system earthing 
    D997.0205 Taking traction system earthing measures 
  • 997.03 Power supply and switching of the overhead contact line 
    997.0301 Overhead contact line system, power supply and switching of the overhead contact line 

The content is aligned with the following standards: 
EN 50122-1 Railway applications - Protective provisions against electric shock 

Voltage-limiting devices and surge protection

  • EN 50526-1 
    Surge arresters 
  • EN 50526-2 
    Voltage-limiting devices 
  • EN 50526-3 
    Application guide for surge arresters and voltage-limiting devices (VLD)  

VDV 525 Application guide for surge arresters and voltage-limiting devices (VLD)  
The content is aligned with the following standards: 

  • EN 50122-1 
    Railway applications - Protective provisions against electric shock 
  • EN 50122-2 
    Railway applications - Provisions against the effects of stray currents  
  • EN 50124-2 
    Overvoltages and suitable protective measures 
  • EN 60099-4 
    Metal-oxide surge arrester without gaps for AC voltage systems 
  • IEC 62305  
    Lightning protection standards