Risk analysis (S19277)

Lightning Protection Risk Management


Specification Basis:

DIN EN 62305-2 (VDE 0185-305-2) in the version valid at the time the order is placed;
(If, at the time the order is placed, the above standard is in a transition period between two versions, the newer version shall apply.)
 

Alternative: IEC 62305-2 in the version valid at the time the order is placed;
(In the case of IEC standards, there is no transition period between two versions.)


Requirements:

  1. Completed questionnaire signed by the customer for an assessment of the risk of damage to structures and other supporting documents (e.g. fire protection document)
  2. Optional: Conducting a fee-based on-site as-built survey / project meeting (S03070) with the aim of answering the questionnaire for an assessment of the risk of damage to structures in cooperation with the customer


Specification:

Risk management consideration according to DIN EN 62305-2 or IEC 62305-2 based on the input parameters specified by the customer or developed in cooperation with the customer


Scope:

  1. Definition of the structure to be considered and its properties
  2. Definition of all types of loss for the structure to be considered and the related risks of damage R1, R2, R3 and R4
  3. Assessment of the risk of damage for each selected type of loss
  4. Assessment of the protection requirement by comparing the selected risks of damage (R1, R2 and R3) for a structure with the tolerable risk RT
  5. If R4 is selected: assessment of the economic efficiency of the protection by comparing the costs of a total loss with and without protection measures


Document Format:

  • Handover of all documents electronically in PDF format
  • Handover in open formats (e.g. .docx, .xlsx, .dwg, .nwd) with separate, signed handover document possible


General:

Our general terms and conditions for services DEHNconcept and DEHN test centre apply.

back to top