Separation Distance Calculation (S19288)

Specification Basis:

DIN EN 62305-3 (VDE 0185-305-3) in the version valid at the time the order is placed;
(If, at the time the order is placed, the above standard is in a transition period between two versions, the newer version shall apply.)
 

Alternative:
IEC 62305-3 in the version valid at the time the order is placed;
(In the case of IEC standards, there is no transition period between two versions.)

Requirements:

  1. Provision of drawings of the lightning protection system of the building / plant to be protected in electronic form in the following data formats:
    1. 2D: .dxf, .dwg, .pdf
    2. 3D: .dwg, ifc, nwd, skp
  2. Optional: Conducting a fee-based on-site as-built survey / project meeting


Specification:

Separation distance calculation according to section 6.3 of DIN EN 62305-3 or IEC 62305-3


Scope:

  1. Textual description of the separation distance calculation with an explanation of the solution principles and a list of possible boundary conditions to be observed
  2. Drawing illustrating the separation distances to be observed from the DEHNsupport Distance Tool


Dokumentenformat

  • Handover of all documents electronically in PDF format
  • Handover in open formats (e.g. .docx, .pri) with separate, signed handover document possible


General:

Our general terms and conditions for services DEHNconcept and DEHN test centre apply.

back to top