External lightning protection and shielding for data centres

Reliably intercept lightning strikes and channel them into the earthing system via the down-conductor system – this is the task of the external lightning protection system. 

Reliably maintain separation distances with HVI Conductors 

Depending on the result of the risk analysis and the importance of the data, data centres are assigned to one of four lightning protection classes. If they fall into lightning protection class I, they must fulfil the highest lightning protection requirements. As a planning engineer, you are faced with the challenge of setting the required number of air-termination rods at the correct separation distance. Roofs dense with mounted structures make this placement difficult. 

The HVI lightning protection system offers a reliable, space-saving and simple solution. Here the conductor carrying the lightning current is wrapped in insulating material so that you can very easily maintain the necessary separation distances to other conductive building parts or electrical cables and pipelines. And no further actions are necessary. 

Using parts of a building for lightning protection 

Another option for minimising the separation distance is to use the building structure as a component of the lightning protection system. The shielding measures and the arising equipotential surfaces reduce the electromagnetic field and relieve electrical cables and systems. 

You can see what else you need for external lightning protection at the data centre in our overview. 

Learn more about the HVI Lightning Protection system

Here we explain how you can easily maintain the necessary separation distances with the high-voltage-resistant, insulated cables of the HVI system.

Learn more

Our services

We can provide support for your project from the planning to the implementation and beyond. Take advantage of our wide range of practical tools and services.

Downloads

Any questions?

Write us a message.
Item webform

I agree to the processing of my personal data in accordance with the Data Privacy Statement. Take me to the Data Privacy Statement.

 
Here you will find all information about the processing of your personal data.
CAPTCHA
This question tests whether you are human or a computer and prevents automated spam submissions.