External lightning protection for residential buildings

External lightning protection forms a safe tent over the residential building. It intercepts the lightning with an air-termination system, safely dissipates it via down conductors and distributes the lightning current into the ground via the earthing system. This prevents flashovers and possible fires and protects people. 

Good to know: A complete lightning protection system consists of external and internal lightning protection. In this way, you provide comprehensive protection and avoid gaps in safety. 

The right path to external lightning protection system for residential buildings

Do you plan, install or test lightning protection systems for residential buildings? Then observe the normative specifications of the IEC 62305-3 lightning protection standard for the protection of structures and persons. An external lightning protection system is built on several pillars: 

  • Air-termination system on the roof 
  • Equivalent separation distance between the air-termination system and the systems to be protected on the roof 
  • Down-conductor systems on or in the wall 
  • Earthing system with appropriate termination points 
  • Lightning equipotential bonding  

The installation of an external lightning protection system depends on various information relating to the building, such as building dimensions, roof superstructures, etc. It must therefore be customised to suit the local conditions. 

We offer a comprehensive range of products from air-termination systems to down conductors and earth entries, including the necessary holders and clamps. 

Downloads

DEHNacademy Learning platform

Use the DEHNacademy to keep you and your team up to date as well!  
Get an overview of our range of courses now.   

Any questions?

Write us a message.
Item webform

I agree to the processing of my personal data in accordance with the Data Privacy Statement. Take me to the Data Privacy Statement.

 
Here you will find all information about the processing of your personal data.
CAPTCHA
This question tests whether you are human or a computer and prevents automated spam submissions.