Lightning and surge protection for photovoltaic systems

How to ensure profitability and independence

Whether on residential buildings for more independence from the electricity supplier, on the roofs of industrial buildings to reduce energy costs or as large-scale solar parks to supply entire regions with clean electricity: photovoltaics is a core element of renewable power generation. Yet they are also susceptible to overvoltages that can be caused by thunderstorms and lightning or by unexpected fluctuations in the power grid. Protective measures are a must in order to fulfil normative requirements, prevent failures, secure investments and avoid reinvestment costs. 

Protect your photovoltaic systems with our lightning and surge protection concepts.  
Find out more about our solutions for protecting photovoltaic systems.

To the applications:
DEHN
DEHN
DEHN

Reliable protection for renewable energy generation

Avoid cost-intensive downtime

A failure of the PV system has expensive consequences: There is no electricity generation for personal use or income from energy infeed, and additional costs are incurred for repairs. We offer comprehensive protection concepts for surge protection, earthing and equipotential bonding, as well as for the external lightning protection of photovoltaic systems.

icon Industrieanlagen

Photovoltaics for the building

The photovoltaic system is the core element in professional energy management. Protect components from avoidable damage and costly failures.

Impianto fotovoltaico

Ground-mounted PV systems

A lightning protection system for ground-mounted PV systems protects them from direct lightning strikes and transient overvoltages. It protects the power plant area as well as the modules, the inverters and the plant monitoring system.

Standard-compliant protection for PV systems

Protection against lightning and surges plays a central role in the planning and installation of photovoltaic systems. The following normative specifications must also be complied with in order to operate the system safely and efficiently. 

  • IEC 60364-7-712 
  • IEC 62305-3 
  • IEC 60364-4-44 

Our Services

We can provide support for your project from the planning to the implementation and beyond. Take advantage of our wide range of practical tools and services.

FAQs

What other topics are of interest to you?

Just select them and read on.

Any questions?

Write us a message.

I agree to the processing of my personal data in accordance with the Data Privacy Statement. Take me to the Data Privacy Statement.

 
Here you will find all information about the processing of your personal data.
CAPTCHA
1 + 1 =
Solve this simple math problem and enter the result. E.g. for 1+3, enter 4.
This question tests whether you are human or a computer and prevents automated spam submissions.