Protection solution for cable termination racks

This protection solution fulfils the requirements of the corresponding guideline for installing surge protection components in the cable termination rack for Deutsche Bahn AG systems.  

Photon surge protection modules for DEHN (type PÜS-D) are pre-assembled into module blocks and designed for simple and space-saving installation directly into the cable termination rack. The use of Photon surge protection (PÜS) modules significantly simplifies the planning of surge protection for the telecommunications system. The module blocks provide lightning and surge protection for telecommunications cables directly in the cable termination rack in a space-saving and compliant manner. 

The main components of the protection solution are:
PÜS-D module blocks, pre-assembled in sizes of 20 and 40 pairs 
Total current arrester
PÜS rodent protection D
Alarm collector
Cable termination rack by DEHN

What sets the protection concept apart

Protective solutions for cable termination racks impress with their reduced space requirements and easy handling during planning, installation and maintenance. The PÜS modules are unearthed in accordance with the directive.

360° view in the video
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
11 + 7 =
Solve this simple math problem and enter the result. E.g. for 1+3, enter 4.
This question tests whether you are human or a computer and prevents automated spam submissions.