A - VCSD 40 IP65
Smart decoupling device for limiting overvoltages and protection against AC corrosion. Installed on the cathodic protection system / in insulated pipeline sections.
B - EXFS Coaxial Connection Box NAK SN4631
For bridging insulating joints in cathodically protected pipe sections. Installed aboveground to protect underground insulating joints.
C - Isolating spark gap EXFS 100
To protect insulating joints in cathodically protected pipe sections. Installed aboveground directly on the insulating joint of the pipeline.
A - Isolating spark gap EXFS 100
To protect insulating joints in cathodically protected pipe sections.
B - DEHNpipe
For screwing into field devices - protection of intrinsically safe measuring circuits and bus systems.
C - BLITZDUCTOR XT Ex(i)
For the protection of intrinsically safe measuring circuits and bus systems.
C - DEHNpipe
E - BLITZDUCTOR XT Ex(i)
F - Isolating spark gap EXFS 100
A - VCSD 40 IP 65
Smart decoupling device for limiting surges and protecting against AC corrosion. Used on the cathodic protection system / in insulated pipeline sections
For bridging insulating joints in cathodically protected pipe sections. Installed aboveground, to protect underground insulating joints.
D - Isolated spark gap EXFS 100
For protecting insulating joints in cathodically protected pipe sections. Installed aboveground directly on the insulating joint of the pipeline.
B - BLITZDUCTOR Ex(i)
Protection of intrinsically safe measuring circuits and bus systems.
E - DEHNguard modular
Modular surge protective device to protect the lighting of the storage tank.
A - solated spark gap EXFS 100
For protecting insulating joints in cathodically protected pipe sections.
C - BLITZDUCTOR Ex(i)
G - DEHNbloc Maxi
For use in 690 V systems.