Surge protective device Type 2, DG M DC ACI 1250 FM modular, pluggable surge arrester for DC applications, width of 6 DIN modules Mechanical operating / fault state indication Type 2 arrester similar to EN / IEC 61643-41 consisting of switch/spark gap combination Specially for use in DC charging equipment up to 1,250 V Max. continuous operating voltage (+ --> -): 1250 V DC Nominal discharge current (8/20 µs): 10 kA Floating remote signalling contact as changeover contact Vibration and shock-tested according to EN 60068 Fulfils IEC 61851-23 Brand: DEHN Type: DG M DC ACI 1250 FM Part No.: 972150 or equivalent.