DEHNguard Modular for North America
Result: 36/36 Products
Product 908300 was added to Notepad.
Product 908300 was added to the cart.
SPD classification acc. to ANSI/UL 1449 4th Ed. | Open-Type 1 SPD |
SPD classification acc. to CSA - C22.2 No. 269.1-14 | Type 4-1 Component Assembly |
Nominal System Voltage [L-G] / [L-L] (UN ) | 120 V a.c. / 208 V a.c. |
Nominal Power System Frequency | 50 / 60 Hz |
Max. continuous operating voltage AC [L-G] / [L-L] (MCOV ) | 180 V a.c. / 360 V a.c. |
Nominal discharge current (8x 20 µs) (In ) | 20 kA |
Max. discharge current (8/20) (Imax ) | 50 kA |
Voltage protection rating [L-G] / [L-L] (VPR ) | 600 Vpk / 1200 Vpk |
Max. mains-side overcurrent protection | Not needed |
Short circuit current rating (SCCR ) | 200 kA |
System type | 3 Phase Wye |
Operating Temperature Range (TU ) | -40°C…+85°C |
Operating state / fault indication | Green = Good ; Red = Replace Module |
Cross-sectional area (min.) | 14 AWG / 2.5 mm2 |
Cross-sectional area (max.) | 4 AWG / 25 mm2 |
Terminal Torque Ratings | 35-45 Lbs-in |
Mounting | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | thermoplastic, red, UL 94 V-0 |
Degree of protection | IP 20 |
Capacity | 3 module(s), DIN 43880 |
Approvals | UL, CSA |
Product 908314 was added to Notepad.
Product 908314 was added to the cart.
SPD classification acc. to ANSI/UL 1449 4th Ed. | Open-Type 1 SPD |
SPD classification acc. to CSA - C22.2 No. 269.1-14 | Type 4-1 Component Assembly |
Nominal System Voltage [L-G] / [L-L] (UN ) | 277 V a.c. / 480 V a.c. |
Nominal Power System Frequency | 50 / 60 Hz |
Max. continuous operating voltage AC [L-G] / [L-L] (MCOV ) | 385 V a.c. / 770 V a.c. |
Nominal discharge current (8x 20 µs) (In ) | 20 kA |
Max. discharge current (8/20) (Imax ) | 50 kA |
Voltage protection rating [L-G] / [L-L] (VPR ) | 1200 Vpk / 2500 Vpk |
Max. mains-side overcurrent protection | Not needed |
Short circuit current rating (SCCR ) | 200 kA |
System type | 3 Phase Wye |
Operating Temperature Range (TU ) | -40°C…+85°C |
Operating state / fault indication | Green = Good ; Red = Replace Module |
Cross-sectional area (min.) | 14 AWG / 2.5 mm2 |
Cross-sectional area (max.) | 4 AWG / 25 mm2 |
Terminal Torque Ratings | 35-45 Lbs-in |
Mounting | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | thermoplastic, red, UL 94 V-0 |
Degree of protection | IP 20 |
Capacity | 3 module(s), DIN 43880 |
Approvals | UL, CSA |
Product 908301 was added to Notepad.
Product 908301 was added to the cart.
SPD classification acc. to ANSI/UL 1449 4th Ed. | Open-Type 1 SPD |
SPD classification acc. to CSA - C22.2 No. 269.1-14 | Type 4-1 Component Assembly |
Nominal System Voltage [L-G] / [L-L] (UN ) | 347 V a.c. / 600 V a.c. |
Nominal Power System Frequency | 50 / 60 Hz |
Max. continuous operating voltage AC [L-G] / [L-L] (MCOV ) | 510 V a.c. / 1020 V a.c. |
Nominal discharge current (8x 20 µs) (In ) | 20 kA |
Max. discharge current (8/20) (Imax ) | 50 kA |
Voltage protection rating [L-G] / [L-L] (VPR ) | 1500 Vpk / 3000 Vpk |
Max. mains-side overcurrent protection | Not needed |
Short circuit current rating (SCCR ) | 200 kA |
System type | 3 Phase Wye |
Operating Temperature Range (TU ) | -40°C…+85°C |
Operating state / fault indication | Green = Good ; Red = Replace Module |
Cross-sectional area (min.) | 14 AWG / 2.5 mm2 |
Cross-sectional area (max.) | 4 AWG / 25 mm2 |
Terminal Torque Ratings | 35-45 Lbs-in |
Mounting | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | thermoplastic, red, UL 94 V-0 |
Degree of protection | IP 20 |
Capacity | 3 module(s), DIN 43880 |
Approvals | UL, CSA |
Product 908305 was added to Notepad.
Product 908305 was added to the cart.
SPD classification acc. to ANSI/UL 1449 4th Ed. | Open-Type 1 SPD |
SPD classification acc. to CSA - C22.2 No. 269.1-14 | Type 4-1 Component Assembly |
Nominal System Voltage [L-G] / [L-L] (UN ) | 120 V a.c. / 208 V a.c. |
Nominal Power System Frequency | 50 / 60 Hz |
Max. continuous operating voltage AC [L-G] / [L-L] (MCOV ) | 180 V a.c. / 360 V a.c. |
Nominal discharge current (8x 20 µs) (In ) | 20 kA |
Max. discharge current (8/20) (Imax ) | 50 kA |
Voltage protection rating [L-G] / [L-L] (VPR ) | 600 Vpk / 1200 Vpk |
Max. mains-side overcurrent protection | Not needed |
Short circuit current rating (SCCR ) | 200 kA |
System type | 3 Phase Wye |
Operating Temperature Range (TU ) | -40°C…+85°C |
Operating state / fault indication | Green = Good ; Red = Replace Module |
Cross-sectional area (min.) | 14 AWG / 2.5 mm2 |
Cross-sectional area (max.) | 4 AWG / 25 mm2 |
Terminal Torque Ratings | 35-45 Lbs-in |
Mounting | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | thermoplastic, red, UL 94 V-0 |
Degree of protection | IP 20 |
Capacity | 3 module(s), DIN 43880 |
Approvals | UL, CSA |
Remote status contact | Floating (dry), Form C (SPDT) |
Remote Status NEC Circuits | NEC Class 2 circuits only |
Remote Status Wire Sizes | AWG 16-22 / 1.5 mm2 - 0.34mm2 |
Remote Status Terminal Torque Ratings | 3 Lbs-in |
Product 908319 was added to Notepad.
Product 908319 was added to the cart.
SPD classification acc. to ANSI/UL 1449 4th Ed. | Open-Type 1 SPD |
SPD classification acc. to CSA - C22.2 No. 269.1-14 | Type 4-1 Component Assembly |
Nominal System Voltage [L-G] / [L-L] (UN ) | 277 V a.c. / 480 V a.c. |
Nominal Power System Frequency | 50 / 60 Hz |
Max. continuous operating voltage AC [L-G] / [L-L] (MCOV ) | 385 V a.c. / 770 V a.c. |
Nominal discharge current (8x 20 µs) (In ) | 20 kA |
Max. discharge current (8/20) (Imax ) | 50 kA |
Voltage protection rating [L-G] / [L-L] (VPR ) | 1200 Vpk / 2500 Vpk |
Max. mains-side overcurrent protection | Not needed |
Short circuit current rating (SCCR ) | 200 kA |
System type | 3 Phase Wye |
Operating Temperature Range (TU ) | -40°C…+85°C |
Operating state / fault indication | Green = Good ; Red = Replace Module |
Cross-sectional area (min.) | 14 AWG / 2.5 mm2 |
Cross-sectional area (max.) | 4 AWG / 25 mm2 |
Terminal Torque Ratings | 35-45 Lbs-in |
Mounting | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | thermoplastic, red, UL 94 V-0 |
Degree of protection | IP 20 |
Capacity | 3 module(s), DIN 43880 |
Approvals | UL, CSA |
Remote status contact | Floating (dry), Form C (SPDT) |
Remote Status NEC Circuits | NEC Class 2 circuits only |
Remote Status Wire Sizes | AWG 16-22 / 1.5 mm2 - 0.34mm2 |
Remote Status Terminal Torque Ratings | 3 Lbs-in |
Product 908306 was added to Notepad.
Product 908306 was added to the cart.
SPD classification acc. to ANSI/UL 1449 4th Ed. | Open-Type 1 SPD |
SPD classification acc. to CSA - C22.2 No. 269.1-14 | Type 4-1 Component Assembly |
Nominal System Voltage [L-G] / [L-L] (UN ) | 347 V a.c. / 600 V a.c. |
Nominal Power System Frequency | 50 / 60 Hz |
Max. continuous operating voltage AC [L-G] / [L-L] (MCOV ) | 510 V a.c. / 1020 V a.c. |
Nominal discharge current (8x 20 µs) (In ) | 20 kA |
Max. discharge current (8/20) (Imax ) | 50 kA |
Voltage protection rating [L-G] / [L-L] (VPR ) | 1500 Vpk / 3000 Vpk |
Max. mains-side overcurrent protection | Not needed |
Short circuit current rating (SCCR ) | 200 kA |
System type | 3 Phase Wye |
Operating Temperature Range (TU ) | -40°C…+85°C |
Operating state / fault indication | Green = Good ; Red = Replace Module |
Cross-sectional area (min.) | 14 AWG / 2.5 mm2 |
Cross-sectional area (max.) | 4 AWG / 25 mm2 |
Terminal Torque Ratings | 35-45 Lbs-in |
Mounting | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | thermoplastic, red, UL 94 V-0 |
Degree of protection | IP 20 |
Capacity | 3 module(s), DIN 43880 |
Approvals | UL, CSA |
Remote status contact | Floating (dry), Form C (SPDT) |
Remote Status NEC Circuits | NEC Class 2 circuits only |
Remote Status Wire Sizes | AWG 16-22 / 1.5 mm2 - 0.34mm2 |
Remote Status Terminal Torque Ratings | 3 Lbs-in |
Product 908350 was added to Notepad.
Product 908350 was added to the cart.
SPD classification acc. to ANSI/UL 1449 4th Ed. | Open-Type 1 SPD |
SPD classification acc. to CSA - C22.2 No. 269.1-14 | Type 4-1 Component Assembly |
Nominal System Voltage [L-G] / [L-L] (UN ) | 480 V a.c. / 480 V a.c. |
Nominal Power System Frequency | 50 / 60 Hz |
Max. continuous operating voltage AC [L-G] / [L-L] (MCOV ) | 550 V a.c. / 1100 V a.c. |
Nominal discharge current (8x 20 µs) (In ) | 20 kA |
Max. discharge current (8/20) (Imax ) | 50 kA |
Voltage protection rating [L-G] / [L-L] (VPR ) | 1800 Vpk / 3000 Vpk |
Max. mains-side overcurrent protection | Not needed |
Short circuit current rating (SCCR ) | 200 kA |
System type | 3 Phase Delta |
Operating Temperature Range (TU ) | -40°C…+85°C |
Operating state / fault indication | Green = Good ; Red = Replace Module |
Cross-sectional area (min.) | 14 AWG / 2.5 mm2 |
Cross-sectional area (max.) | 4 AWG / 25 mm2 |
Terminal Torque Ratings | 35-45 Lbs-in |
Mounting | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | thermoplastic, red, UL 94 V-0 |
Degree of protection | IP 20 |
Capacity | 3 module(s), DIN 43880 |
Approvals | UL, CSA |
Product 908351 was added to Notepad.
Product 908351 was added to the cart.
SPD classification acc. to ANSI/UL 1449 4th Ed. | Open-Type 1 SPD |
SPD classification acc. to CSA - C22.2 No. 269.1-14 | Type 4-1 Component Assembly |
Nominal System Voltage [L-G] / [L-L] (UN ) | 240 V a.c. / 240 V a.c. |
Nominal Power System Frequency | 50 / 60 Hz |
Max. continuous operating voltage AC [L-G] / [L-L] (MCOV ) | 275 V a.c. / 550 V a.c. |
Nominal discharge current (8x 20 µs) (In ) | 20 kA |
Max. discharge current (8/20) (Imax ) | 50 kA |
Voltage protection rating [L-G] / [L-L] (VPR ) | 800 Vpk / 1500 Vpk |
Max. mains-side overcurrent protection | Not needed |
Short circuit current rating (SCCR ) | 200 kA |
System type | 3 Phase Delta |
Operating Temperature Range (TU ) | -40°C…+85°C |
Operating state / fault indication | Green = Good ; Red = Replace Module |
Cross-sectional area (min.) | 14 AWG / 2.5 mm2 |
Cross-sectional area (max.) | 4 AWG / 25 mm2 |
Terminal Torque Ratings | 35-45 Lbs-in |
Mounting | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | thermoplastic, red, UL 94 V-0 |
Degree of protection | IP 20 |
Capacity | 3 module(s), DIN 43880 |
Approvals | UL, CSA |
Product 908355 was added to Notepad.
Product 908355 was added to the cart.
SPD classification acc. to ANSI/UL 1449 4th Ed. | Open-Type 1 SPD |
SPD classification acc. to CSA - C22.2 No. 269.1-14 | Type 4-1 Component Assembly |
Nominal System Voltage [L-G] / [L-L] (UN ) | 480 V a.c. / 480 V a.c. |
Nominal Power System Frequency | 50 / 60 Hz |
Max. continuous operating voltage AC [L-G] / [L-L] (MCOV ) | 550 V a.c. / 1100 V a.c. |
Nominal discharge current (8x 20 µs) (In ) | 20 kA |
Max. discharge current (8/20) (Imax ) | 50 kA |
Voltage protection rating [L-G] / [L-L] (VPR ) | 1800 Vpk / 3000 Vpk |
Max. mains-side overcurrent protection | Not needed |
Short circuit current rating (SCCR ) | 200 kA |
System type | 3 Phase Delta |
Operating Temperature Range (TU ) | -40°C…+85°C |
Operating state / fault indication | Green = Good ; Red = Replace Module |
Cross-sectional area (min.) | 14 AWG / 2.5 mm2 |
Cross-sectional area (max.) | 4 AWG / 25 mm2 |
Terminal Torque Ratings | 35-45 Lbs-in |
Mounting | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | thermoplastic, red, UL 94 V-0 |
Degree of protection | IP 20 |
Capacity | 3 module(s), DIN 43880 |
Approvals | UL, CSA |
Remote status contact | Floating (dry), Form C (SPDT) |
Remote Status NEC Circuits | NEC Class 2 circuits only |
Remote Status Wire Sizes | AWG 16-22 / 1.5 mm2 - 0.34mm2 |
Remote Status Terminal Torque Ratings | 3 Lbs-in |
Product 908356 was added to Notepad.
Product 908356 was added to the cart.
SPD classification acc. to ANSI/UL 1449 4th Ed. | Open-Type 1 SPD |
SPD classification acc. to CSA - C22.2 No. 269.1-14 | Type 4-1 Component Assembly |
Nominal System Voltage [L-G] / [L-L] (UN ) | 240 V a.c. / 240 V a.c. |
Nominal Power System Frequency | 50 / 60 Hz |
Max. continuous operating voltage AC [L-G] / [L-L] (MCOV ) | 275 V a.c. / 550 V a.c. |
Nominal discharge current (8x 20 µs) (In ) | 20 kA |
Max. discharge current (8/20) (Imax ) | 50 kA |
Voltage protection rating [L-G] / [L-L] (VPR ) | 800 Vpk / 1500 Vpk |
Max. mains-side overcurrent protection | Not needed |
Short circuit current rating (SCCR ) | 200 kA |
System type | 3 Phase Delta |
Operating Temperature Range (TU ) | -40°C…+85°C |
Operating state / fault indication | Green = Good ; Red = Replace Module |
Cross-sectional area (min.) | 14 AWG / 2.5 mm2 |
Cross-sectional area (max.) | 4 AWG / 25 mm2 |
Terminal Torque Ratings | 35-45 Lbs-in |
Mounting | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | thermoplastic, red, UL 94 V-0 |
Degree of protection | IP 20 |
Capacity | 3 module(s), DIN 43880 |
Approvals | UL, CSA |
Remote status contact | Floating (dry), Form C (SPDT) |
Remote Status NEC Circuits | NEC Class 2 circuits only |
Remote Status Wire Sizes | AWG 16-22 / 1.5 mm2 - 0.34mm2 |
Remote Status Terminal Torque Ratings | 3 Lbs-in |
Product 908340 was added to Notepad.
Product 908340 was added to the cart.
SPD classification acc. to ANSI/UL 1449 4th Ed. | Open-Type 1 SPD |
SPD classification acc. to CSA - C22.2 No. 269.1-14 | Type 4-1 Component Assembly |
Nominal System Voltage [L-N] / [L-G] / [L-L] / [N-G] (UN ) | 120 V a.c. / 120 V a.c. / 208 V a.c. / 0 V a.c. |
Nominal Power System Frequency | 50 / 60 Hz |
Max. continuous operating voltage AC [L-N] / [L-G] / [L-L] / [N-G] (MCOV ) | 180 V a.c. / 360 V a.c. / 360 V a.c. / 180 V a.c. |
Nominal discharge current (8x 20 µs) (In ) | 20 kA |
Max. discharge current (8/20) (Imax ) | 50 kA |
Voltage protection rating [L-N] / [L-G] / [L-L] / [N-G] (VPR ) | 600 Vpk / 1200 Vpk / 1200 Vpk / 600 Vpk |
Max. mains-side overcurrent protection | Not needed |
Short circuit current rating (SCCR ) | 200 kA |
System type | 3 Phase Wye |
Operating Temperature Range (TU ) | -40°C…+85°C |
Operating state / fault indication | Green = Good ; Red = Replace Module |
Cross-sectional area (min.) | 14 AWG / 2.5 mm2 |
Cross-sectional area (max.) | 4 AWG / 25 mm2 |
Terminal Torque Ratings | 35-45 Lbs-in |
Mounting | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | thermoplastic, red, UL 94 V-0 |
Degree of protection | IP 20 |
Capacity | 4 module(s), DIN 43880 |
Approvals | UL, CSA |
Product 908341 was added to Notepad.
Product 908341 was added to the cart.
SPD classification acc. to ANSI/UL 1449 4th Ed. | Open-Type 1 SPD |
SPD classification acc. to CSA - C22.2 No. 269.1-14 | Type 4-1 Component Assembly |
Nominal System Voltage [L-N] / [L-G] / [L-L] / [N-G] (UN ) | 277 V a.c. / 277 V a.c. / 480 V a.c.V / 0 V a.c. |
Nominal Power System Frequency | 50 / 60 Hz |
Max. continuous operating voltage AC [L-N] / [L-G] / [L-L] / [N-G] (MCOV ) | 385 V a.c. / 565 V a.c. / 770 V a.c./ 180 V a.c. |
Nominal discharge current (8x 20 µs) (In ) | 20 kA |
Max. discharge current (8/20) (Imax ) | 50 kA |
Voltage protection rating [L-N] / [L-G] / [L-L] / [N-G] (VPR ) | 1200 Vpk / 1800 Vpk / 2500 Vpk / 600 Vpk |
Max. mains-side overcurrent protection | Not needed |
Short circuit current rating (SCCR ) | 200 kA |
System type | 3 Phase Wye |
Operating Temperature Range (TU ) | -40°C…+85°C |
Operating state / fault indication | Green = Good ; Red = Replace Module |
Cross-sectional area (min.) | 14 AWG / 2.5 mm2 |
Cross-sectional area (max.) | 4 AWG / 25 mm2 |
Terminal Torque Ratings | 35-45 Lbs-in |
Mounting | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | thermoplastic, red, UL 94 V-0 |
Degree of protection | IP 20 |
Capacity | 4 module(s), DIN 43880 |
Approvals | UL, CSA |
Product 908342 was added to Notepad.
Product 908342 was added to the cart.
SPD classification acc. to ANSI/UL 1449 4th Ed. | Open-Type 1 SPD |
SPD classification acc. to CSA - C22.2 No. 269.1-14 | Type 4-1 Component Assembly |
Nominal System Voltage [L-N] / [L-G] / [L-L] / [N-G] (UN ) | 347 V a.c. / 347 V a.c. / 600 V a.c. / 0 V a.c. |
Nominal Power System Frequency | 50 / 60 Hz |
Max. continuous operating voltage AC [L-N] / [L-G] / [L-L] / [N-G] (MCOV ) | 510 V a.c. / 690 V a.c. / 1020 V a.c. / 180 V a.c. |
Nominal discharge current (8x 20 µs) (In ) | 20 kA |
Max. discharge current (8/20) (Imax ) | 50 kA |
Voltage protection rating [L-N] / [L-G] / [L-L] / [N-G] (VPR ) | 1500 Vpk / 2000 Vpk / 3000 Vpk / 600 Vpk |
Max. mains-side overcurrent protection | Not needed |
Short circuit current rating (SCCR ) | 200 kA |
System type | 3 Phase Wye |
Operating Temperature Range (TU ) | -40°C…+85°C |
Operating state / fault indication | Green = Good ; Red = Replace Module |
Cross-sectional area (min.) | 14 AWG / 2.5 mm2 |
Cross-sectional area (max.) | 4 AWG / 25 mm2 |
Terminal Torque Ratings | 35-45 Lbs-in |
Mounting | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | thermoplastic, red, UL 94 V-0 |
Degree of protection | IP 20 |
Capacity | 4 module(s), DIN 43880 |
Approvals | UL, CSA |
Product 908345 was added to Notepad.
Product 908345 was added to the cart.
SPD classification acc. to ANSI/UL 1449 4th Ed. | Open-Type 1 SPD |
SPD classification acc. to CSA - C22.2 No. 269.1-14 | Type 4-1 Component Assembly |
Nominal System Voltage [L-N] / [L-G] / [L-L] / [N-G] (UN ) | 120 V a.c. / 120 V a.c. / 208 V a.c. / 0 V a.c. |
Nominal Power System Frequency | 50 / 60 Hz |
Max. continuous operating voltage AC [L-N] / [L-G] / [L-L] / [N-G] (MCOV ) | 180 V a.c. / 360 V a.c. / 360 V a.c. / 180 V a.c. |
Nominal discharge current (8x 20 µs) (In ) | 20 kA |
Max. discharge current (8/20) (Imax ) | 50 kA |
Voltage protection rating [L-N] / [L-G] / [L-L] / [N-G] (VPR ) | 600 Vpk / 1200 Vpk / 1200 Vpk / 600 Vpk |
Max. mains-side overcurrent protection | Not needed |
Short circuit current rating (SCCR ) | 200 kA |
System type | 3 Phase Wye |
Operating Temperature Range (TU ) | -40°C…+85°C |
Operating state / fault indication | Green = Good ; Red = Replace Module |
Cross-sectional area (min.) | 14 AWG / 2.5 mm2 |
Cross-sectional area (max.) | 4 AWG / 25 mm2 |
Terminal Torque Ratings | 35-45 Lbs-in |
Mounting | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | thermoplastic, red, UL 94 V-0 |
Degree of protection | IP 20 |
Capacity | 4 module(s), DIN 43880 |
Approvals | UL, CSA |
Remote status contact | Floating (dry), Form C (SPDT) |
Remote Status NEC Circuits | NEC Class 2 circuits only |
Remote Status Wire Sizes | AWG 16-22 / 1.5 mm2 - 0.34mm2 |
Remote Status Terminal Torque Ratings | 3 Lbs-in |
Product 908346 was added to Notepad.
Product 908346 was added to the cart.
SPD classification acc. to ANSI/UL 1449 4th Ed. | Open-Type 1 SPD |
SPD classification acc. to CSA - C22.2 No. 269.1-14 | Type 4-1 Component Assembly |
Nominal System Voltage [L-N] / [L-G] / [L-L] / [N-G] (UN ) | 277 V a.c. / 277 V a.c. / 480 V a.c. / 0 V a.c. |
Nominal Power System Frequency | 50 / 60 Hz |
Max. continuous operating voltage AC [L-N] / [L-G] / [L-L] / [N-G] (MCOV ) | 385 V a.c. / 565 V a.c. / 770 V a.c. / 180 V a.c. |
Nominal discharge current (8x 20 µs) (In ) | 20 kA |
Max. discharge current (8/20) (Imax ) | 50 kA |
Voltage protection rating [L-N] / [L-G] / [L-L] / [N-G] (VPR ) | 1200 Vpk / 1800 Vpk / 2500 Vpk / 600 Vpk |
Max. mains-side overcurrent protection | Not needed |
Short circuit current rating (SCCR ) | 200 kA |
System type | 3 Phase Wye |
Operating Temperature Range (TU ) | -40°C…+85°C |
Operating state / fault indication | Green = Good ; Red = Replace Module |
Cross-sectional area (min.) | 14 AWG / 2.5 mm2 |
Cross-sectional area (max.) | 4 AWG / 25 mm2 |
Terminal Torque Ratings | 35-45 Lbs-in |
Mounting | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | thermoplastic, red, UL 94 V-0 |
Degree of protection | IP 20 |
Capacity | 4 module(s), DIN 43880 |
Approvals | UL, CSA |
Remote status contact | Floating (dry), Form C (SPDT) |
Remote Status NEC Circuits | NEC Class 2 circuits only |
Remote Status Wire Sizes | AWG 16-22 / 1.5 mm2 - 0.34mm2 |
Remote Status Terminal Torque Ratings | 3 Lbs-in |
Product 908347 was added to Notepad.
Product 908347 was added to the cart.
SPD classification acc. to ANSI/UL 1449 4th Ed. | Open-Type 1 SPD |
SPD classification acc. to CSA - C22.2 No. 269.1-14 | Type 4-1 Component Assembly |
Nominal System Voltage [L-N] / [L-G] / [L-L] / [N-G] (UN ) | 347 V a.c. / 347 V a.c. / 600 V a.c. / 0 V a.c. |
Nominal Power System Frequency | 50 / 60 Hz |
Max. continuous operating voltage AC [L-N] / [L-G] / [L-L] / [N-G] (MCOV ) | 510V a.c. / 690 V a.c. / 1020 V a.c. / 180 V a.c. |
Nominal discharge current (8x 20 µs) (In ) | 20 kA |
Max. discharge current (8/20) (Imax ) | 50 kA |
Voltage protection rating [L-N] / [L-G] / [L-L] / [N-G] (VPR ) | 1500 Vpk / 2000pk V / 3000pk V / 600 Vpk |
Max. mains-side overcurrent protection | Not needed |
Short circuit current rating (SCCR ) | 200 kA |
System type | 3 Phase Wye |
Operating Temperature Range (TU ) | -40°C…+85°C |
Operating state / fault indication | Green = Good ; Red = Replace Module |
Cross-sectional area (min.) | 14 AWG / 2.5 mm2 |
Cross-sectional area (max.) | 4 AWG / 25 mm2 |
Terminal Torque Ratings | 35-45 Lbs-in |
Mounting | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | thermoplastic, red, UL 94 V-0 |
Degree of protection | IP 20 |
Capacity | 4 module(s), DIN 43880 |
Approvals | UL, CSA |
Remote status contact | Floating (dry), Form C (SPDT) |
Remote Status NEC Circuits | NEC Class 2 circuits only |
Remote Status Wire Sizes | AWG 16-22 / 1.5 mm2 - 0.34mm2 |
Remote Status Terminal Torque Ratings | 3 Lbs-in |
Product 908343 was added to Notepad.
Product 908343 was added to the cart.
SPD classification acc. to ANSI/UL 1449 4th Ed. | Open-Type 1 SPD |
SPD classification acc. to CSA - C22.2 No. 269.1-14 | Type 4-1 Component Assembly |
Nominal System Voltage [L-N] / [H-N] / [L-G] / [H-G] / [L-L] / [L-H] / [N-G] (UN ) | 120 V a.c. / 208 V a.c. / 120 V a.c. / 208 V a.c. / 240 V a.c. / 240 V a.c. / 0 V a.c. |
Nominal Power System Frequency | 50 / 60 Hz |
Max. continuous operating voltage AC [L-N] / [H-N] / [L-G] / [H-G] / [L-L] / [L-H] / [N-G] | 230 V a.c. / 275 V a.c. / 410 V a.c. / 455 V a.c. / 460 V a.c. / 505 V a.c. / 180 V a.c. |
Nominal discharge current (8x 20 µs) (In ) | 20 kA |
Max. discharge current (8/20) (Imax ) | 50 kA |
Voltage protection rating [L-N] / [H-N] / [L-G] / [H-G] / [L-L] / [L-H] / [N-G] (VPR ) | 700 Vpk / 800 Vpk / 1200 Vpk / 1500 Vpk / 1500 Vpk / 1500 Vpk / 600 Vpk |
Max. mains-side overcurrent protection | Not needed |
Short circuit current rating (SCCR ) | 200 kA |
System type | 3 Phase High Leg Delta |
Operating Temperature Range (TU ) | -40°C…+85°C |
Operating state / fault indication | Green = Good ; Red = Replace Module |
Cross-sectional area (min.) | 14 AWG / 2.5 mm2 |
Cross-sectional area (max.) | 4 AWG / 25 mm2 |
Terminal Torque Ratings | 35-45 Lbs-in |
Mounting | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | thermoplastic, red, UL 94 V-0 |
Degree of protection | IP 20 |
Capacity | 4 module(s), DIN 43880 |
Approvals | UL, CSA |
Product 908344 was added to Notepad.
Product 908344 was added to the cart.
SPD classification acc. to ANSI/UL 1449 4th Ed. | Open-Type 1 SPD |
SPD classification acc. to CSA - C22.2 No. 269.1-14 | Type 4-1 Component Assembly |
Nominal System Voltage [L-N] / [H-N] / [L-G] / [H-G] / [L-L] / [L-H] / [N-G] (UN ) | 240 V a.c. / 416 V a.c. / 240 V a.c. / 416 V a.c. / 480 V a.c. / 480 V a.c. / 0 V a.c. |
Nominal Power System Frequency | 50 / 60 Hz |
Max. continuous operating voltage AC [L-N] / [H-N] / [L-G] / [H-G] / [L-L] / [L-H] / [N-G] | 385V a.c. / 510 V a.c. / 565 V a.c. / 690 V a.c. / 770 V a.c. / 895 V a.c. / 180 V a.c. |
Nominal discharge current (8x 20 µs) (In ) | 20 kA |
Max. discharge current (8/20) (Imax ) | 50 kA |
Voltage protection rating [L-N] / [H-N] / [L-G] / [H-G] / [L-L] / [L-H] / [N-G] (VPR ) | 1200 Vpk / 1500 Vpk / 1800 Vpk / 2000 Vpk / 2500 Vpk / 2500 Vpk / 600 Vpk |
Max. mains-side overcurrent protection | Not needed |
Short circuit current rating (SCCR ) | 200 kA |
System type | 3 Phase High Leg Delta |
Operating Temperature Range (TU ) | -40°C…+85°C |
Operating state / fault indication | Green = Good ; Red = Replace Module |
Cross-sectional area (min.) | 14 AWG / 2.5 mm2 |
Cross-sectional area (max.) | 4 AWG / 25 mm2 |
Terminal Torque Ratings | 35-45 Lbs-in |
Mounting | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | thermoplastic, red, UL 94 V-0 |
Degree of protection | IP 20 |
Capacity | 4 module(s), DIN 43880 |
Approvals | UL, CSA |
Product 908348 was added to Notepad.
Product 908348 was added to the cart.
SPD classification acc. to ANSI/UL 1449 4th Ed. | Open-Type 1 SPD |
SPD classification acc. to CSA - C22.2 No. 269.1-14 | Type 4-1 Component Assembly |
Nominal System Voltage [L-N] / [H-N] / [L-G] / [H-G] / [L-L] / [L-H] / [N-G] (UN ) | 120 V a.c. / 208 V a.c. / 120 V a.c. / 208 V a.c. / 240 V a.c. / 240 V a.c. / 0 V a.c. |
Nominal Power System Frequency | 50 / 60 Hz |
Max. continuous operating voltage AC [L-N] / [H-N] / [L-G] / [H-G] / [L-L] / [L-H] / [N-G] | 230 V a.c. / 275 V a.c. / 410 V a.c. / 455 V a.c. / 460 V a.c. / 505 V a.c. / 180V a.c. |
Nominal discharge current (8x 20 µs) (In ) | 20 kA |
Max. discharge current (8/20) (Imax ) | 50 kA |
Voltage protection rating [L-N] / [H-N] / [L-G] / [H-G] / [L-L] / [L-H] / [N-G] (VPR ) | 700 Vpk / 800 Vpk / 1200 Vpk / 1500 Vpk / 1500 Vpk / 1500 Vpk / 600 Vpk |
Max. mains-side overcurrent protection | Not needed |
Short circuit current rating (SCCR ) | 200 kA |
System type | 3 Phase High Leg Delta |
Operating Temperature Range (TU ) | -40°C…+85°C |
Operating state / fault indication | Green = Good ; Red = Replace Module |
Cross-sectional area (min.) | 14 AWG / 2.5 mm2 |
Cross-sectional area (max.) | 4 AWG / 25 mm2 |
Terminal Torque Ratings | 35-45 Lbs-in |
Mounting | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | thermoplastic, red, UL 94 V-0 |
Degree of protection | IP 20 |
Capacity | 4 module(s), DIN 43880 |
Approvals | UL, CSA |
Remote status contact | Floating (dry), Form C (SPDT) |
Remote Status NEC Circuits | NEC Class 2 circuits only |
Remote Status Wire Sizes | AWG 16-22 / 1.5 mm2 - 0.34mm2 |
Remote Status Terminal Torque Ratings | 3 Lbs-in |
Product 908349 was added to Notepad.
Product 908349 was added to the cart.
SPD classification acc. to ANSI/UL 1449 4th Ed. | Open-Type 1 SPD |
SPD classification acc. to CSA - C22.2 No. 269.1-14 | Type 4-1 Component Assembly |
Nominal System Voltage [L-N] / [H-N] / [L-G] / [H-G] / [L-L] / [L-H] / [N-G] (UN ) | 240 V a.c. / 416 V a.c. / 240 V a.c. / 416 V a.c. / 480 V a.c. / 480 V a.c. / 0 V a.c. |
Nominal Power System Frequency | 50 / 60 Hz |
Max. continuous operating voltage AC [L-N] / [H-N] / [L-G] / [H-G] / [L-L] / [L-H] / [N-G] | 385 V a.c. / 510 V a.c. / 565 V a.c. / 690 V a.c. / 770 V a.c. / 895 V a.c. / 180 V a.c. |
Nominal discharge current (8x 20 µs) (In ) | 20 kA |
Max. discharge current (8/20) (Imax ) | 50 kA |
Voltage protection rating [L-N] / [H-N] / [L-G] / [H-G] / [L-L] / [L-H] / [N-G] (VPR ) | 1200 Vpk / 1500 Vpk / 1800 Vpk / 2000 Vpk / 2500 Vpk / 2500 Vpk / 600 Vpk |
Max. mains-side overcurrent protection | Not needed |
Short circuit current rating (SCCR ) | 200 kA |
System type | 3 Phase High Leg Delta |
Operating Temperature Range (TU ) | -40°C…+85°C |
Operating state / fault indication | Green = Good ; Red = Replace Module |
Cross-sectional area (min.) | 14 AWG / 2.5 mm2 |
Cross-sectional area (max.) | 4 AWG / 25 mm2 |
Terminal Torque Ratings | 35-45 Lbs-in |
Mounting | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | thermoplastic, red, UL 94 V-0 |
Degree of protection | IP 20 |
Capacity | 4 module(s), DIN 43880 |
Approvals | UL, CSA |
Remote status contact | Floating (dry), Form C (SPDT) |
Remote Status NEC Circuits | NEC Class 2 circuits only |
Remote Status Wire Sizes | AWG 16-22 / 1.5 mm2 - 0.34mm2 |
Remote Status Terminal Torque Ratings | 3 Lbs-in |
Product 908190 was added to Notepad.
Product 908190 was added to the cart.
SPD classification acc. to ANSI/UL 1449 4th Ed. | Open-Type 1 SPD |
SPD classification acc. to CSA - C22.2 No. 269.1-14 | Type 4-1 Component Assembly |
Nominal System Voltage [L-G] / [L-L] (UN ) | 127 V a.c. / 254 V a.c. |
Nominal Power System Frequency | 50 / 60 Hz |
Max. continuous operating voltage AC [L-G] / [L-L] (MCOV ) | 230 V a.c. / 460 V a.c. |
Nominal discharge current (8x 20 µs) (In ) | 20 kA |
Max. discharge current (8/20) (Imax ) | 50 kA |
Voltage protection rating [L-G] / [L-L] (VPR ) | 700 Vpk / 1500 Vpk |
Max. mains-side overcurrent protection | Not needed |
Short circuit current rating (SCCR ) | 200 kA |
System type | Split Phase |
Operating Temperature Range (TU ) | -40°C…+85°C |
Operating state / fault indication | Green = Good ; Red = Replace Module |
Cross-sectional area (min.) | 14 AWG / 2.5 mm2 |
Cross-sectional area (max.) | 4 AWG / 25 mm2 |
Terminal Torque Ratings | 35-45 Lbs-in |
Mounting | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | thermoplastic, red, UL 94 V-0 |
Degree of protection | IP 20 |
Capacity | 2 module(s), DIN 43880 |
Approvals | UL, CSA |
Product 908192 was added to Notepad.
Product 908192 was added to the cart.
SPD classification acc. to ANSI/UL 1449 4th Ed. | Open-Type 1 SPD |
SPD classification acc. to CSA - C22.2 No. 269.1-14 | Type 4-1 Component Assembly |
Nominal System Voltage [L-G] / [L-L] (UN ) | 240 V a.c. / 480 V a.c. |
Nominal Power System Frequency | 50 / 60 Hz |
Max. continuous operating voltage AC [L-G] / [L-L] (MCOV ) | 385 V a.c. / 770 V a.c. |
Nominal discharge current (8x 20 µs) (In ) | 20 kA |
Max. discharge current (8/20) (Imax ) | 50 kA |
Voltage protection rating [L-G] / [L-L] (VPR ) | 1200 Vpk / 2500 Vpk |
Max. mains-side overcurrent protection | Not needed |
Short circuit current rating (SCCR ) | 200 kA |
System type | Split Phase |
Operating Temperature Range (TU ) | -40°C…+85°C |
Operating state / fault indication | Green = Good ; Red = Replace Module |
Cross-sectional area (min.) | 14 AWG / 2.5 mm2 |
Cross-sectional area (max.) | 4 AWG / 25 mm2 |
Terminal Torque Ratings | 35-45 Lbs-in |
Mounting | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | thermoplastic, red, UL 94 V-0 |
Degree of protection | IP 20 |
Capacity | 2 module(s), DIN 43880 |
Approvals | UL, CSA |
Product 908195 was added to Notepad.
Product 908195 was added to the cart.
SPD classification acc. to ANSI/UL 1449 4th Ed. | Open-Type 1 SPD |
SPD classification acc. to CSA - C22.2 No. 269.1-14 | Type 4-1 Component Assembly |
Nominal System Voltage [L-G] / [L-L] (UN ) | 127 V a.c. / 254 V a.c. |
Nominal Power System Frequency | 50 / 60 Hz |
Max. continuous operating voltage AC [L-G] / [L-L] (MCOV ) | 230 V a.c. / 460 V a.c. |
Nominal discharge current (8x 20 µs) (In ) | 20 kA |
Max. discharge current (8/20) (Imax ) | 50 kA |
Voltage protection rating [L-G] / [L-L] (VPR ) | 700 Vpk / 1500 Vpk |
Max. mains-side overcurrent protection | Not needed |
Short circuit current rating (SCCR ) | 200 kA |
System type | Split Phase |
Operating Temperature Range (TU ) | -40°C…+85°C |
Operating state / fault indication | Green = Good ; Red = Replace Module |
Cross-sectional area (min.) | 14 AWG / 2.5 mm2 |
Cross-sectional area (max.) | 4 AWG / 25 mm2 |
Terminal Torque Ratings | 35-45 Lbs-in |
Mounting | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | thermoplastic, red, UL 94 V-0 |
Degree of protection | IP 20 |
Capacity | 2 module(s), DIN 43880 |
Approvals | UL, CSA |
Remote status contact | Floating (dry), Form C (SPDT) |
Remote Status NEC Circuits | NEC Class 2 circuits only |
Remote Status Wire Sizes | AWG 16-22 / 1.5 mm2 - 0.34mm2 |
Remote Status Terminal Torque Ratings | 3 Lbs-in |
Product 908197 was added to Notepad.
Product 908197 was added to the cart.
SPD classification acc. to ANSI/UL 1449 4th Ed. | Open-Type 1 SPD |
SPD classification acc. to CSA - C22.2 No. 269.1-14 | Type 4-1 Component Assembly |
Nominal System Voltage [L-G] / [L-L] (UN ) | 240 V a.c. / 480 V a.c. |
Nominal Power System Frequency | 50 / 60 Hz |
Max. continuous operating voltage AC [L-G] / [L-L] (MCOV ) | 385 V a.c. / 770 V a.c. |
Nominal discharge current (8x 20 µs) (In ) | 20 kA |
Max. discharge current (8/20) (Imax ) | 50 kA |
Voltage protection rating [L-G] / [L-L] (VPR ) | 1200 Vpk / 2500 Vpk |
Max. mains-side overcurrent protection | Not needed |
Short circuit current rating (SCCR ) | 200 kA |
System type | Split Phase |
Operating Temperature Range (TU ) | -40°C…+85°C |
Operating state / fault indication | Green = Good ; Red = Replace Module |
Cross-sectional area (min.) | 14 AWG / 2.5 mm2 |
Cross-sectional area (max.) | 4 AWG / 25 mm2 |
Terminal Torque Ratings | 35-45 Lbs-in |
Mounting | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | thermoplastic, red, UL 94 V-0 |
Degree of protection | IP 20 |
Capacity | 2 module(s), DIN 43880 |
Approvals | UL, CSA |
Remote status contact | Floating (dry), Form C (SPDT) |
Remote Status NEC Circuits | NEC Class 2 circuits only |
Remote Status Wire Sizes | AWG 16-22 / 1.5 mm2 - 0.34mm2 |
Remote Status Terminal Torque Ratings | 3 Lbs-in |
Product 908214 was added to Notepad.
Product 908214 was added to the cart.
SPD classification acc. to ANSI/UL 1449 4th Ed. | Open-Type 1 SPD |
SPD classification acc. to CSA - C22.2 No. 269.1-14 | Type 4-1 Component Assembly |
Nominal System Voltage [L-G] / [L-L] (UN ) | 127 V a.c. / 254 V a.c. |
Nominal Power System Frequency | 50 / 60 Hz |
Max. continuous operating voltage AC [L-N] / [L-G] / [L-L] / [N-G] (MCOV ) | 180 V a.c. / 360 V a.c. / 360 V a.c. / 180 V a.c. |
Nominal discharge current (8x 20 µs) (In ) | 20 kA |
Max. discharge current (8/20) (Imax ) | 50 kA |
Voltage protection rating [L-N] / [L-G] / [L-L] / [N-G] (VPR ) | 600 Vpk / 1200 Vpk / 1200 Vpk / 600 Vpk |
Max. mains-side overcurrent protection | Not needed |
Short circuit current rating (SCCR ) | 200 kA |
System type | Split Phase with N protected |
Operating Temperature Range (TU ) | -40°C…+85°C |
Operating state / fault indication | Green = Good ; Red = Replace Module |
Cross-sectional area (min.) | 14 AWG / 2.5 mm2 |
Cross-sectional area (max.) | 4 AWG / 25 mm2 |
Terminal Torque Ratings | 35-45 Lbs-in |
Mounting | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | thermoplastic, red, UL 94 V-0 |
Degree of protection | IP 20 |
Capacity | 3 module(s), DIN 43880 |
Approvals | UL, CSA |
Product 908219 was added to Notepad.
Product 908219 was added to the cart.
SPD classification acc. to ANSI/UL 1449 4th Ed. | Open-Type 1 SPD |
SPD classification acc. to CSA - C22.2 No. 269.1-14 | Type 4-1 Component Assembly |
Nominal System Voltage [L-G] / [L-L] (UN ) | 127 V a.c. / 254 V a.c. |
Nominal Power System Frequency | 50 / 60 Hz |
Max. continuous operating voltage AC [L-N] / [L-G] / [L-L] / [N-G] (MCOV ) | 180 V a.c. / 360 V a.c. / 360 V a.c. / 180 V a.c. |
Nominal discharge current (8x 20 µs) (In ) | 20 kA |
Max. discharge current (8/20) (Imax ) | 50 kA |
Voltage protection rating [L-N] / [L-G] / [L-L] / [N-G] (VPR ) | 600 Vpk / 1200 Vpk / 1200 Vpk / 600 Vpk |
Max. mains-side overcurrent protection | Not needed |
Short circuit current rating (SCCR ) | 200 kA |
System type | Split Phase with N protected |
Operating Temperature Range (TU ) | -40°C…+85°C |
Operating state / fault indication | Green = Good ; Red = Replace Module |
Cross-sectional area (min.) | 14 AWG / 2.5 mm2 |
Cross-sectional area (max.) | 4 AWG / 25 mm2 |
Terminal Torque Ratings | 35-45 Lbs-in |
Mounting | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | thermoplastic, red, UL 94 V-0 |
Degree of protection | IP 20 |
Capacity | 3 module(s), DIN 43880 |
Approvals | UL, CSA |
Remote status contact | Floating (dry), Form C (SPDT) |
Remote Status NEC Circuits | NEC Class 2 circuits only |
Remote Status Wire Sizes | AWG 16-22 / 1.5 mm2 - 0.34mm2 |
Remote Status Terminal Torque Ratings | 3 Lbs-in |
Product 908203 was added to Notepad.
Product 908203 was added to the cart.
SPD classification acc. to ANSI/UL 1449 4th Ed. | Open-Type 1 SPD |
SPD classification acc. to CSA - C22.2 No. 269.1-14 | Type 4-1 Component Assembly |
Nominal System Voltage [L-G] / [L-L] (UN ) | 240 V a.c. |
Nominal Power System Frequency | 50 / 60 Hz |
Max. continuous operating voltage AC [L-G] / [L-L] (MCOV ) | 275 V a.c. / 550 V a.c. |
Nominal discharge current (8x 20 µs) (In ) | 20 kA |
Max. discharge current (8/20) (Imax ) | 50 kA |
Voltage protection rating [L-G] / [L-L] (VPR ) | 800 Vpk / 1500 Vpk |
Max. mains-side overcurrent protection | Not needed |
Short circuit current rating (SCCR ) | 200 kA |
System type | Corner Grounded Delta |
Operating Temperature Range (TU ) | -40°C…+85°C |
Operating state / fault indication | Green = Good ; Red = Replace Module |
Cross-sectional area (min.) | 14 AWG / 2.5 mm2 |
Cross-sectional area (max.) | 4 AWG / 25 mm2 |
Terminal Torque Ratings | 35-45 Lbs-in |
Mounting | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | thermoplastic, red, UL 94 V-0 |
Degree of protection | IP 20 |
Capacity | 2 module(s), DIN 43880 |
Approvals | UL, CSA |
Product 908204 was added to Notepad.
Product 908204 was added to the cart.
SPD classification acc. to ANSI/UL 1449 4th Ed. | Open-Type 1 SPD |
SPD classification acc. to CSA - C22.2 No. 269.1-14 | Type 4-1 Component Assembly |
Nominal System Voltage [L-G] / [L-L] (UN ) | 480 V a.c. |
Nominal Power System Frequency | 50 / 60 Hz |
Max. continuous operating voltage AC [L-G] / [L-L] (MCOV ) | 550 V a.c. / 1100 V a.c. |
Nominal discharge current (8x 20 µs) (In ) | 20 kA |
Max. discharge current (8/20) (Imax ) | 50 kA |
Voltage protection rating [L-G] / [L-L] (VPR ) | 1800 Vpk / 3000 Vpk |
Max. mains-side overcurrent protection | Not needed |
Short circuit current rating (SCCR ) | 200 kA |
System type | Corner Grounded Delta |
Operating Temperature Range (TU ) | -40°C…+85°C |
Operating state / fault indication | Green = Good ; Red = Replace Module |
Cross-sectional area (min.) | 14 AWG / 2.5 mm2 |
Cross-sectional area (max.) | 4 AWG / 25 mm2 |
Terminal Torque Ratings | 35-45 Lbs-in |
Mounting | 35 mm Hutschiene nach EN 60715 |
Enclosure material | Thermoplast, Farbe rot, UL 94 V-0 |
Degree of protection | IP 20 |
Capacity | 2 module(s), DIN 43880 |
Approvals | UL, CSA |
Product 908208 was added to Notepad.
Product 908208 was added to the cart.
SPD classification acc. to ANSI/UL 1449 4th Ed. | Open-Type 1 SPD |
SPD classification acc. to CSA - C22.2 No. 269.1-14 | Type 4-1 Component Assembly |
Nominal System Voltage [L-G] / [L-L] (UN ) | 240 V a.c. |
Nominal Power System Frequency | 50 / 60 Hz |
Max. continuous operating voltage AC [L-G] / [L-L] (MCOV ) | 275 V a.c. / 550 V a.c. |
Nominal discharge current (8x 20 µs) (In ) | 20 kA |
Max. discharge current (8/20) (Imax ) | 50 kA |
Voltage protection rating [L-G] / [L-L] (VPR ) | 800 Vpk / 1500 Vpk |
Max. mains-side overcurrent protection | Not needed |
Short circuit current rating (SCCR ) | 200 kA |
System type | Corner Grounded Delta |
Operating Temperature Range (TU ) | -40°C…+85°C |
Operating state / fault indication | Green = Good ; Red = Replace Module |
Cross-sectional area (min.) | 14 AWG / 2.5 mm2 |
Cross-sectional area (max.) | 4 AWG / 25 mm2 |
Terminal Torque Ratings | 35-45 Lbs-in |
Mounting | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | thermoplastic, red, UL 94 V-0 |
Degree of protection | IP 20 |
Capacity | 2 module(s), DIN 43880 |
Approvals | UL, CSA |
Remote status contact | Floating (dry), Form C (SPDT) |
Remote Status NEC Circuits | NEC Class 2 circuits only |
Remote Status Wire Sizes | AWG 16-22 / 1.5 mm2 - 0.34mm2 |
Remote Status Terminal Torque Ratings | 3 Lbs-in |
Product 908209 was added to Notepad.
Product 908209 was added to the cart.
SPD classification acc. to ANSI/UL 1449 4th Ed. | Open-Type 1 SPD |
SPD classification acc. to CSA - C22.2 No. 269.1-14 | Type 4-1 Component Assembly |
Nominal System Voltage [L-G] / [L-L] (UN ) | 480 V a.c. |
Nominal Power System Frequency | 50 / 60 Hz |
Max. continuous operating voltage AC [L-G] / [L-L] (MCOV ) | 550 V a.c. / 1100 V a.c. |
Nominal discharge current (8x 20 µs) (In ) | 20 kA |
Max. discharge current (8/20) (Imax ) | 50 kA |
Voltage protection rating [L-G] / [L-L] (VPR ) | 1800 V / 3000 V |
Max. mains-side overcurrent protection | Not needed |
Short circuit current rating (SCCR ) | 200 kA |
System type | Corner Grounded Delta |
Operating Temperature Range (TU ) | -40°C…+85°C |
Operating state / fault indication | Green = Good ; Red = Replace Module |
Cross-sectional area (min.) | 14 AWG / 2.5 mm2 |
Cross-sectional area (max.) | 4 AWG / 25 mm2 |
Terminal Torque Ratings | 35-45 Lbs-in |
Mounting | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | thermoplastic, red, UL 94 V-0 |
Degree of protection | IP 20 |
Capacity | 2 module(s), DIN 43880 |
Approvals | UL, CSA |
Remote status contact | Floating (dry), Form C (SPDT) |
Remote Status NEC Circuits | NEC Class 2 circuits only |
Remote Status Wire Sizes | AWG 16-22 / 1.5 mm2 - 0.34mm2 |
Remote Status Terminal Torque Ratings | 3 Lbs-in |
Product 908070 was added to Notepad.
Product 908070 was added to the cart.
SPD classification acc. to ANSI/UL 1449 4th Ed. | Open-Type 1 SPD |
SPD classification acc. to CSA - C22.2 No. 269.1-14 | Type 4-1 Component Assembly |
Nominal System Voltage (UN ) | 127 Vac |
Nominal Power System Frequency | 50 / 60 Hz |
Max. continuous operating voltage AC (MCOV ) | 230 Vac |
Nominal discharge current (8x 20 µs) (In ) | 20 kA |
Max. discharge current (8/20) (Imax ) | 50 kA |
Voltage protection rating (VPR ) | 700 Vpk |
Max. mains-side overcurrent protection | Not needed |
Short circuit current rating (SCCR ) | 200 kA |
System type | Single Phase |
Operating Temperature Range (TU ) | -40°C…+85°C |
Operating state / fault indication | Green = Good ; Red = Replace Module |
Cross-sectional area (min.) | 14 AWG / 2.5 mm2 |
Cross-sectional area (max.) | 2 AWG / 35 mm2 |
Terminal Torque Ratings | 35-45 Lbs-in |
Mounting | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | thermoplastic, red, UL 94 V-0 |
Degree of protection | IP 20 |
Capacity | 1 module(s), DIN 43880 |
Approvals | UL, CSA |
Product 908074 was added to Notepad.
Product 908074 was added to the cart.
SPD classification acc. to ANSI/UL 1449 4th Ed. | Open-Type 1 SPD |
SPD classification acc. to CSA - C22.2 No. 269.1-14 | Type 4-1 Component Assembly |
Nominal System Voltage (UN ) | 277 Vac |
Nominal Power System Frequency | 50 / 60 Hz |
Max. continuous operating voltage AC (MCOV ) | 385 Vac |
Nominal discharge current (8x 20 µs) (In ) | 20 kA |
Max. discharge current (8/20) (Imax ) | 50 kA |
Voltage protection rating (VPR ) | 1200 Vpk |
Max. mains-side overcurrent protection | Not needed |
Short circuit current rating (SCCR ) | 200 kA |
System type | Single Phase |
Operating Temperature Range (TU ) | -40°C…+85°C |
Operating state / fault indication | Green = Good ; Red = Replace Module |
Cross-sectional area (min.) | 14 AWG / 2.5 mm2 |
Cross-sectional area (max.) | 2 AWG / 35 mm2 |
Terminal Torque Ratings | 35-45 Lbs-in |
Mounting | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | thermoplastic, red, UL 94 V-0 |
Degree of protection | IP 20 |
Capacity | 1 module(s), DIN 43880 |
Approvals | UL, CSA |
Product 908076 was added to Notepad.
Product 908076 was added to the cart.
SPD classification acc. to ANSI/UL 1449 4th Ed. | Open-Type 1 SPD |
SPD classification acc. to CSA - C22.2 No. 269.1-14 | Type 4-1 Component Assembly |
Nominal System Voltage (UN ) | 347 Vac |
Nominal Power System Frequency | 50 / 60 Hz |
Max. continuous operating voltage AC (MCOV ) | 510 Vac |
Nominal discharge current (8x 20 µs) (In ) | 20 kA |
Max. discharge current (8/20) (Imax ) | 50 kA |
Voltage protection rating (VPR ) | 1500 Vpk |
Max. mains-side overcurrent protection | Not needed |
Short circuit current rating (SCCR ) | 200 kA |
System type | Single Phase |
Operating Temperature Range (TU ) | -40°C…+85°C |
Operating state / fault indication | Green = Good ; Red = Replace Module |
Cross-sectional area (min.) | 14 AWG / 2.5 mm2 |
Cross-sectional area (max.) | 2 AWG / 35 mm2 |
Terminal Torque Ratings | 35-45 Lbs-in |
Mounting | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | thermoplastic, red, UL 94 V-0 |
Degree of protection | IP 20 |
Capacity | 1 module(s), DIN 43880 |
Approvals | UL, CSA |
Product 908090 was added to Notepad.
Product 908090 was added to the cart.
SPD classification acc. to ANSI/UL 1449 4th Ed. | Open-Type 1 SPD |
SPD classification acc. to CSA - C22.2 No. 269.1-14 | Type 4-1 Component Assembly |
Nominal System Voltage (UN ) | 127 Vac |
Nominal Power System Frequency | 50 / 60 Hz |
Max. continuous operating voltage AC (MCOV ) | 230 Vac |
Nominal discharge current (8x 20 µs) (In ) | 20 kA |
Max. discharge current (8/20) (Imax ) | 50 kA |
Voltage protection rating (VPR ) | 700 Vpk |
Max. mains-side overcurrent protection | Not needed |
Short circuit current rating (SCCR ) | 200 kA |
System type | Single Phase |
Operating Temperature Range (TU ) | -40°C…+85°C |
Operating state / fault indication | Green = Good ; Red = Replace Module |
Cross-sectional area (min.) | 14 AWG / 2.5 mm2 |
Cross-sectional area (max.) | 2 AWG / 35 mm2 |
Terminal Torque Ratings | 35-45 Lbs-in |
Mounting | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | thermoplastic, red, UL 94 V-0 |
Degree of protection | IP 20 |
Capacity | 1 module(s), DIN 43880 |
Approvals | UL, CSA |
Remote status contact | Floating (dry), Form C (SPDT) |
Remote Status NEC Circuits | NEC Class 2 circuits only |
Remote Status Wire Sizes | AWG 16-22 / 1.5 mm2 - 0.34mm2 |
Remote Status Terminal Torque Ratings | 3 Lbs-in |
Product 908094 was added to Notepad.
Product 908094 was added to the cart.
SPD classification acc. to ANSI/UL 1449 4th Ed. | Open-Type 1 SPD |
SPD classification acc. to CSA - C22.2 No. 269.1-14 | Type 4-1 Component Assembly |
Nominal System Voltage (UN ) | 277 Vac |
Nominal Power System Frequency | 50 / 60 Hz |
Max. continuous operating voltage AC (MCOV ) | 385 Vac |
Nominal discharge current (8x 20 µs) (In ) | 20 kA |
Max. discharge current (8/20) (Imax ) | 50 kA |
Voltage protection rating (VPR ) | 1200 Vpk |
Max. mains-side overcurrent protection | Not needed |
Short circuit current rating (SCCR ) | 200 kA |
System type | Single Phase |
Operating Temperature Range (TU ) | -40°C…+85°C |
Operating state / fault indication | Green = Good ; Red = Replace Module |
Cross-sectional area (min.) | 14 AWG / 2.5 mm2 |
Cross-sectional area (max.) | 2 AWG / 35 mm2 |
Terminal Torque Ratings | 35-45 Lbs-in |
Mounting | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | thermoplastic, red, UL 94 V-0 |
Degree of protection | IP 20 |
Capacity | 1 module(s), DIN 43880 |
Approvals | UL, CSA |
Remote status contact | Floating (dry), Form C (SPDT) |
Remote Status NEC Circuits | NEC Class 2 circuits only |
Remote Status Wire Sizes | AWG 16-22 / 1.5 mm2 - 0.34mm2 |
Remote Status Terminal Torque Ratings | 3 Lbs-in |
Product 908096 was added to Notepad.
Product 908096 was added to the cart.
SPD classification acc. to ANSI/UL 1449 4th Ed. | Open-Type 1 SPD |
SPD classification acc. to CSA - C22.2 No. 269.1-14 | Type 4-1 Component Assembly |
Nominal System Voltage (UN ) | 347 Vac |
Nominal Power System Frequency | 50 / 60 Hz |
Max. continuous operating voltage AC (MCOV ) | 510 Vac |
Nominal discharge current (8x 20 µs) (In ) | 20 kA |
Max. discharge current (8/20) (Imax ) | 50 kA |
Voltage protection rating (VPR ) | 1500 Vpk |
Max. mains-side overcurrent protection | Not needed |
Short circuit current rating (SCCR ) | 200 kA |
System type | Single Phase |
Operating Temperature Range (TU ) | -40°C…+85°C |
Operating state / fault indication | Green = Good ; Red = Replace Module |
Cross-sectional area (min.) | 14 AWG / 2.5 mm2 |
Cross-sectional area (max.) | 2 AWG / 35 mm2 |
Terminal Torque Ratings | 35-45 Lbs-in |
Mounting | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | thermoplastic, red, UL 94 V-0 |
Degree of protection | IP 20 |
Capacity | 1 module(s), DIN 43880 |
Approvals | UL, CSA |
Remote status contact | Floating (dry), Form C (SPDT) |
Remote Status NEC Circuits | NEC Class 2 circuits only |
Remote Status Wire Sizes | AWG 16-22 / 1.5 mm2 - 0.34mm2 |
Remote Status Terminal Torque Ratings | 3 Lbs-in |