DEHNrapid LSA – Lightning Current / Surge Arrester
Result: 14/14 Products
Product 907400 was added to Notepad.
Product 907400 was added to the cart.
SPD class | G |
Nominal voltage (UN ) | 180 V |
Max. continuous operating voltage (d.c.) (UC ) | 180 V |
Max. continuous operating voltage (a.c.) (UC ) | 127 V |
Nominal current (IL ) | 0.4 A |
D1 Total lightning impulse current (10/350 µs) (Iimp ) | 5 kA |
D1 Lightning impulse current (10/350 µs) per line (Iimp ) | 2.5 kA |
C2 Total nominal discharge current (8/20 µs) (In ) | 10 kA |
C2 Nominal discharge current (8/20 µs) per line (In ) | 5 kA |
Voltage protection level line-line for Iimp D1 (Up ) | ≤ 500 V |
Voltage protection level line-PG for Iimp D1 (Up ) | ≤ 500 V |
Voltage protection level line-line at 1 kV/µs C3 (Up ) | ≤ 500 V |
Voltage protection level line-PG at 1 kV/µs C3 (Up ) | ≤ 450 V |
Series resistance per line | ≤ 0.005 ohms |
Capacitance line-line (C ) | ≤ 5 pF |
Capacitance line-PG (C ) | ≤ 5 pF |
Operating temperature range (TU ) | -40 °C ... +80 °C |
Degree of protection | IP 10 |
Plugs into | LSA disconnection block 2/10 |
Earthing via | mounting frame |
Enclosure material | polyamide PA 6.6 |
Colour | grey |
Test standards | IEC 61643-21 / EN 61643-21 |
Approvals | EAC |
Product 907401 was added to Notepad.
Product 907401 was added to the cart.
SPD class | G |
Fault indication | visual, colour change |
Nominal voltage (UN ) | 180 V |
Max. continuous operating voltage (d.c.) (UC ) | 180 V |
Max. continuous operating voltage (a.c.) (UC ) | 127 V |
Nominal current (IL ) | 0.4 A |
D1 Total lightning impulse current (10/350 µs) (Iimp ) | 5 kA |
D1 Lightning impulse current (10/350 µs) per line (Iimp ) | 2.5 kA |
C2 Total nominal discharge current (8/20 µs) (In ) | 10 kA |
C2 Nominal discharge current (8/20 µs) per line (In ) | 5 kA |
Voltage protection level line-line for Iimp D1 (Up ) | ≤ 500 V |
Voltage protection level line-PG for Iimp D1 (Up ) | ≤ 500 V |
Voltage protection level line-line at 1 kV/µs C3 (Up ) | ≤ 500 V |
Voltage protection level line-PG at 1 kV/µs C3 (Up ) | ≤ 450 V |
Series resistance per line | ≤ 0.005 ohms |
Capacitance line-line (C ) | ≤ 5 pF |
Capacitance line-PG (C ) | ≤ 5 pF |
Fail-safe function | gas discharge tube with spring contacts |
Operating temperature range (TU ) | -40 °C ... +80 °C |
Degree of protection | IP 10 |
Plugs into | LSA disconnection block 2/10 |
Earthing via | mounting frame |
Enclosure material | polyamide PA 6.6 |
Colour | grey |
Test standards | IEC 61643-21 / EN 61643-21 |
Approvals | EAC |
Product 907421 was added to Notepad.
Product 907421 was added to the cart.
SPD class | O |
Nominal voltage (UN ) | 12 V |
Max. continuous operating voltage (d.c.) (UC ) | 14 V |
Max. continuous operating voltage (a.c.) (UC ) | 9.5 V |
Nominal current (IL ) | 0.4 A |
D1 Total lightning impulse current (10/350 µs) in combination with DRL 10 B... (Iimp ) | 5 kA |
D1 Lightning impulse current (10/350 µs) per line in combination with DRL 10 B... (Iimp ) | 2.5 kA |
C2 Total nominal discharge current (8/20 µs) in combination with DRL 10 B... (In ) | 10 kA |
C2 Nominal discharge current (8/20 µs) per line in combination with DRL 10 B... (In ) | 5 kA |
C1 Nominal discharge current (8/20 µs) per line without DRL 10 B... (In ) | 0.5 kA |
Voltage protection level line-PG for Iimp D1 in combination with DRL 10 B... (Up ) | ≤ 45 V |
Voltage protection level line-line at 1 kV/µs C3 (Up ) | ≤ 36 V |
Voltage protection level line-PG at 1 kV/µs C3 (Up ) | ≤ 19 V |
Series resistance per line | 4.7 ohms |
Cut-off frequency line-PG (fG ) | 2.7 MHz |
Capacitance line-line (C ) | ≤ 1 nF |
Capacitance line-PG (C ) | ≤ 2 nF |
Operating temperature range (TU ) | -40 °C ... +80 °C |
Degree of protection | IP 20 (when plugged in) |
Plugs into | LSA disconnection block 2/10 or DRL 10 B ... plug-in SPD block |
Earthing via | earthing frame |
Enclosure material | polyamide PA 6.6 |
Colour | yellow |
Test standards | IEC 61643-21 / EN 61643-21 |
Approvals | EAC |
Product 907422 was added to Notepad.
Product 907422 was added to the cart.
SPD class | O |
Nominal voltage (UN ) | 24 V |
Max. continuous operating voltage (d.c.) (UC ) | 28 V |
Max. continuous operating voltage (a.c.) (UC ) | 19.5 V |
Nominal current (IL ) | 0.4 A |
D1 Total lightning impulse current (10/350 µs) in combination with DRL 10 B... (Iimp ) | 5 kA |
D1 Lightning impulse current (10/350 µs) per line in combination with DRL 10 B... (Iimp ) | 2.5 kA |
C2 Total nominal discharge current (8/20 µs) in combination with DRL 10 B... (In ) | 10 kA |
C2 Nominal discharge current (8/20 µs) per line in combination with DRL 10 B... (In ) | 5 kA |
C1 Nominal discharge current (8/20 µs) per line without DRL 10 B... (In ) | 0.5 kA |
Voltage protection level line-PG for Iimp D1 in combination with DRL 10 B... (Up ) | ≤ 65 V |
Voltage protection level line-line at 1 kV/µs C3 (Up ) | ≤ 72 V |
Voltage protection level line-PG at 1 kV/µs C3 (Up ) | ≤ 38 V |
Series resistance per line | 4.7 ohms |
Cut-off frequency line-PG (fG ) | 4.5 MHz |
Capacitance line-line (C ) | ≤ 0.55 pF |
Capacitance line-PG (C ) | ≤ 1.1 nF |
Operating temperature range (TU ) | -40 °C ... +80 °C |
Degree of protection | IP 20 (when plugged in) |
Plugs into | LSA disconnection block 2/10 or DRL 10 B ... plug-in SPD block |
Earthing via | earthing frame |
Enclosure material | polyamide PA 6.6 |
Colour | yellow |
Test standards | IEC 61643-21 / EN 61643-21 |
Approvals | EAC |
Product 907423 was added to Notepad.
Product 907423 was added to the cart.
SPD class | O |
Nominal voltage (UN ) | 48 V |
Max. continuous operating voltage (d.c.) (UC ) | 54 V |
Max. continuous operating voltage (a.c.) (UC ) | 38 V |
Nominal current (IL ) | 0.4 A |
D1 Total lightning impulse current (10/350 µs) in combination with DRL 10 B... (Iimp ) | 5 kA |
D1 Lightning impulse current (10/350 µs) per line in combination with DRL 10 B... (Iimp ) | 2.5 kA |
C2 Total nominal discharge current (8/20 µs) in combination with DRL 10 B... (In ) | 10 kA |
C2 Nominal discharge current (8/20 µs) per line in combination with DRL 10 B... (In ) | 5 kA |
C1 Nominal discharge current (8/20 µs) per line without DRL 10 B... (In ) | 0.25 kA |
Voltage protection level line-PG for Iimp D1 in combination with DRL 10 B... (Up ) | ≤ 95 V |
Voltage protection level line-line at 1 kV/µs C3 (Up ) | ≤ 135 V |
Voltage protection level line-PG at 1 kV/µs C3 (Up ) | ≤ 70 V |
Series resistance per line | 6.8 ohms |
Cut-off frequency line-PG (fG ) | 7.35 MHz |
Capacitance line-line (C ) | ≤ 350 pF |
Capacitance line-PG (C ) | ≤ 700 pF |
Operating temperature range (TU ) | -40 °C ... +80 °C |
Degree of protection | IP 20 (when plugged in) |
Plugs into | LSA disconnection block 2/10 or DRL 10 B ... plug-in SPD block |
Earthing via | earthing frame |
Enclosure material | polyamide PA 6.6 |
Colour | yellow |
Test standards | IEC 61643-21 / EN 61643-21 |
Approvals | EAC |
Product 907424 was added to Notepad.
Product 907424 was added to the cart.
SPD class | O |
Nominal voltage (UN ) | 60 V |
Max. continuous operating voltage (d.c.) (UC ) | 70 V |
Max. continuous operating voltage (a.c.) (UC ) | 49.5 V |
Nominal current (IL ) | 0.4 A |
D1 Total lightning impulse current (10/350 µs) in combination with DRL 10 B... (Iimp ) | 5 kA |
D1 Lightning impulse current (10/350 µs) per line in combination with DRL 10 B... (Iimp ) | 2.5 kA |
C2 Total nominal discharge current (8/20 µs) in combination with DRL 10 B... (In ) | 10 kA |
C2 Nominal discharge current (8/20 µs) per line in combination with DRL 10 B... (In ) | 5 kA |
C1 Nominal discharge current (8/20 µs) per line without DRL 10 B... (In ) | 0.25 kA |
Voltage protection level line-PG for Iimp D1 in combination with DRL 10 B... (Up ) | ≤ 115 V |
Voltage protection level line-line at 1 kV/µs C3 (Up ) | ≤ 185 V |
Voltage protection level line-PG at 1 kV/µs C3 (Up ) | ≤ 95 V |
Series resistance per line | 6.8 ohms |
Cut-off frequency line-PG (fG ) | 10.5 MHz |
Capacitance line-line (C ) | ≤ 250 pF |
Capacitance line-PG (C ) | ≤ 500 pF |
Operating temperature range (TU ) | -40 °C ... +80 °C |
Degree of protection | IP 20 (when plugged in) |
Plugs into | LSA disconnection block 2/10 or DRL 10 B ... plug-in SPD block |
Earthing via | earthing frame |
Enclosure material | polyamide PA 6.6 |
Colour | yellow |
Test standards | IEC 61643-21 / EN 61643-21 |
Approvals | EAC |
Product 907425 was added to Notepad.
Product 907425 was added to the cart.
SPD class | O |
Nominal voltage (UN ) | 180 V |
Max. continuous operating voltage (d.c.) (UC ) | 180 V |
Max. continuous operating voltage (a.c.) (UC ) | 127 V |
Nominal current (IL ) | 0.1 A |
D1 Total lightning impulse current (10/350 µs) in combination with DRL 10 B... (Iimp ) | 5 kA |
D1 Lightning impulse current (10/350 µs) per line in combination with DRL 10 B... (Iimp ) | 2.5 kA |
C2 Total nominal discharge current (8/20 µs) in combination with DRL 10 B... (In ) | 10 kA |
C2 Nominal discharge current (8/20 µs) per line in combination with DRL 10 B... (In ) | 5 kA |
C1 Nominal discharge current (8/20 µs) per line without DRL 10 B... (In ) | 0.5 kA |
Voltage protection level line-PG for Iimp D1 in combination with DRL 10 B... (Up ) | ≤ 280 V |
Voltage protection level line-line at 1 kV/µs C3 (Up ) | ≤ 500 V |
Voltage protection level line-PG at 1 kV/µs C3 (Up ) | ≤ 270 V |
Series resistance per line | 4.7 ohms |
Cut-off frequency line-PG (fG ) | 42 MHz |
Capacitance line-line (C ) | ≤ 50 pF |
Capacitance line-PG (C ) | ≤ 80 pF |
Operating temperature range (TU ) | -40 °C ... +80 °C |
Degree of protection | IP 20 (when plugged in) |
Plugs into | LSA disconnection block 2/10 or DRL 10 B ... plug-in SPD block |
Earthing via | earthing frame |
Enclosure material | polyamide PA 6.6 |
Colour | yellow |
Test standards | IEC 61643-21 / EN 61643-21 |
Approvals | EAC |
Product 907441 was added to Notepad.
Product 907441 was added to the cart.
SPD class | O |
Nominal voltage (UN ) | 12 V |
Max. continuous operating voltage (d.c.) (UC ) | 14 V |
Max. continuous operating voltage (a.c.) (UC ) | 9.5 V |
Nominal current (IL ) | 0.4 A |
D1 Total lightning impulse current (10/350 µs) in combination with DRL 10 B... (Iimp ) | 5 kA |
D1 Lightning impulse current (10/350 µs) per line in combination with DRL 10 B... (Iimp ) | 2.5 kA |
C2 Total nominal discharge current (8/20 µs) in combination with DRL 10 B... (In ) | 10 kA |
C2 Nominal discharge current (8/20 µs) per line in combination with DRL 10 B... (In ) | 5 kA |
C1 Nominal discharge current (8/20 µs) per line without DRL 10 B... (In ) | 0.5 kA |
Voltage protection level line-PG for Iimp D1 in combination with DRL 10 B... (Up ) | ≤ 500 V |
Voltage protection level line-line at 1 kV/µs C3 (Up ) | ≤ 18 V |
Series resistance per line | 2.2 ohms |
Cut-off frequency line-line (fG ) | 2.7 MHz |
Capacitance line-line (C ) | ≤ 2.0 nF |
Operating temperature range (TU ) | -40 °C ... +80 °C |
Degree of protection | IP 20 (when plugged in) |
Plugs into | LSA disconnection block 2/10 or DRL 10 B ... plug-in SPD block |
Enclosure material | polyamide PA 6.6 |
Colour | yellow |
Test standards | IEC 61643-21 / EN 61643-21 |
Approvals | EAC |
Product 907442 was added to Notepad.
Product 907442 was added to the cart.
SPD class | O |
Nominal voltage (UN ) | 24 V |
Max. continuous operating voltage (d.c.) (UC ) | 28 V |
Max. continuous operating voltage (a.c.) (UC ) | 19.5 V |
Nominal current (IL ) | 0.4 A |
D1 Total lightning impulse current (10/350 µs) in combination with DRL 10 B... (Iimp ) | 5 kA |
D1 Lightning impulse current (10/350 µs) per line in combination with DRL 10 B... (Iimp ) | 2.5 kA |
C2 Total nominal discharge current (8/20 µs) in combination with DRL 10 B... (In ) | 10 kA |
C2 Nominal discharge current (8/20 µs) per line in combination with DRL 10 B... (In ) | 5 kA |
C1 Nominal discharge current (8/20 µs) per line without DRL 10 B... (In ) | 0.5 kA |
Voltage protection level line-PG for Iimp D1 in combination with DRL 10 B... (Up ) | ≤ 500 V |
Voltage protection level line-line at 1 kV/µs C3 (Up ) | ≤ 36 V |
Series resistance per line | 2.2 ohms |
Cut-off frequency line-line (fG ) | 5.4 MHz |
Capacitance line-line (C ) | ≤ 1.1 nF |
Operating temperature range (TU ) | -40 °C ... +80 °C |
Degree of protection | IP 20 (when plugged in) |
Plugs into | LSA disconnection block 2/10 or DRL 10 B ... plug-in SPD block |
Enclosure material | polyamide PA 6.6 |
Colour | yellow |
Test standards | IEC 61643-21 / EN 61643-21 |
Approvals | EAC |
Product 907443 was added to Notepad.
Product 907443 was added to the cart.
SPD class | O |
Nominal voltage (UN ) | 48 V |
Max. continuous operating voltage (d.c.) (UC ) | 54 V |
Max. continuous operating voltage (a.c.) (UC ) | 38 V |
Nominal current (IL ) | 0.4 A |
D1 Total lightning impulse current (10/350 µs) in combination with DRL 10 B... (Iimp ) | 5 kA |
D1 Lightning impulse current (10/350 µs) per line in combination with DRL 10 B... (Iimp ) | 2.5 kA |
C2 Total nominal discharge current (8/20 µs) in combination with DRL 10 B... (In ) | 10 kA |
C2 Nominal discharge current (8/20 µs) per line in combination with DRL 10 B... (In ) | 5 kA |
C1 Nominal discharge current (8/20 µs) per line without DRL 10 B... (In ) | 0.25 kA |
Voltage protection level line-PG for Iimp D1 in combination with DRL 10 B... (Up ) | ≤ 500 V |
Voltage protection level line-line at 1 kV/µs C3 (Up ) | ≤ 70 V |
Series resistance per line | 4.7 ohms |
Cut-off frequency line-line (fG ) | 7.8 MHz |
Capacitance line-line (C ) | ≤ 700 pF |
Operating temperature range (TU ) | -40 °C ... +80 °C |
Degree of protection | IP 20 (when plugged in) |
Plugs into | LSA disconnection block 2/10 or DRL 10 B ... plug-in SPD block |
Enclosure material | polyamide PA 6.6 |
Colour | yellow |
Test standards | IEC 61643-21 / EN 61643-21 |
Approvals | EAC |
Product 907444 was added to Notepad.
Product 907444 was added to the cart.
SPD class | O |
Nominal voltage (UN ) | 60 V |
Max. continuous operating voltage (d.c.) (UC ) | 70 V |
Max. continuous operating voltage (a.c.) (UC ) | 49.5 V |
Nominal current (IL ) | 0.4 A |
D1 Total lightning impulse current (10/350 µs) in combination with DRL 10 B... (Iimp ) | 5 kA |
D1 Lightning impulse current (10/350 µs) per line in combination with DRL 10 B... (Iimp ) | 2.5 kA |
C2 Total nominal discharge current (8/20 µs) in combination with DRL 10 B... (In ) | 10 kA |
C2 Nominal discharge current (8/20 µs) per line in combination with DRL 10 B... (In ) | 5 kA |
C1 Nominal discharge current (8/20 µs) per line without DRL 10 B... (In ) | 0.25 kA |
Voltage protection level line-PG for Iimp D1 in combination with DRL 10 B... (Up ) | ≤ 500 V |
Voltage protection level line-line at 1 kV/µs C3 (Up ) | ≤ 95 V |
Series resistance per line | 4.7 ohms |
Cut-off frequency line-line (fG ) | 11 MHz |
Capacitance line-line (C ) | ≤ 500 pF |
Operating temperature range (TU ) | -40 °C ... +80 °C |
Degree of protection | IP 20 (when plugged in) |
Plugs into | LSA disconnection block 2/10 or DRL 10 B ... plug-in SPD block |
Enclosure material | polyamide PA 6.6 |
Colour | yellow |
Test standards | IEC 61643-21 / EN 61643-21 |
Approvals | EAC |
Product 907445 was added to Notepad.
Product 907445 was added to the cart.
SPD class | O |
Nominal voltage (UN ) | 110 V |
Max. continuous operating voltage (d.c.) (UC ) | 180 V |
Max. continuous operating voltage (a.c.) (UC ) | 127 V |
Nominal current (IL ) | 0.4 A |
D1 Total lightning impulse current (10/350 µs) in combination with DRL 10 B... (Iimp ) | 5 kA |
D1 Lightning impulse current (10/350 µs) per line in combination with DRL 10 B... (Iimp ) | 2.5 kA |
C2 Total nominal discharge current (8/20 µs) in combination with DRL 10 B... (In ) | 10 kA |
C2 Nominal discharge current (8/20 µs) per line in combination with DRL 10 B... (In ) | 5 kA |
C1 Nominal discharge current (8/20 µs) per line without DRL 10 B... (In ) | 0.25 kA |
Voltage protection level line-PG for Iimp D1 in combination with DRL 10 B... (Up ) | ≤ 500 V |
Voltage protection level line-line at 1 kV/µs C3 (Up ) | ≤ 250 V |
Series resistance per line | 4.7 ohms |
Cut-off frequency line-line (fG ) | 20 MHz |
Capacitance line-line (C ) | ≤ 200 pF |
Operating temperature range (TU ) | -40 °C ... +80 °C |
Degree of protection | IP 20 (when plugged in) |
Plugs into | LSA disconnection block 2/10 or DRL 10 B ... plug-in SPD block |
Enclosure material | polyamide PA 6.6 |
Colour | yellow |
Test standards | IEC 61643-21 / EN 61643-21 |
Approvals | EAC |
Product 907430 was added to Notepad.
Product 907430 was added to the cart.
SPD class | O |
Nominal voltage (UN ) | 180 V |
Max. continuous operating voltage (d.c.) (UC ) | 180 V |
Max. continuous operating voltage (a.c.) (UC ) | 127 V |
Nominal current (IL ) | 0.1 A |
D1 Total lightning impulse current (10/350 µs) in combination with DRL 10 B... (Iimp ) | 5 kA |
D1 Lightning impulse current (10/350 µs) per line in combination with DRL 10 B... (Iimp ) | 2.5 kA |
C2 Total nominal discharge current (8/20 µs) in combination with DRL 10 B... (In ) | 10 kA |
C2 Nominal discharge current (8/20 µs) per line in combination with DRL 10 B... (In ) | 5 kA |
C1 Nominal discharge current (8/20 µs) per line without DRL 10 B... (In ) | 0.25 kA |
Voltage protection level line-PG for Iimp D1 in combination with DRL 10 B... (Up ) | ≤ 500 V |
Voltage protection level line-line at 1 kV/µs C3 (Up ) | ≤ 270 V |
Series resistance per line | 10 ohms +/- 15% |
Cut-off frequency line-line (fG ) | 61 MHz |
Capacitance line-line (C ) | ≤ 80 pF |
Version | integrated overcurrent protection |
Operating temperature range (TU ) | 0 °C ... +70 °C |
Degree of protection | IP 20 (when plugged in) |
Plugs into | LSA disconnection block 2/10 or DRL 10 B... plug-in SPD block |
Enclosure material | polyamide PA 6.6 |
Colour | yellow |
Test standards | IEC 61643-21 / EN 61643-21 |
Approvals | EAC |
Product 907470 was added to Notepad.
Product 907470 was added to the cart.
SPD class | O |
Nominal voltage (UN ) | 24 V |
Max. continuous operating voltage (d.c.) (UC ) | 28 V |
Max. continuous operating voltage (a.c.) (UC ) | 19.5 V |
Nominal current (IL ) | 0.4 A |
D1 Total lightning impulse current (10/350 µs) in combination with DRL 10 B... (Iimp ) | 5 kA |
D1 Lightning impulse current (10/350 µs) per line in combination with DRL 10 B... (Iimp ) | 2.5 kA |
C2 Total nominal discharge current (8/20 µs) in combination with DRL 10 B... (In ) | 10 kA |
C2 Nominal discharge current (8/20 µs) per line in combination with DRL 10 B... (In ) | 5 kA |
C1 Nominal discharge current (8/20 µs) per line without DRL 10 B... (In ) | 0.5 kA |
Voltage protection level line-PG for Iimp D1 in combination with DRL 10 B... (Up ) | ≤ 500 V |
Voltage protection level line-line at 1 kV/µs C3 (Up ) | ≤ 46 V |
Series resistance per line | 4.7 ohms |
Cut-off frequency line-line (100 ohms) (fG ) | 85 MHz |
Capacitance line-line (C ) | ≤ 22 pF |
Operating temperature range (TU ) | -40 °C ... +80 °C |
Degree of protection | IP 20 (when plugged in) |
Plugs into | LSA disconnection block 2/10 or DRL 10 B... plug-in SPD block |
Enclosure material | polyamide PA 6.6 |
Colour | yellow |
Test standards | IEC 61643-21 / EN 61643-21 |
Approvals | EAC |