Cleaning work from 1 to 36 kV may be performed under the supervision of a competent, qualified electrician according to DIN VDE 0105-100 "Operation of electrical installations", observing the sections 6.3.1 to 6.3.12 and the accident prevention regulations of Germany's BGETEM "Electrical installations and equipment" observing DGUV Rule 3.
- Based on DIN VDE 0681-1 and DIN VDE 0682-621
- Not suitable for use in wet weather conditions
- For indoor and outdoor installations
- Damp cleaning equipment for use under live conditions with special cleaning liquid
- Universal gear coupling for replacing and adjusting the angle of operating heads
- Rigid and flexible plug-in operating heads allow fast and easy replacement of the sponges
- Delivered in a suitable transport case