DEHNpipe 配件

EMC电缆格兰头

带有屏蔽连接的黄铜格兰头。

1 Product

Part No. 929982 KV S M20 MS 9.5

GTIN 4013364098695, Customs tariff No. (EU): 741220, Gross weight: 32.72 g, PU: 1.00


Images

Additional information

KV S M20 MS 9.5 EMC电缆格兰头
电缆格兰头,M20规格,屏蔽
密封范围 (直径):6.5-9.5 mm

制造商: DEHN
型号: KV S M20 MS 9.5
货号: 929982
其他类似产品

 

Technical data

密封范围 (直径) 6.5-9.5 mm
屏蔽直径 3.2-6.5 mm
安装方式 M20 x 1.5
防护等线 IP 68

Product 929982 was added to Notepad.

Product 929982 was added to the cart.


电缆格兰头

非屏蔽连接的黄铜格兰头。

1 Product

Part No. 929984 KV M20 MS 10.5

GTIN 4013364098688, Customs tariff No. (EU): 741220, Gross weight: 30.00 g, PU: 1.00


Images

Additional information

KV M20 MS 10.5 电缆格兰头
电缆格兰头,M20规格,非屏蔽
密封范围 (直径):7-10.5 mm

制造商: DEHN
型号: KV M20 MS 10.5
货号: 929984
其他类似产品

 

Technical data

密封范围 (直径) 7.0-10.5 mm
安装方式 M20 x 1.5
防护等线 IP 68

Product 929984 was added to Notepad.

Product 929984 was added to the cart.


黄铜接地环

镀镍黄铜的接地环,用于DPI产品的外部接地。

1 Product

Part No. 929996 ER DPI M20

GTIN 4013364098244, Customs tariff No. (EU): 853690, Gross weight: 13.20 g, PU: 1.00


Images

Additional information

ER DPI M20 黄铜接地环
MS接地环,M20规格
在现场外壳无法接地时
用于DEHNpipe的外部接地




制造商: DEHN
型号: ER DPI M20
货号: 929996
其他类似产品

 

Technical data

安装方式 DPI M20 x 1.5

Product 929996 was added to Notepad.

Product 929996 was added to the cart.


back to top