Spændingstester PHE4 mellemspænding

  • Egentest af alle aktive dele, herunder prøvespids
  • Unikt klikfatningssystem
  • Indbygget akustisk og optisk indikering
  • Kan også anvendes i nedbør

Nominel spænding op til 30 kV / 50 Hz, M12-gevind

Kategori "S" til koblingsanlæg og luftledninger.

5 Products

Part No. 783003 PHE4 3 S

GTIN 4013364310179, Customs tariff No. (EU): 90303370, Gross weight: 2.37 kg, PU: 1.00 Pakkestørrelse

Predecessor

Images

Certificates

 

Technical data

Nominel spænding (UN ) 3 kV
Totallængde (lG ) 1030 mm
Indstiksdybde (IO ) 230 mm
*) alle strømkredse inklusiv prøvespids.

Product 783003 was added to Notepad.

Product 783003 was added to the cart.

Part No. 783006 PHE4 6 S

GTIN 4013364310155, Customs tariff No. (EU): 90303370, Gross weight: 2.19 kg, PU: 1.00 Pakkestørrelse

Predecessor

Images

Certificates

 

Technical data

Nominel spænding (UN ) 6 kV
Totallængde (lG ) 1030 mm
Indstiksdybde (IO ) 230 mm
*) alle strømkredse inklusiv prøvespids.

Product 783006 was added to Notepad.

Product 783006 was added to the cart.

Part No. 783010 PHE4 10 S

GTIN 4013364297869, Customs tariff No. (EU): 90303370, Gross weight: 2.37 kg, PU: 1.00 Pakkestørrelse

Predecessor

Images

Certificates

 

Technical data

Nominel spænding (UN ) 10 kV
Totallængde (lG ) 1030 mm
Indstiksdybde (IO ) 230 mm
*) alle strømkredse inklusiv prøvespids.

Product 783010 was added to Notepad.

Product 783010 was added to the cart.

Part No. 783020 PHE4 20 S

GTIN 4013364310124, Customs tariff No. (EU): 90303370, Gross weight: 2.27 kg, PU: 1.00 Pakkestørrelse

Predecessor

Images

Certificates

 

Technical data

Nominel spænding (UN ) 20 kV
Totallængde (lG ) 1200 mm
Indstiksdybde (IO ) 400 mm
*) alle strømkredse inklusiv prøvespids.

Product 783020 was added to Notepad.

Product 783020 was added to the cart.

Part No. 783030 PHE4 30 S

GTIN 4013364310100, Customs tariff No. (EU): 90303370, Gross weight: 2.75 kg, PU: 1.00 Pakkestørrelse

Predecessor

Images

Certificates

 

Technical data

Nominel spænding (UN ) 30 kV
Totallængde (lG ) 1720 mm
Indstiksdybde (IO ) 920 mm
*) alle strømkredse inklusiv prøvespids.

Product 783030 was added to Notepad.

Product 783030 was added to the cart.


Nominelt spændingsområde op til 36 kV / 50 Hz, M12-gevind

Kategori "S" til koblingsanlæg og luftledninger.

6 Products

Part No. 783013 PHE4 1 3 S

GTIN 4013364310186, Customs tariff No. (EU): 90303370, Gross weight: 2.60 kg, PU: 1.00 Pakkestørrelse


Images

Certificates

 

Technical data

Nominel spænding (UN ) 1 ... 3 kV
Totallængde (lG ) 1410 mm
Indstiksdybde (IO ) 610 mm
*) alle strømkredse inklusiv prøvespids.

Product 783013 was added to Notepad.

Product 783013 was added to the cart.

Part No. 783231 PHE4 3 10 S

GTIN 4013364310087, Customs tariff No. (EU): 90303370, Gross weight: 2.37 kg, PU: 1.00 Pakkestørrelse

Predecessor

Images

Certificates

 

Technical data

Nominel spænding (UN ) 3 ... 10 kV
Totallængde (lG ) 1410 mm
Indstiksdybde (IO ) 610 mm
*) alle strømkredse inklusiv prøvespids.

Product 783231 was added to Notepad.

Product 783231 was added to the cart.

Part No. 783235 PHE4 6 20 S

GTIN 4013364310049, Customs tariff No. (EU): 90303370, Gross weight: 2.47 kg, PU: 1.00 Pakkestørrelse

Predecessor

Images

Certificates

 

Technical data

Nominel spænding (UN ) 6 ... 20 kV
Totallængde (lG ) 1600 mm
Indstiksdybde (IO ) 800 mm
*) alle strømkredse inklusiv prøvespids.

Product 783235 was added to Notepad.

Product 783235 was added to the cart.

Part No. 783240 PHE4 10 20 S

GTIN 4013364310056, Customs tariff No. (EU): 90303370, Gross weight: 2.37 kg, PU: 1.00 Pakkestørrelse


Images

Certificates

 

Technical data

Nominel spænding (UN ) 10 ... 20 kV
Totallængde (lG ) 1410 mm
Indstiksdybde (IO ) 610 mm
*) alle strømkredse inklusiv prøvespids.

Product 783240 was added to Notepad.

Product 783240 was added to the cart.

Part No. 783250 PHE4 10 30 S

GTIN 4013364309999, Customs tariff No. (EU): 90303370, Gross weight: 2.53 kg, PU: 1.00 Pakkestørrelse

Predecessor

Images

Certificates

 

Technical data

Nominel spænding (UN ) 10 ... 30 kV
Totallængde (lG ) 1720 mm
Indstiksdybde (IO ) 920 mm
*) alle strømkredse inklusiv prøvespids.

Product 783250 was added to Notepad.

Product 783250 was added to the cart.

Part No. 783245 PHE4 20 36 S

GTIN 4013364310032, Customs tariff No. (EU): 90303370, Gross weight: 2.53 kg, PU: 1.00 Pakkestørrelse


Images

Certificates

 

Technical data

Nominel spænding (UN ) 20 ... 36 kV
Totallængde (lG ) 1720 mm
Indstiksdybde (IO ) 920 mm
*) alle strømkredse inklusiv prøvespids.

Product 783245 was added to Notepad.

Product 783245 was added to the cart.


Nominelt spændingsområde op til 36 kV / 50 Hz, omskiftelig, M12-gevind

Kategori "S" til koblingsanlæg og luftledninger.

3 Products

Part No. 783520 PHE4 U 2 20 S

GTIN 4013364309913, Customs tariff No. (EU): 90303370, Gross weight: 2.47 kg, PU: 1.00 Pakkestørrelse


Images

Certificates

 

Technical data

Nominel spænding (UN ) 2 ... 6 / 6 ... 20 kV
Totallængde (lG ) 1600 mm
Indstiksdybde (IO ) 800 mm
*) alle strømkredse inklusiv prøvespids.

Product 783520 was added to Notepad.

Product 783520 was added to the cart.

Part No. 783530 PHE4 U 3 30 S

GTIN 4013364309968, Customs tariff No. (EU): 90303370, Gross weight: 2.53 kg, PU: 1.00 Pakkestørrelse

Predecessor

Images

Certificates

 

Technical data

Nominel spænding (UN ) 3 ... 10 / 10 ... 30 kV
Totallængde (lG ) 1720 mm
Indstiksdybde (IO ) 920 mm
*) alle strømkredse inklusiv prøvespids.

Product 783530 was added to Notepad.

Product 783530 was added to the cart.

Part No. 783536 PHE4 U 6 36 S

GTIN 4013364309944, Customs tariff No. (EU): 90303370, Gross weight: 2.53 kg, PU: 1.00 Pakkestørrelse


Images

Certificates

 

Technical data

Nominel spænding (UN ) 6 ... 15 / 15 ... 36 kV
Totallængde (lG ) 1720 mm
Indstiksdybde (IO ) 920 mm
*) alle strømkredse inklusiv prøvespids.

Product 783536 was added to Notepad.

Product 783536 was added to the cart.


Nominel spænding op til 30 kV / 50 Hz, tandkobling

Kategori "S" til koblingsanlæg og luftledninger.

5 Products

Part No. 783103 PHE4 3 S ZK

GTIN 4013364317277, Customs tariff No. (EU): 90303370, Gross weight: 2.19 kg, PU: 1.00 Pakkestørrelse


Images

Certificates

 

Technical data

Nominel spænding (UN ) 3 kV
Totallængde (lG ) 1070 mm
Indstiksdybde (IO ) 230 mm
*) alle strømkredse inklusiv prøvespids.

Product 783103 was added to Notepad.

Product 783103 was added to the cart.

Part No. 783106 PHE4 6 S ZK

GTIN 4013364317260, Customs tariff No. (EU): 90303370, Gross weight: 2.19 kg, PU: 1.00 Pakkestørrelse


Images

Certificates

 

Technical data

Nominel spænding (UN ) 6 kV
Totallængde (lG ) 1070 mm
Indstiksdybde (IO ) 230 mm
*) alle strømkredse inklusiv prøvespids.

Product 783106 was added to Notepad.

Product 783106 was added to the cart.

Part No. 783110 PHE4 10 S ZK

GTIN 4013364317253, Customs tariff No. (EU): 90303370, Gross weight: 2.19 kg, PU: 1.00 Pakkestørrelse


Images

Certificates

 

Technical data

Nominel spænding (UN ) 10 kV
Totallængde (lG ) 1070 mm
Indstiksdybde (IO ) 230 mm
*) alle strømkredse inklusiv prøvespids.

Product 783110 was added to Notepad.

Product 783110 was added to the cart.

Part No. 783120 PHE4 20 S ZK

GTIN 4013364317246, Customs tariff No. (EU): 90303370, Gross weight: 2.27 kg, PU: 1.00 Pakkestørrelse


Images

Certificates

 

Technical data

Nominel spænding (UN ) 20 kV
Totallængde (lG ) 1240 mm
Indstiksdybde (IO ) 400 mm
*) alle strømkredse inklusiv prøvespids.

Product 783120 was added to Notepad.

Product 783120 was added to the cart.

Part No. 783130 PHE4 30 S ZK

GTIN 4013364317239, Customs tariff No. (EU): 90303370, Gross weight: 2.53 kg, PU: 1.00 Pakkestørrelse


Images

Certificates

 

Technical data

Nominel spænding (UN ) 30 kV
Totallængde (lG ) 1760 mm
Indstiksdybde (IO ) 920 mm
*) alle strømkredse inklusiv prøvespids.

Product 783130 was added to Notepad.

Product 783130 was added to the cart.


Nominelt spændingsområde op til 30 kV / 50 Hz, tandkobling

Kategori "S" til koblingsanlæg og luftledninger.

3 Products

Part No. 783141 PHE4 3 10 S ZK

GTIN 4013364317222, Customs tariff No. (EU): 90303370, Gross weight: 2.37 kg, PU: 1.00 Pakkestørrelse


Images

Certificates

 

Technical data

Nominel spænding (UN ) 3 ... 10 kV
Totallængde (lG ) 1450 mm
Indstiksdybde (IO ) 610 mm
*) alle strømkredse inklusiv prøvespids.

Product 783141 was added to Notepad.

Product 783141 was added to the cart.

Part No. 783151 PHE4 6 20 S ZK

GTIN 4013364317215, Customs tariff No. (EU): 90303370, Gross weight: 2.47 kg, PU: 1.00 Pakkestørrelse


Images

Certificates

 

Technical data

Nominel spænding (UN ) 6 ... 20 kV
Totallængde (lG ) 1640 mm
Indstiksdybde (IO ) 800 mm
*) alle strømkredse inklusiv prøvespids.

Product 783151 was added to Notepad.

Product 783151 was added to the cart.

Part No. 783161 PHE4 10 30 S ZK

GTIN 4013364317208, Customs tariff No. (EU): 90303370, Gross weight: 2.53 kg, PU: 1.00 Pakkestørrelse


Images

Certificates

 

Technical data

Nominel spænding (UN ) 10 ... 30 kV
Totallængde (lG ) 1760 mm
Indstiksdybde (IO ) 920 mm
*) alle strømkredse inklusiv prøvespids.

Product 783161 was added to Notepad.

Product 783161 was added to the cart.


Nominelt spændingsområde op til 30 kV / 60 Hz, M12-gevind

Kategori "S" til koblingsanlæg og luftledninger.

5 Products

Part No. 783332 PHE4 3 10 S 60

GTIN 4013364310070, Customs tariff No. (EU): 90303370, Gross weight: 2.37 kg, PU: 1.00 Pakkestørrelse


Images

Certificates

 

Technical data

Nominel spænding (UN ) 3 ... 10 kV
Totallængde (lG ) 1410 mm
Indstiksdybde (IO ) 610 mm
*) alle strømkredse inklusiv prøvespids.

Product 783332 was added to Notepad.

Product 783332 was added to the cart.

Part No. 783335 PHE4 6 20 S 60

GTIN 4013364310001, Customs tariff No. (EU): 90303370, Gross weight: 2.47 kg, PU: 1.00 Pakkestørrelse


Images

Certificates

 

Technical data

Nominel spænding (UN ) 6 ... 20 kV
Totallængde (lG ) 1600 mm
Indstiksdybde (IO ) 800 mm
*) alle strømkredse inklusiv prøvespids.

Product 783335 was added to Notepad.

Product 783335 was added to the cart.

Part No. 783345 PHE4 10 30 S 60

GTIN 4013364309975, Customs tariff No. (EU): 90303370, Gross weight: 2.53 kg, PU: 1.00 Pakkestørrelse


Images

Certificates

 

Technical data

Nominel spænding (UN ) 10 ... 30 kV
Totallængde (lG ) 1720 mm
Indstiksdybde (IO ) 920 mm
*) alle strømkredse inklusiv prøvespids.

Product 783345 was added to Notepad.

Product 783345 was added to the cart.

Part No. 783342 PHE4 20 36 S 60

GTIN 4013364310025, Customs tariff No. (EU): 90303370, Gross weight: 2.53 kg, PU: 1.00 Pakkestørrelse


Images

Certificates

 

Technical data

Nominel spænding (UN ) 20 ... 36 kV
Totallængde (lG ) 1720 mm
Indstiksdybde (IO ) 920 mm
*) alle strømkredse inklusiv prøvespids.

Product 783342 was added to Notepad.

Product 783342 was added to the cart.

Part No. 783395 PHE4 U 3 36 S 60

GTIN 4013364309951, Customs tariff No. (EU): 90303370, Gross weight: 2.53 kg, PU: 1.00 Pakkestørrelse


Images

Certificates

 

Technical data

Nominel spænding (UN ) 3 ... 10 / 12 ... 36 kV
Totallængde (lG ) 1720 mm
Indstiksdybde (IO ) 920 mm
*) alle strømkredse inklusiv prøvespids.

Product 783395 was added to Notepad.

Product 783395 was added to the cart.


Nominelt spændingsområde op til 20 kV / 50 Hz, omskiftelig

Kategori "S" til koblingsanlæg og luftledninger.

1 Product

Part No. 783430 PHE4 U 6 20 S 16.7 50

GTIN 4013364309906, Customs tariff No. (EU): 90303370, Gross weight: 2.47 kg, PU: 1.00 Pakkestørrelse


Images

Certificates

 

Technical data

Nominel spænding (UN ) 6 ... 20 kV
Totallængde (lG ) 1600 mm
Indstiksdybde (IO ) 800 mm
*) alle strømkredse inklusiv prøvespids.

Product 783430 was added to Notepad.

Product 783430 was added to the cart.


Nominelt spændingsområde op til 20 kV / 16,7 Hz, M12-gevind

Kategori "S" til koblingsanlæg og luftledninger.

1 Product

Part No. 783420 PHE4 6 20 S 16.7

GTIN 4013364309890, Customs tariff No. (EU): 90303370, Gross weight: 2.47 kg, PU: 1.00 Pakkestørrelse


Images

Certificates

 

Technical data

Nominel spænding (UN ) 6 ... 20 kV
Totallængde (lG ) 1600 mm
Indstiksdybde (IO ) 800 mm
*) alle strømkredse inklusiv prøvespids.

Product 783420 was added to Notepad.

Product 783420 was added to the cart.