Your dashboard services.
Register to access all tools.

Isolerende handsker op til 1000 V

  • Til arbejde i anlæg med spænding
  • Handskerne har en fremragende pasform, høj elasticitet samt optimal isoleringsevne
  • Der kan fås forskellige udgaver afhængigt af kravene
  • Certificeret iht. PPE-forordningen (EU) 2016/425

Isolerende handsker, kategori AZC

Syre-, ozon- og kuldebestandig

8 Products

Part No. 787480 KL-A-8-36-S

GTIN 4013364479821, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

 

Technical data

Klasse 00
Kategori AZC
Nominel spænding op til (UN ) 500 V
Farve rød
Tykkelse 0,5 mm
Samlet længde 360 mm
Størrelse 8
Materiale Naturgummi

Product 787480 was added to Notepad.

Product 787480 was added to the cart.

Part No. 787481 KL-A-9-36-S

GTIN 4013364479838, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa

Predecessor

Images

 

Technical data

Klasse 00
Kategori AZC
Nominel spænding op til (UN ) 500 V
Farve rød
Tykkelse 0,5 mm
Samlet længde 360 mm
Størrelse 9
Materiale Naturgummi

Product 787481 was added to Notepad.

Product 787481 was added to the cart.

Part No. 787482 KL-A-10-36-S

GTIN 4013364479845, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa

Predecessor

Images

 

Technical data

Klasse 00
Kategori AZC
Nominel spænding op til (UN ) 500 V
Farve rød
Tykkelse 0,5 mm
Samlet længde 360 mm
Størrelse 10
Materiale Naturgummi

Product 787482 was added to Notepad.

Product 787482 was added to the cart.

Part No. 787483 KL-A-11-36-S

GTIN 4013364479852, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

 

Technical data

Klasse 00
Kategori AZC
Nominel spænding op til (UN ) 500 V
Farve rød
Tykkelse 0,5 mm
Samlet længde 360 mm
Størrelse 11
Materiale Naturgummi

Product 787483 was added to Notepad.

Product 787483 was added to the cart.

Part No. 787484 KL-B-8-36-S

GTIN 4013364479814, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

 

Technical data

Klasse 0
Kategori AZC
Nominel spænding op til (UN ) 1000 V
Farve rød
Tykkelse 1,0 mm
Samlet længde 360 mm
Størrelse 8
Materiale Naturgummi

Product 787484 was added to Notepad.

Product 787484 was added to the cart.

Part No. 787485 KL-B-9-36-S

GTIN 4013364479920, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa

Predecessor

Images

 

Technical data

Klasse 0
Kategori AZC
Nominel spænding op til (UN ) 1000 V
Farve rød
Tykkelse 1,0 mm
Samlet længde 360 mm
Størrelse 9
Materiale Naturgummi

Product 787485 was added to Notepad.

Product 787485 was added to the cart.

Part No. 787486 KL-B-10-36-S

GTIN 4013364479937, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa

Predecessor

Images

 

Technical data

Klasse 0
Kategori AZC
Nominel spænding op til (UN ) 1000 V
Farve rød
Tykkelse 1,0 mm
Samlet længde 360 mm
Størrelse 10
Materiale Naturgummi

Product 787486 was added to Notepad.

Product 787486 was added to the cart.

Part No. 787487 KL-B-11-36-S

GTIN 4013364479944, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

 

Technical data

Klasse 0
Kategori AZC
Nominel spænding op til (UN ) 1000 V
Farve rød
Tykkelse 1,0 mm
Samlet længde 360 mm
Størrelse 11
Materiale Naturgummi

Product 787487 was added to Notepad.

Product 787487 was added to the cart.


Isolerende handsker, kategori RC

Bestandighed mod syrer,ozon og olie samt mod ekstremt lave temperaturer.

8 Products

Part No. 787490 KC-AI-8-36-S

GTIN 4013364479951, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Certificates

 

Technical data

Klasse 00
Kategori RC
Nominel spænding op til (UN ) 500 V
Farve sort
Tykkelse 1,8 mm
Samlet længde 360 mm
Størrelse 8
Materiale Naturgummi
Arc Rating iht. ASTM F2675 14 cal/cm2

Product 787490 was added to Notepad.

Product 787490 was added to the cart.

Part No. 787491 KC-AI-9-36-S

GTIN 4013364479968, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa

Predecessor

Images

Certificates

 

Technical data

Klasse 00
Kategori RC
Nominel spænding op til (UN ) 500 V
Farve sort
Tykkelse 1,8 mm
Samlet længde 360 mm
Størrelse 9
Materiale Naturgummi
Arc Rating iht. ASTM F2675 14 cal/cm2

Product 787491 was added to Notepad.

Product 787491 was added to the cart.

Part No. 787492 KC-AI-10-36-S

GTIN 4013364479975, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa

Predecessor

Images

Certificates

 

Technical data

Klasse 00
Kategori RC
Nominel spænding op til (UN ) 500 V
Farve sort
Tykkelse 1,8 mm
Samlet længde 360 mm
Størrelse 10
Materiale Naturgummi
Arc Rating iht. ASTM F2675 14 cal/cm2

Product 787492 was added to Notepad.

Product 787492 was added to the cart.

Part No. 787493 KC-AI-11-36-S

GTIN 4013364479982, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Certificates

 

Technical data

Klasse 00
Kategori RC
Nominel spænding op til (UN ) 500 V
Farve sort
Tykkelse 1,8 mm
Samlet længde 360 mm
Størrelse 11
Materiale Naturgummi
Arc Rating iht. ASTM F2675 14 cal/cm2

Product 787493 was added to Notepad.

Product 787493 was added to the cart.

Part No. 787494 KC-BI-8-36-S

GTIN 4013364479999, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Certificates

 

Technical data

Klasse 0
Kategori RC
Nominel spænding op til (UN ) 1000 V
Farve sort
Tykkelse 2,3 mm
Samlet længde 360 mm
Størrelse 8
Materiale Naturgummi
Arc Rating iht. ASTM F2675 25 cal/cm2

Product 787494 was added to Notepad.

Product 787494 was added to the cart.

Part No. 787495 KC-BI-9-36-S

GTIN 4013364480001, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Certificates

 

Technical data

Klasse 0
Kategori RC
Nominel spænding op til (UN ) 1000 V
Farve sort
Tykkelse 2,3 mm
Samlet længde 360 mm
Størrelse 9
Materiale Naturgummi
Arc Rating iht. ASTM F2675 25 cal/cm2

Product 787495 was added to Notepad.

Product 787495 was added to the cart.

Part No. 787496 KC-BI-10-36-S

GTIN 4013364480018, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Certificates

 

Technical data

Klasse 0
Kategori RC
Nominel spænding op til (UN ) 1000 V
Farve sort
Tykkelse 2,3 mm
Samlet længde 360 mm
Størrelse 10
Materiale Naturgummi
Arc Rating iht. ASTM F2675 25 cal/cm2

Product 787496 was added to Notepad.

Product 787496 was added to the cart.

Part No. 787497 KC-BI-11-36-S

GTIN 4013364480025, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Certificates

 

Technical data

Klasse 0
Kategori RC
Nominel spænding op til (UN ) 1000 V
Farve sort
Tykkelse 2,3 mm
Samlet længde 360 mm
Størrelse 11
Materiale Naturgummi
Arc Rating iht. ASTM F2675 25 cal/cm2

Product 787497 was added to Notepad.

Product 787497 was added to the cart.


Isolerende handsker, kategori RC, lysbuesikre iht. beskyttelsesklasse APC 2

4 Products

Part No. 785381 CG-10/S2 A R 8

GTIN 4013364461499, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Certificates

 

Technical data

Klasse 0
Kategori RC
Nominel spænding op til (UN ) 1000 V
Lysbuebeskyttelsesklasse (box-test 7 kA/0,5 s – enpolet) APC 2
Farve rød
Tykkelse 1,0 mm
Samlet længde 360 mm
Størrelse 8
Materiale Naturlatex

Product 785381 was added to Notepad.

Product 785381 was added to the cart.

Part No. 785382 CG-10/S2 B R 9

GTIN 4013364461512, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Certificates

 

Technical data

Klasse 0
Kategori RC
Nominel spænding op til (UN ) 1000 V
Lysbuebeskyttelsesklasse (box-test 7 kA/0,5 s – enpolet) APC 2
Farve rød
Tykkelse 1,0 mm
Samlet længde 360 mm
Størrelse 9
Materiale Naturlatex

Product 785382 was added to Notepad.

Product 785382 was added to the cart.

Part No. 785383 CG-10/S2 C R 10

GTIN 4013364461529, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Certificates

 

Technical data

Klasse 0
Kategori RC
Nominel spænding op til (UN ) 1000 V
Lysbuebeskyttelsesklasse (box-test 7 kA/0,5 s – enpolet) APC 2
Farve rød
Tykkelse 1,0 mm
Samlet længde 360 mm
Størrelse 10
Materiale Naturlatex

Product 785383 was added to Notepad.

Product 785383 was added to the cart.

Part No. 785384 CG-10/S2 D R 11

GTIN 4013364461543, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Certificates

 

Technical data

Klasse 0
Kategori RC
Nominel spænding op til (UN ) 1000 V
Lysbuebeskyttelsesklasse (box-test 7 kA/0,5 s – enpolet) APC 2
Farve rød
Tykkelse 1,0 mm
Samlet længde 360 mm
Størrelse 11
Materiale Naturlatex

Product 785384 was added to Notepad.

Product 785384 was added to the cart.


NH-sikringshåndtag med beskyttelsesærme

Tilhåndtering af NH-sikringer størrelse 00, 1, 2 og 3

1 Product

Part No. 785645 NHS AG 00 3 NS

GTIN 4013364086869, Customs tariff No. (EU): 85363090, Gross weight: 420.00 g, PU: 1.00 Pakkestørrelse


Images

Certificates

 

Technical data

Nominel spænding op til (UN ) 1000 V
Farve Brun
Materiale Bomuld

Product 785645 was added to Notepad.

Product 785645 was added to the cart.


back to top