Your dashboard services.
Register to access all tools.

Sikringer imod genindkobling

  • Til beskyttelse imod genindkobling
  • Symbolet "Tænd ikke" iht. ASR A13

Spærreprop

Til skrueindsatser.

3 Products

Part No. 785639 SE E14

GTIN 4013364087019, Customs tariff No. (EU): 85369095, Gross weight: 15.00 g, PU: 10.00 Pakkestørrelse


Images

Additional information

 

Technical data

Størrelse E14
Diameter 20 mm
Dimensioner Ø20 x 40 mm

Product 785639 was added to Notepad.

Product 785639 was added to the cart.

Part No. 785650 SE E18

GTIN 4013364106536, Customs tariff No. (EU): 85369095, Gross weight: 22.00 g, PU: 10.00 Pakkestørrelse


Images

Additional information

 

Technical data

Størrelse E18
Diameter 25 mm
Dimensioner Ø25 x 40 mm

Product 785650 was added to Notepad.

Product 785650 was added to the cart.

Part No. 785640 SE E27 E33

GTIN 4013364087026, Customs tariff No. (EU): 85369095, Gross weight: 55.00 g, PU: 10.00 Pakkestørrelse


Images

Additional information

 

Technical data

Størrelse E27 og E33
Diameter 45 mm
Dimensioner Ø45 x 55 mm

Product 785640 was added to Notepad.

Product 785640 was added to the cart.


Isolerende sikringsindsats

Til NH-sikringsholdere og sikringslister.

4 Products

Part No. 785641 SE NH00

GTIN 4013364087897, Customs tariff No. (EU): 85369095, Gross weight: 67.00 g, PU: 10.00 Pakkestørrelse


Images

Additional information

 

Technical data

Størrelse 00
Knive 13 x 5 mm
Dimensioner 80 mm

Product 785641 was added to Notepad.

Product 785641 was added to the cart.

Part No. 785642 SE NH0

GTIN 4013364087903, Customs tariff No. (EU): 85369095, Gross weight: 87.00 g, PU: 10.00 Pakkestørrelse


Images

Additional information

 

Technical data

Størrelse 0
Knive 38 x 5 mm
Dimensioner 125 mm

Product 785642 was added to Notepad.

Product 785642 was added to the cart.

Part No. 785643 SE NH1

GTIN 4013364087910, Customs tariff No. (EU): 85369095, Gross weight: 92.00 g, PU: 10.00 Pakkestørrelse


Images

Additional information

 

Technical data

Størrelse 1
Knive 38 x 5 mm
Dimensioner 135 mm

Product 785643 was added to Notepad.

Product 785643 was added to the cart.

Part No. 785644 SE NH2 3

GTIN 4013364087927, Customs tariff No. (EU): 85369095, Gross weight: 92.00 g, PU: 10.00 Pakkestørrelse


Images

Additional information

 

Technical data

Størrelse 2 og 3
Knive 38 x 5 mm
Dimensioner 150 mm

Product 785644 was added to Notepad.

Product 785644 was added to the cart.


Sikring imod genindkobling

Til 1- og flerpolede automatsikringer med klemmehøjde på 45 mm.

3 Products

Part No. 785638 SE REG 1TE

GTIN 4013364086920, Customs tariff No. (EU): 85369095, Gross weight: 6.00 g, PU: 10.00 Pakkestørrelse


Images

Additional information

 

Technical data

Størrelse 1 TE (modul(er))
Dimensioner 52 x 17 mm

Product 785638 was added to Notepad.

Product 785638 was added to the cart.

Part No. 785652 SE REG 2TE

GTIN 4013364111479, Customs tariff No. (EU): 85369095, Gross weight: 8.50 g, PU: 10.00 Pakkestørrelse


Images

Additional information

 

Technical data

Størrelse 2 TE (modul(er))
Dimensioner 52 x 34 mm

Product 785652 was added to Notepad.

Product 785652 was added to the cart.

Part No. 785637 SE REG 3TE

GTIN 4013364100701, Customs tariff No. (EU): 85369095, Gross weight: 14.00 g, PU: 10.00 Pakkestørrelse


Images

Additional information

 

Technical data

Størrelse 3 TE (modul(er))
Dimensioner 52 x 51 mm

Product 785637 was added to Notepad.

Product 785637 was added to the cart.


back to top