DEHNshort – Active Arc Fault Protection System

  • Protection of people and systems as per DIN EN 61439-2, Suppl. 1 (IEC/TR 61641 ed. 3, 2014)
  • Use in low-voltage switchgear and controlgear assemblies according to DIN EN 61439-2 after integration tests according to DIN VDE 0660-600-2-1, 2021 (IEC TS 63107: 2020)
  • Maximum system availability
  • Modular system structure
  • System status is indicated at the front of the installation

Details

Built-in light sensors
lorem ipsum
Built-in protective current trnsformers
lorem ipsum
Built-in quenching devices
lorem ipsum
Basic circuit diagram
lorem ipsum
Detection devices integrated in the door
lorem ipsum

Further information

Similar topics


Detection Device (Current + Light)

Detection unit DSRT DD CPS .... for current and light detection (DSRT PS point sensors), including output for connecting two DSRT QD II quenching devices.

2 Products

Part No. 782030 DSRT DD CPS BACA

GTIN 4013364245792, Customs tariff No. (EU): 85364900, Gross weight: 1.48 kg, PU: 1.00 pc(s)


Images

Additional information

Electronic detection device for current and light detection
Electronic detection device for an
arc fault detection system and
for an arc fault protection system
for connecting point light sensors
and a current transformer kit
Installation in the switchgear cabinet door
Automatic self-monitoring routine
and status indication using an LED display
Supply voltage 18 - 72 V DC
Power input: 5 W
Number of light sensor channels: 4
Number of light sensors: 12 (4 x 3 sensor
Relay outputs: 4 potential-free
5 A, 250 V AC/DC
Current input signal: 1 / 5 A
Number of current transformer connections:
3 for line conductor 1 for total current

Brand: DEHN
Type: DSRT DD CPS BACA
Part No.: 782030
or equivalent.

Certificates

 

Technical data

Min. / max. voltage (UN ) 18-72 V d.c.
Arc fault quenching time (tmtA ) < 3-4 ms with DSRT QD II
Degree of protection (front side) IP 50
Degree of protection (rear side) IP 20
Dimensions of the front plate (h x w ) 177 x 102 mm
Mounting dimensions (h x w x d) 157 x 82 x 164 mm
Sensor inputs S1, S2, S3, S4 (3 sensors (DSRT PS) can be connected per channel)
Current inputs 1 A / 5 A (IL1, IL2, IL3, Io)
Binary inputs 24 V d.c., 3 mA (BI1, BI2)
Tripping relay Up to 250 V a.c./d.c. 5 A (T1, T2, T3, T4)
High-speed outputs Up to 250 V a.c./d.c. 2 A (HS01, HS02)
Quenching device outputs Optical fibre cable (at least 43 mA) (2x TX)
Binary output 24 V d.c 20 mA (B01)
Operating temperature (TU ) –35 °C ... +70 °C
Tripping time of the relay 7 ms
Tripping time HSO < 2 ms
Tripping time TX < 2 ms
Approvals VdS

Product 782030 was added to Notepad.

Product 782030 was added to the cart.

Part No. 782031 DSRT DD CPS AACA

GTIN 4013364245815, Customs tariff No. (EU): 85364900, Gross weight: 1.48 kg, PU: 1.00 pc(s)


Images

Additional information

Electronic detection device for current and light detection
Electronic detection device for an
arc fault detection system and
for an arc fault protection system
for connecting point light sensors
and a current transformer kit
Installation in the switchgear cabinet door
Automatic self-monitoring routine
and status indication using an LED display
Supply voltage 80 to 265 V AC/DC
Power input: 5 W
Number of light sensor channels: 4
Number of light sensors: 12 (4 x 3 sensor
Relay outputs: 4 potential-free
5 A, 250 V AC/DC
Current input signal: 1 / 5 A
Number of current transformer connections:
3 for line conductor 1 for total current

Brand: DEHN
Type: DSRT DD CPS AACA
Part No.: 782031
or equivalent.

Certificates

 

Technical data

Min. / max. voltage (UN ) 92-265 V AC / DC
Frequency 50 / 60 Hz
Arc fault quenching time (tmtA ) < 3-4 ms with DSRT QD II
Degree of protection (front side) IP 50
Degree of protection (rear side) IP 20
Dimensions of the front plate (h x w ) 177 x 102 mm
Mounting dimensions (h x w x d) 157 x 82 x 164 mm
Sensor inputs S1, S2, S3, S4 (3 sensors (DSRT PS) can be connected per channel)
Current inputs 1 A / 5 A (IL1, IL2, IL3, Io)
Binary inputs 24 V d.c., 3 mA (BI1, BI2)
Tripping relay Up to 250 V a.c./d.c. 5 A (T1, T2, T3, T4)
High-speed outputs Up to 250 V a.c./d.c. 2 A (HS01, HS02)
Quenching device outputs Optical fibre cable (at least 43 mA) (2x TX)
Binary output 24 V d.c. 20 mA (B01)
Operating temperature (TU ) –35 °C ... +70 °C
Tripping time of the relay 7 ms
Tripping time HSO < 2 ms
Tripping time TX < 2 ms
Approvals VdS

Product 782031 was added to Notepad.

Product 782031 was added to the cart.


Detection Device (Point Sensor)

DSRT DD PS detection device .... for light detection (DSRT PS point sensors), including output for connecting two DSRT QD II quenching devices.

2 Products

Part No. 782040 DSRT DD PS BACA

GTIN 4013364245822, Customs tariff No. (EU): 85364900, Gross weight: 953.00 g, PU: 1.00 pc(s)


Images

Additional information

Electronic detection device for current and light detection
Electronic detection device for an
arc fault detection system and
for an arc fault protection system
for connecting 12 point light sensors
Installation in the switchgear cabinet door
Automatic self-monitoring routine
and status indication using an LED display
Supply voltage 18 - 72 V DC
Power input: 5 W
Number of light sensor channels: 4
Number of light sensors: 12 (4 x 3 sensors)
Relay outputs: 4 potential-free
5 A, 250 V AC/DC

Brand: DEHN
Type: DSRT DD PS BACA
Part No.: 782040
or equivalent.

Certificates

 

Technical data

Min. / max. voltage (UN ) 18-72 V d.c.
Arc fault quenching time (tmtA ) < 3-4 ms with DSRT QD II
Degree of protection (front side) IP 50
Degree of protection (rear side) IP 20
Dimensions of the front plate (h x w ) 177 x 52 mm
Mounting dimensions (h x w x d) 157 x 45 x 164 mm
Sensor inputs S1, S2, S3, S4 (3 sensors (DSRT PS) can be connected per channel)
Binary inputs 24 V d.c., 3 mA (BI1, BI2)
Tripping relay Up to 250 V a.c./d.c. 5 A (T1, T2, T3, T4)
Quenching device outputs Optical fibre cable (at least 43 mA) (2x TX)
Binary output 24 V d.c. 20 mA (B01)
Operating temperature (TU ) –35 °C ... +70 °C
Tripping time of the relay 7 ms
Tripping time TX < 2 ms
Approvals VdS

Product 782040 was added to Notepad.

Product 782040 was added to the cart.

Part No. 782041 DSRT DD PS AACA

GTIN 4013364245839, Customs tariff No. (EU): 85364900, Gross weight: 953.00 g, PU: 1.00 pc(s)


Images

Additional information

Electronic detection device for current and light detection
Electronic detection device for an
arc fault detection system and
for an arc fault protection system
for connecting 12 point light sensors
Installation in the switchgear cabinet door
Automatic self-monitoring routine
and status indication using an LED display
Supply voltage 80 to 265 V AC/DC
Power input: 5 W
Number of light sensor channels: 4
Number of light sensors: 12 (4 x 3 sensors)
Relay outputs: 4 potential-free
5 A, 250 V AC/DC

Brand: DEHN
Type: DSRT DD PS AACA
Part No.: 782041
or equivalent.

Certificates

 

Technical data

Min. / max. voltage (UN ) 92-265 V AC / DC
Frequency 50 / 60 Hz
Arc fault quenching time (tmtA ) < 3-4 ms with DSRT QD II
Degree of protection (front side) IP 50
Degree of protection (rear side) IP 20
Dimensions of the front plate (h x w ) 177 x 52 mm
Mounting dimensions (h x w x d) 157 x 45 x 164 mm
Sensor inputs S1, S2, S3, S4 (3 sensors (DSRT PS) can be connected per channel)
Binary inputs 24 V d.c., 3 mA (BI1, BI2)
Tripping relay Up to 250 V a.c./d.c. 5 A (T1, T2, T3, T4)
Quenching device outputs Optical fibre cable (at least 43 mA) (2x TX)
Binary output 24 V d.c. 20 mA (B01)
Operating temperature (TU ) –35 °C ... +70 °C
Tripping time of the relay 7 ms
Tripping time TX < 2 ms
Approvals VdS

Product 782041 was added to Notepad.

Product 782041 was added to the cart.


Detection Device (Fibre Optic Sensor)

DSRT DD FS .... detection device for light detection (DSRT FS fibre optic sensor).

2 Products

Part No. 782050 DSRT DD FS BAAA

GTIN 4013364245846, Customs tariff No. (EU): 85364900, Gross weight: 1020.00 g, PU: 1.00 pc(s)


Images

Additional information

Electronic detection device for current and light detection
Electronic detection device for an
arc fault detection system and
for an arc fault protection system
for connecting 3 fibre optic sensors
Installation in the switchgear cabinet door
Automatic self-monitoring routine
and status indication using an LED display
Supply voltage 18 - 72 V DC
Power input: 5 W
Number of optical inputs: 3
Relay outputs: 4 potential-free
5 A, 250 V AC/DC

Brand: DEHN
Type: DSRT DD FS BAAA
Part No.: 782050
or equivalent.

Certificates

 

Technical data

Min. / max. voltage (UN ) 18-72 V d.c.
Arc fault quenching time (tmtA ) < 3-4 ms with DSRT QD II
Degree of protection (front side) IP 50
Degree of protection (rear side) IP 20
Dimensions of the front plate (h x w ) 177 x 52 mm
Mounting dimensions (h x w x d) 157 x 45 x 164 mm
Sensor inputs S1, S2, S3 (one fibre optic sensor (DSRT FS) can be connected per channel)
Binary inputs 24 V d.c., 3 mA (BI1, BI2)
Tripping relay Up to 250 V a.c./d.c. 5 A (T1, T2, T3, T4)
Binary output 24 V d.c. 20 mA (B01)
Operating temperature (TU ) –35 °C ... +70 °C
Tripping time of the relay 7 ms
Approvals VdS

Product 782050 was added to Notepad.

Product 782050 was added to the cart.

Part No. 782051 DSRT DD FS AAAA

GTIN 4013364245853, Customs tariff No. (EU): 85364900, Gross weight: 1020.00 g, PU: 1.00 pc(s)


Images

Additional information

Electronic detection device for current and light detection
Electronic detection device for an
arc fault detection system and
for an arc fault protection system
for connecting 3 fibre optic sensors
Installation in the switchgear cabinet door
Automatic self-monitoring routine
and status indication using an LED display
Supply voltage 80 to 265 V AC/DC
Power input: 5 W
Number of optical inputs: 3
Relay outputs: 4 potential-free
5 A, 250 V AC/DC

Brand: DEHN
Type: DSRT DD FS AAAA
Part No.: 782051
or equivalent.

Certificates

 

Technical data

Min. / max. voltage (UN ) 92-265 V AC / DC
Frequency 50 / 60 Hz
Arc fault quenching time (tmtA ) < 3-4 ms with DSRT QD II
Degree of protection (front side) IP 50
Degree of protection (rear side) IP 20
Dimensions of the front plate (h x w ) 177 x 52 mm
Mounting dimensions (h x w x d) 157 x 45 x 164 mm
Sensor inputs S1, S2, S3 (fibre optic sensor (DSRT FS) can be connected per channel)
Binary inputs 24 V d.c., 3 mA (BI1, BI2)
Tripping relay Up to 250 V a.c./d.c. 5 A (T1, T2, T3, T4)
Binary output 24 V d.c. 20 mA (B01)
Operating temperature (TU ) –35 °C ... +70 °C
Tripping time of the relay 7 ms
Approvals VdS

Product 782051 was added to Notepad.

Product 782051 was added to the cart.


Quenching Device QD II

Quenching device for connection to DSRT DD CPS and DSRT DD PS detection devices.

1 Product

Part No. 782002 DSRT QD II

GTIN 4013364312562, Customs tariff No. (EU): 85363090, Gross weight: 5.23 kg, PU: 1.00 pc(s)


Images

Additional information

Quenching device
Device for quenching the arc fault with
2-phase connection to the main busbar system.
Rated peak withstand current Ipk: 242 kA
Rated short-time withstand current Icw: 110 kA / 300 ms
Rated operational voltage: 690 V AC
Rated frequency: 50 Hz / 60 Hz

Brand: DEHN
Type: DSRT QD II
Part No.: 782002
or equivalent.

Certificates

 

Technical data

Standard IEC 60947-9-1:2019
Rated operating voltage (Ue ) 400 – 690 V AC / 50 Hz, 60 Hz
Rated short-time withstand current (Icw ) 110 kA, 300 ms
Rated peak withstand current (Ipk ) 242 kA
Dimensions (h x w x d) 177 x 120 x 180 mm
System configurations TN, TT, IT
Degree of protection IP 00
Approvals VdS

Product 782002 was added to Notepad.

Product 782002 was added to the cart.


Fibre Optic Cable

Prewired fibre optic cables for connecting DSRT DD CPS, DSRT DD PS detection devices and DSRT QD II quenching device units.
1 set = 2 pieces

4 Products

Part No. 782020 DSRT LWL 0.75

GTIN 4013364236509, Customs tariff No. (EU): 85447000, Gross weight: 10.00 g/PAK, PU: 1.00 PAK


Images

Additional information

Pre-assembled optical fibre cables, 0.75 m
Pre-assembled optical fibre cables
for connecting between
detection devices DSRT DD CPS, DSRT DD PS
and quenching device DSRT QD II
Length: 0.75 m


Brand: DEHN
Type: DSRT LWL 0.75
Part No.: 782020
or equivalent.

Certificates

 

Technical data

Length 0.75 m
Diameter 2.2 mm
Approvals VdS

Product 782020 was added to Notepad.

Product 782020 was added to the cart.

Part No. 782022 DSRT LWL 2.00

GTIN 4013364236516, Customs tariff No. (EU): 85447000, Gross weight: 20.00 g/PAK, PU: 1.00 PAK


Images

Additional information

Pre-assembled optical fibre cables, 2.00 m
Pre-assembled optical fibre cables
for connecting between
detection devices DSRT DD CPS, DSRT DD PS
and quenching device DSRT QD II
Length: 2.00 m

Brand: DEHN
Type: DSRT LWL 2.00
Part No.: 782022
or equivalent.

Certificates

 

Technical data

Length 2 m
Diameter 2.2 mm
Approvals VdS

Product 782022 was added to Notepad.

Product 782022 was added to the cart.

Part No. 782024 DSRT LWL 4.00

GTIN 4013364237193, Customs tariff No. (EU): 85447000, Gross weight: 36.00 g/PAK, PU: 1.00 PAK


Images

Additional information

Pre-assembled optical fibre cables, 4.00 m
Pre-assembled optical fibre cables
for connecting between
detection devices DSRT DD CPS, DSRT DD PS
and quenching device DSRT QD II
Length: 4.00 m

Brand: DEHN
Type: DSRT LWL 4.00
Part No.: 782024
or equivalent.

Certificates

 

Technical data

Length 4 m
Diameter 2.2 mm
Approvals VdS

Product 782024 was added to Notepad.

Product 782024 was added to the cart.

Part No. 782028 DSRT LWL 8.00

GTIN 4013364237223, Customs tariff No. (EU): 85447000, Gross weight: 66.00 g/PAK, PU: 1.00 PAK


Images

Additional information

Pre-assembled optical fibre cables, 8.00 m
Pre-assembled optical fibre cables
for connecting between
detection devices DSRT DD CPS, DSRT DD PS
and quenching device DSRT QD II
Length: 8.00 m

Brand: DEHN
Type: DSRT LWL 8.00
Part No.: 782028
or equivalent.

Certificates

 

Technical data

Length 8 m
Diameter 2.2 mm
Approvals VdS

Product 782028 was added to Notepad.

Product 782028 was added to the cart.


Point Sensor

DSRT PS point sensor for arc detection. Serial connection of max. 3 sensors at each sensor input of DSRT DD CPS and DSRT DD PS devices.

1 Product

Part No. 782060 DSRT PS

GTIN 4013364245860, Customs tariff No. (EU): 90314990, Gross weight: 32.00 g, PU: 1.00 pc(s)


Images

Additional information

Point sensor
Point light sensor for detecting the
light emitted by an arc fault from 5 kA.

Brand: DEHN
Type: DSRT PS
Part No.: 782060
or equivalent.

Certificates

 

Technical data

Dimensions (L x W x H) 90 x 32.8 x 19.5 mm
Fixing holes 2x 3.2 mm
Lower response threshold (Iparc ) 5 kA
Detection radius 90° (180°)
Max. distance to the arc fault 2 m (0.5 m)
Sensor wiring Two cores and shielding
Sensor cable specification Twisted pair max. 0,5 mm², shielded
Max. sensor cable length per sensor channel 100 m
Degree of protection IP 60
Operating temperature (TU ) –20 °C ... +85 °C
Approvals VdS

Product 782060 was added to Notepad.

Product 782060 was added to the cart.


Fibre Optic Sensor

DSRT FS fibre optic sensor for arc detection. Connection of one sensor at each sensor input of DSRT DD FS devices.

5 Products

Part No. 782077 DSRT FS 8 1.5

GTIN 4013364273375, Customs tariff No. (EU): 90314990, Gross weight: 142.59 g, PU: 1.00 pc(s)


Images

Additional information

Fibre optic sensor, 8 m
Fibre optic sensor Special light sensor
for detecting the emission of light of an
arc fault from 5 kA.
Total length: 8 m

Brand: DEHN
Type: DSRT FS 8 1.5
Part No.: 782077
or equivalent.

Certificates

 

Technical data

Sensor length 8 m
Active sensor length 5 m
Diameter 1.2 mm
Bending radius 50 mm
Lower response threshold (Iparc ) 5 kA
Detection radius 360°
Max. distance to the arc fault max. 10 cm
Operating temperature (TU ) –5 °C ... +85 °C

Product 782077 was added to Notepad.

Product 782077 was added to the cart.

Part No. 782081 DSRT FS 10 1.5

GTIN 4013364273344, Customs tariff No. (EU): 90314990, Gross weight: 147.27 g, PU: 1.00 pc(s)


Images

Additional information

Fibre optic sensor, 10 m
Fibre optic sensor Special light sensor
for detecting the emission of light of an
arc fault from 5 kA.
Total length: 10 m

Brand: DEHN
Type: DSRT FS 10 1.5
Part No.: 782081
or equivalent.

Certificates

 

Technical data

Sensor length 10 m
Active sensor length 7 m
Diameter 1.2 mm
Bending radius 50 mm
Lower response threshold (Iparc ) 5 kA
Detection radius 360°
Max. distance to the arc fault max. 10 cm
Operating temperature (TU ) –5 °C ... +85 °C

Product 782081 was added to Notepad.

Product 782081 was added to the cart.

Part No. 782085 DSRT FS 12 1.5

GTIN 4013364273443, Customs tariff No. (EU): 90314990, Gross weight: 150.00 g, PU: 1.00 pc(s)


Images

Additional information

Fibre optic sensor, 12 m
Fibre optic sensor Special light sensor
for detecting the emission of light
of an arc fault from 5 kA.
Total length: 12 m

Brand: DEHN
Type: DSRT FS 12 1.5
Part No.: 782085
or equivalent.

Certificates

 

Technical data

Sensor length 12 m
Active sensor length 9 m
Diameter 1.2 mm
Bending radius 50 mm
Lower response threshold (Iparc ) 5 kA
Detection radius 360°
Max. distance to the arc fault max. 10 cm
Operating temperature (TU ) –5 °C ... +85 °C

Product 782085 was added to Notepad.

Product 782085 was added to the cart.

Part No. 782091 DSRT FS 15 1.5

GTIN 4013364273474, Customs tariff No. (EU): 90314990, Gross weight: 156.67 g, PU: 1.00 pc(s)


Images

Additional information

Fibre optic sensor, 15 m
Fibre optic sensor Special light sensor
for detecting the emission of light
of an arc fault from 5 kA.
Total length: 15 m


Brand: DEHN
Type: DSRT FS 15 1.5
Part No.: 782091
or equivalent.

Certificates

 

Technical data

Sensor length 15 m
Active sensor length 12 m
Diameter 1.2 mm
Bending radius 50 mm
Lower response threshold (Iparc ) 5 kA
Detection radius 360°
Max. distance to the arc fault max. 10 cm
Operating temperature (TU ) –5 °C ... +85 °C

Product 782091 was added to Notepad.

Product 782091 was added to the cart.

Part No. 782092 DSRT FS 17 1.5

GTIN 4013364468092, Customs tariff No. (EU): 90314990, Gross weight: 170.88 g, PU: 1.00 pc(s)


Images

Additional information

Fibre optic sensor, 17 m
Fibre optic sensor Special light sensor
for detecting the emission of light
of an arc fault from 5 kA.
Total length: 17 m

Brand: DEHN
Type: DSRT FS 17 1.5
Part No.: 782092
or equivalent.

Certificates

 

Technical data

Sensor length 17 m
Active sensor length 14 m
Diameter 1.2 mm
Bending radius 50 mm
Lower response threshold (Iparc ) 5 kA
Detection radius 360°
Max. distance to the arc fault max. 10 cm
Operating temperature (TU ) –5 °C ... +85 °C

Product 782092 was added to Notepad.

Product 782092 was added to the cart.


back to top