Your dashboard services.
Register to access all tools.

Sperrelemente

  • Zum Schutz gegen Wiedereinschalten
  • Symbol „Nicht schalten“ nach ASR A13

Isoliersperrstopfen

Für Schraubeinsatz.

3 Products

Part No. 785639 SE E14

GTIN 4013364087019, Customs tariff No.: 85369095, Gross weight: 15.00 g, PU: 10.00 Stk.


Images

Additional information

 

Technical data

Größe E14
Durchmesser 20 mm
Abmessung Ø20 x 40 mm

Product 785639 was added to Notepad.

Product 785639 was added to the cart.

Part No. 785650 SE E18

GTIN 4013364106536, Customs tariff No.: 85369095, Gross weight: 22.00 g, PU: 10.00 Stk.


Images

Additional information

 

Technical data

Größe E18
Durchmesser 25 mm
Abmessung Ø25 x 40 mm

Product 785650 was added to Notepad.

Product 785650 was added to the cart.

Part No. 785640 SE E27 E33

GTIN 4013364087026, Customs tariff No.: 85369095, Gross weight: 55.00 g, PU: 10.00 Stk.


Images

Additional information

 

Technical data

Größe E27 und E33
Durchmesser 45 mm
Abmessung Ø45 x 55 mm

Product 785640 was added to Notepad.

Product 785640 was added to the cart.


Isoliermesser

Für NH-Sicherungsunterteile und Verteilerleisten.

4 Products

Part No. 785641 SE NH00

GTIN 4013364087897, Customs tariff No.: 85369095, Gross weight: 67.00 g, PU: 10.00 Stk.


Images

Additional information

 

Technical data

Größe 00
Messer 13 x 5 mm
Abmessung 80 mm

Product 785641 was added to Notepad.

Product 785641 was added to the cart.

Part No. 785642 SE NH0

GTIN 4013364087903, Customs tariff No.: 85369095, Gross weight: 87.00 g, PU: 10.00 Stk.


Images

Additional information

 

Technical data

Größe 0
Messer 38 x 5 mm
Abmessung 125 mm

Product 785642 was added to Notepad.

Product 785642 was added to the cart.

Part No. 785643 SE NH1

GTIN 4013364087910, Customs tariff No.: 85369095, Gross weight: 92.00 g, PU: 10.00 Stk.


Images

Additional information

 

Technical data

Größe 1
Messer 38 x 5 mm
Abmessung 135 mm

Product 785643 was added to Notepad.

Product 785643 was added to the cart.

Part No. 785644 SE NH2 3

GTIN 4013364087927, Customs tariff No.: 85369095, Gross weight: 92.00 g, PU: 10.00 Stk.


Images

Additional information

 

Technical data

Größe 2 und 3
Messer 38 x 5 mm
Abmessung 150 mm

Product 785644 was added to Notepad.

Product 785644 was added to the cart.


Sperrelement

Für ein- und mehrpolige LS-Schalter mit Klemmmaß 45 mm.

3 Products

Part No. 785638 SE REG 1TE

GTIN 4013364086920, Customs tariff No.: 85369095, Gross weight: 6.00 g, PU: 10.00 Stk.


Images

Additional information

 

Technical data

Größe 1 TE
Abmessung 52 x 17 mm

Product 785638 was added to Notepad.

Product 785638 was added to the cart.

Part No. 785652 SE REG 2TE

GTIN 4013364111479, Customs tariff No.: 85369095, Gross weight: 8.50 g, PU: 10.00 Stk.


Images

Additional information

 

Technical data

Größe 2 TE
Abmessung 52 x 34 mm

Product 785652 was added to Notepad.

Product 785652 was added to the cart.

Part No. 785637 SE REG 3TE

GTIN 4013364100701, Customs tariff No.: 85369095, Gross weight: 14.00 g, PU: 10.00 Stk.


Images

Additional information

 

Technical data

Größe 3 TE
Abmessung 52 x 51 mm

Product 785637 was added to Notepad.

Product 785637 was added to the cart.


back to top