Your dashboard services.
Register to access all tools.

Non-Metallic Tape Clips

Non-Metallic conductor holders used for securing bare and PVC covered flat conductors to building surfaces.

For Bare and PVC Covered Flat Conductors

4 Products

Part No. 118010 TCC BFL 25X3 BROWN PP

GTIN 4013364298798, Gross weight: 10.00 g, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material PP (UV stabilised)
Conductor Material Bare (Copper, Tinned Copper, Aluminium, Stainless Steel)
Clamping range Fl 25 x 3 mm
Colour Brown
Conductor Fixing Press to fit
Recommended Fixings Countersunk Wood Screws 1 ½” x No. 10 and No 10 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-4

Product 118010 was added to Notepad.

Product 118010 was added to the cart.

Part No. 118011 TCC BFL 25X3 GREY PP

GTIN 4013364298804, Gross weight: 10.00 g, PU: 100.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material PP (UV stabilised)
Conductor Material Bare (Copper, Tinned Copper, Aluminium, Stainless Steel)
Clamping range Fl 25 x 3 mm
Colour Grey
Conductor Fixing Press to fit
Recommended Fixings Countersunk Wood Screws 1 ½” x No. 10 and No 10 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-4

Product 118011 was added to Notepad.

Product 118011 was added to the cart.

Part No. 118025 TCC CFL 25X3 WHITE PP

GTIN 6942299505245, Customs tariff No. (EU): 85389099, Gross weight: 7.00 g, PU: 100.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material PP (UV stabilised)
Conductor Material PVC Covered (Copper, Tinned Copper, Aluminium, Stainless Steel)
Clamping range Fl 25 x 3 mm
PVC Covering Thickness approx. 1 mm
Colour White
Conductor Fixing Press to fit
Recommended Fixings Countersunk Wood Screws 1 ½” x No. 10 and No 10 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-4

Product 118025 was added to Notepad.

Product 118025 was added to the cart.

Part No. 118024 TCC CFL 25X3 STONE PP

GTIN 6942299505238, Customs tariff No. (EU): 85389099, Gross weight: 7.00 g, PU: 100.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material PP (UV stabilised)
Conductor Material PVC Covered (Copper, Tinned Copper, Aluminium, Stainless Steel)
Clamping range Fl 25 x 3 mm
PVC Covering Thickness approx. 1 mm
Colour Stone
Conductor Fixing Press to fit
Recommended Fixings Countersunk Wood Screws 1 ½” x No. 10 and No 10 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-4

Product 118024 was added to Notepad.

Product 118024 was added to the cart.


back to top