Part No. 117429 AR 15 M16 300 CU
GTIN 4013364298873, Customs tariff No. (EU): 85389099, Gross weight: 485.00 g, PU: 1.00 pc(s)
Technical data
| Material | Copper |
| Size T | M16 |
| Length L | 300 mm |
| Nominal Diameter D | 15 mm |
| Accessories | M16 Lock Nut |
| Standards | IEC / EN IEC / BS EN IEC 62561-2 |
| Note: During high winds and extreme weather conditions air rods over 1000 mm long can be subjected to fatigue mechanisms. It is therefore recommended that additional supports are considered before installation. | |
Part No. 117430 AR 15 M16 500 CU
GTIN 4013364483989, Customs tariff No. (EU): 85389099, Gross weight: 795.00 g, PU: 1.00 pc(s)
PredecessorTechnical data
| Material | Copper |
| Size T | M16 |
| Length L | 500 mm |
| Nominal Diameter D | 15 mm |
| Accessories | M16 Lock Nut |
| Standards | IEC / EN IEC / BS EN IEC 62561-2 |
| Note: During high winds and extreme weather conditions air rods over 1000 mm long can be subjected to fatigue mechanisms. It is therefore recommended that additional supports are considered before installation. | |
Part No. 117431 AR 15 M16 600 CU
GTIN 4013364483996, Customs tariff No. (EU): 85389099, Gross weight: 950.00 g, PU: 1.00 pc(s)
Technical data
| Material | Copper |
| Size T | M16 |
| Length L | 600 mm |
| Nominal Diameter D | 15 mm |
| Accessories | M16 Lock Nut |
| Standards | IEC / EN IEC / BS EN IEC 62561-2 |
| Note: During high winds and extreme weather conditions air rods over 1000 mm long can be subjected to fatigue mechanisms. It is therefore recommended that additional supports are considered before installation. | |
Part No. 117432 AR 15 M16 1000 CU
GTIN 4013364484009, Customs tariff No. (EU): 85389099, Gross weight: 1.57 kg, PU: 1.00 pc(s)
PredecessorTechnical data
| Material | Copper |
| Size T | M16 |
| Length L | 1000 mm |
| Nominal Diameter D | 15 mm |
| Accessories | M16 Lock Nut |
| Standards | IEC / EN IEC / BS EN IEC 62561-2 |
| Note: During high winds and extreme weather conditions air rods over 1000 mm long can be subjected to fatigue mechanisms. It is therefore recommended that additional supports are considered before installation. | |
Part No. 117433 AR 15 M16 1500 CU
GTIN 4013364484016, Customs tariff No. (EU): 85389099, Gross weight: 2.35 kg, PU: 1.00 pc(s)
PredecessorTechnical data
| Material | Copper |
| Size T | M16 |
| Length L | 1500 mm |
| Nominal Diameter D | 15 mm |
| Accessories | M16 Lock Nut |
| Standards | IEC / EN IEC / BS EN IEC 62561-2 |
| Note: During high winds and extreme weather conditions air rods over 1000 mm long can be subjected to fatigue mechanisms. It is therefore recommended that additional supports are considered before installation. | |
Part No. 117434 AR 15 M16 2000 CU
GTIN 4013364484023, Customs tariff No. (EU): 85389099, Gross weight: 3.12 kg, PU: 1.00 pc(s)
PredecessorTechnical data
| Material | Copper |
| Size T | M16 |
| Length L | 2000 mm |
| Nominal Diameter D | 15 mm |
| Accessories | M16 Lock Nut |
| Standards | IEC / EN IEC / BS EN IEC 62561-2 |
| Note: During high winds and extreme weather conditions air rods over 1000 mm long can be subjected to fatigue mechanisms. It is therefore recommended that additional supports are considered before installation. | |
Part No. 117435 AR 15 M16 3000 CU
GTIN 4013364539341, Customs tariff No. (EU): 85389099, Gross weight: 4.68 kg, PU: 1.00 pc(s)
PredecessorTechnical data
| Material | Copper |
| Size T | M16 |
| Length L | 3000 mm |
| Nominal Diameter D | 15 mm |
| Accessories | M16 Lock Nut |
| Standards | IEC / EN IEC / BS EN IEC 62561-2 |
| Note: During high winds and extreme weather conditions air rods over 1000 mm long can be subjected to fatigue mechanisms. It is therefore recommended that additional supports are considered before installation. | |
Part No. 117441 AR 10 M10 1000 CU
GTIN 4013364484092, Customs tariff No. (EU): 85389099, Gross weight: 680.00 g, PU: 1.00 pc(s)
Technical data
| Material | Copper |
| Size T | M10 |
| Length L | 1000 mm |
| Nominal Diameter D | 10 mm |
| Accessories | M10 Lock Nut |
| Standards | IEC / EN IEC / BS EN IEC 62561-2 |
| Note: During high winds and extreme weather conditions air rods over 1000 mm long can be subjected to fatigue mechanisms. It is therefore recommended that additional supports are considered before installation. | |
Part No. 117440 AR 10 M10 600 CU
GTIN 4013364484085, Customs tariff No. (EU): 85389099, Gross weight: 410.00 g, PU: 1.00 pc(s)
Technical data
| Material | Copper |
| Size T | M10 |
| Length L | 600 mm |
| Nominal Diameter D | 10 mm |
| Accessories | M10 Lock Nut |
| Standards | IEC / EN IEC / BS EN IEC 62561-2 |
| Note: During high winds and extreme weather conditions air rods over 1000 mm long can be subjected to fatigue mechanisms. It is therefore recommended that additional supports are considered before installation. | |
Part No. 117439 AR 10 M10 500 CU
GTIN 4013364484078, Customs tariff No. (EU): 85389099, Gross weight: 345.00 g, PU: 1.00 pc(s)
Technical data
| Material | Copper |
| Size T | M10 |
| Length L | 500 mm |
| Nominal Diameter D | 10 mm |
| Accessories | M10 Lock Nut |
| Standards | IEC / EN IEC / BS EN IEC 62561-2 |
| Note: During high winds and extreme weather conditions air rods over 1000 mm long can be subjected to fatigue mechanisms. It is therefore recommended that additional supports are considered before installation. | |
Part No. 117442 AR 15 M16 300 AL
GTIN 4013364483927, Customs tariff No. (EU): 85389099, Gross weight: 160.00 g, PU: 5.00 pc(s)
PredecessorTechnical data
| Material | Aluminium |
| Size T | M16 |
| Length L | 300 mm |
| Nominal Diameter D | 15 mm |
| Accessories | M16 Lock Nut |
| Standards | IEC / EN IEC / BS EN IEC 62561-2 |
| Note: During high winds and extreme weather conditions air rods over 1000 mm long can be subjected to fatigue mechanisms. It is therefore recommended that additional supports are considered before installation. | |
Part No. 117443 AR 15 M16 500 AL
GTIN 4013364483934, Customs tariff No. (EU): 85389099, Gross weight: 255.00 g, PU: 5.00 pc(s)
PredecessorTechnical data
| Material | Aluminium |
| Size T | M16 |
| Length L | 500 mm |
| Nominal Diameter D | 15 mm |
| Accessories | M16 Lock Nut |
| Standards | IEC / EN IEC / BS EN IEC 62561-2 |
| Note: During high winds and extreme weather conditions air rods over 1000 mm long can be subjected to fatigue mechanisms. It is therefore recommended that additional supports are considered before installation. | |
Part No. 117444 AR 15 M16 1000 AL
GTIN 4013364483941, Customs tariff No. (EU): 85389099, Gross weight: 490.00 g, PU: 5.00 pc(s)
PredecessorTechnical data
| Material | Aluminium |
| Size T | M16 |
| Length L | 1000 mm |
| Nominal Diameter D | 15 mm |
| Accessories | M16 Lock Nut |
| Standards | IEC / EN IEC / BS EN IEC 62561-2 |
| Note: During high winds and extreme weather conditions air rods over 1000 mm long can be subjected to fatigue mechanisms. It is therefore recommended that additional supports are considered before installation. | |
Part No. 117445 AR 15 M16 1500 AL
GTIN 4013364481190, Customs tariff No. (EU): 85389099, Gross weight: 730.00 g, PU: 5.00 pc(s)
Technical data
| Material | Aluminium |
| Size T | M16 |
| Length L | 1500 mm |
| Nominal Diameter D | 15 mm |
| Accessories | M16 Lock Nut |
| Standards | IEC / EN IEC / BS EN IEC 62561-2 |
| Note: During high winds and extreme weather conditions air rods over 1000 mm long can be subjected to fatigue mechanisms. It is therefore recommended that additional supports are considered before installation. | |
Part No. 117446 AR 15 M16 2000 AL
GTIN 4013364481206, Customs tariff No. (EU): 85389099, Gross weight: 965.00 g, PU: 5.00 pc(s)
Technical data
| Material | Aluminium |
| Size T | M16 |
| Length L | 2000 mm |
| Nominal Diameter D | 15 mm |
| Accessories | M16 Lock Nut |
| Standards | IEC / EN IEC / BS EN IEC 62561-2 |
| Note: During high winds and extreme weather conditions air rods over 1000 mm long can be subjected to fatigue mechanisms. It is therefore recommended that additional supports are considered before installation. | |
Part No. 117447 AR 10 M10 300 AL
GTIN 4013364483958, Customs tariff No. (EU): 85389099, Gross weight: 70.00 g, PU: 5.00 pc(s)
Technical data
| Material | Aluminium |
| Size T | M10 |
| Length L | 300 mm |
| Nominal Diameter D | 10 mm |
| Accessories | M10 Lock Nut |
| Standards | IEC / EN IEC / BS EN IEC 62561-2 |
| Note: During high winds and extreme weather conditions air rods over 1000 mm long can be subjected to fatigue mechanisms. It is therefore recommended that additional supports are considered before installation. | |
Part No. 117448 AR 10 M10 500 AL
GTIN 4013364483965, Customs tariff No. (EU): 85389099, Gross weight: 110.00 g, PU: 5.00 pc(s)
Technical data
| Material | Aluminium |
| Size T | M10 |
| Length L | 500 mm |
| Nominal Diameter D | 10 mm |
| Accessories | M10 Lock Nut |
| Standards | IEC / EN IEC / BS EN IEC 62561-2 |
| Note: During high winds and extreme weather conditions air rods over 1000 mm long can be subjected to fatigue mechanisms. It is therefore recommended that additional supports are considered before installation. | |
Part No. 117449 AR 10 M10 1000 AL
GTIN 4013364483972, Customs tariff No. (EU): 85389099, Gross weight: 215.00 g, PU: 5.00 pc(s)
Technical data
| Material | Aluminium |
| Size T | M10 |
| Length L | 1000 mm |
| Nominal Diameter D | 10 mm |
| Accessories | M10 Lock Nut |
| Standards | IEC / EN IEC / BS EN IEC 62561-2 |
| Note: During high winds and extreme weather conditions air rods over 1000 mm long can be subjected to fatigue mechanisms. It is therefore recommended that additional supports are considered before installation. | |
Part No. 117465 ARB M16 FL 25X3 HCA
GTIN 4013364520110, Customs tariff No. (EU): 85359000, Gross weight: 360.00 g, PU: 4.00 pc(s)
PredecessorTechnical data
| Material | High Copper Alloy |
| Air Termination Rod Material | Copper |
| Conductor Material | Copper |
| Air Termination Rod Thread Size | M16 / M10 *) |
| Clamping range Fl | 25 x 3 mm |
| Tightening Torque | 15 Nm |
| Standards | IEC / EN / BS EN 62561-1 |
| Classification | Higher than Class H (200kA) |
| Lightning current carrying capability (10/350 μs) | ? |
| *) Use M10 Air-Termination Rod Adapter, Part Number: 118472 | |
Part No. 117466 ARB M16 FL 25X3 ALA
GTIN 4013364357471, Customs tariff No. (EU): 85359000, Gross weight: 118.00 g, PU: 1.00 pc(s)
PredecessorTechnical data
| Material | Aluminium Alloy |
| Air Termination Rod Material | Aluminium |
| Conductor Material | Aluminium |
| Air Termination Rod Thread Size | M16 / M10 *) |
| Clamping range Fl | 25 x 3 mm |
| Tightening Torque | 15 Nm |
| Standards | IEC / EN / BS EN 62561-1 |
| Classification | Class H |
| Lightning current carrying capability (10/350 μs) | = |
| *) Use M10 Air-Termination Rod Adapter, Part Number: 118472 | |
Part No. 118473 MARB M16/M10 FLRDSC 25X3/8.10/50.70 HCA
GTIN 4013364535718, Customs tariff No. (EU): 85359000, Gross weight: 492.00 g, PU: 1.00 pc(s)
Technical data
| Material | High Copper Alloy |
| Air Termination Rod Material | Copper |
| Conductor Material | Copper |
| Air Termination Rod Thread Size | M16 / M10 *) |
| Clamping range Fl | 25 x 3 mm |
| Clamping range Rd | 8 - 10 mm |
| Clamping range (Stranded / Cable) | 50 - 70 mm² |
| Clamping range Fl / Rd | 25 x 3 mm / 8 - 10 mm |
| Clamping range Fl / Stranded cable | 25 x 3 mm / 50 - 70 mm² |
| Clamping range Rd / Stranded cable | 8 - 10 mm / 50 - 70 mm² |
| Tightening Torque | 8 / 15 Nm |
| Standards | IEC / EN / BS EN 62561-1 |
| Classification | Class H |
| Lightning current carrying capability (10/350 μs) | = |
| *) Use M10 Air-Termination Rod Adapter, Part Number: 118472 | |
Part No. 117473 MARB M16/M10 FLRDSC 25X3/8.10/50.70 ALA
GTIN 4013364536227, Customs tariff No. (EU): 85359000, Gross weight: 185.00 g, PU: 1.00 pc(s)
Technical data
| Material | Aluminium Alloy |
| Air Termination Rod Material | Aluminium |
| Conductor Material | Aluminium |
| Air Termination Rod Thread Size | M16 / M10 *) |
| Clamping range Fl | 25 x 3 mm |
| Clamping range Rd | 8 - 10 mm |
| Clamping range (Stranded / Cable) | 50 - 70 mm² |
| Clamping range Fl / Rd | 25 x 3 mm / 8 - 10 mm |
| Clamping range Fl / Stranded cable | 25 x 3 mm / 50 - 70 mm² |
| Clamping range Rd / Stranded cable | 8 - 10 mm / 50 - 70 mm² |
| Tightening Torque | 8 / 15 Nm |
| Standards | IEC / EN / BS EN 62561-1 |
| Classification | Class H |
| Lightning current carrying capability (10/350 μs) | = |
| *) Use M10 Air-Termination Rod Adapter, Part Number: 118472 | |
Part No. 118472 ARBA M16/M10 STST
GTIN 4013364536234, Customs tariff No. (EU): 85359000, Gross weight: 18.00 g, PU: 1.00 pc(s)
Technical data
| Material | Stainless Steel |
| Air Termination Rod Thread Size | M10 |
| Thread Size | M16 |
| Tightening Torque | 15 Nm |
Part No. 118464 ARMP 3W M16 HCA
GTIN 4013364536661, Customs tariff No. (EU): 85359000, Gross weight: 365.00 g, PU: 1.00 pc(s)
PredecessorTechnical data
| Material | High Copper Alloy |
| Air Termination Rod/Spike Material | Copper |
| Air Termination Rod Thread Size | M16 |
| Number of Spikes | 3 |
| Accessories | M16 Lock Nut |
| Tightening Torque | 10 Nm |
| Standards | IEC / EN / BS EN 62561-1 |
| Classification | Class H |
| Lightning current carrying capability (10/350 μs) | = |
| Note: Recommended use of LOCTITE 242 Blue on spike threads during Installation. | |
Part No. 118466 ARMP 3W M10 HCA
GTIN 4013364535695, Customs tariff No. (EU): 85359000, Gross weight: 380.00 g, PU: 1.00 pc(s)
Technical data
| Material | High Copper Alloy |
| Air Termination Rod/Spike Material | Copper |
| Air Termination Rod Thread Size | M10 |
| Number of Spikes | 3 |
| Accessories | M10 Lock Nut |
| Tightening Torque | 10 Nm |
| Standards | IEC / EN / BS EN 62561-1 |
| Classification | Class H |
| Lightning current carrying capability (10/350 μs) | = |
| Note: Recommended use of LOCTITE 242 Blue on spike threads during Installation. | |
Part No. 118465 ARMP 3W M16 HCA
GTIN 4013364536678, Customs tariff No. (EU): 85359000, Gross weight: 142.00 g, PU: 1.00 pc(s)
Technical data
| Material | Aluminium Alloy |
| Air Termination Rod/Spike Material | Aluminium |
| Air Termination Rod Thread Size | M16 |
| Number of Spikes | 3 |
| Accessories | M16 Lock Nut |
| Tightening Torque | 10 Nm |
| Standards | IEC / EN / BS EN 62561-1 |
| Classification | Class H |
| Lightning current carrying capability (10/350 μs) | = |
| Note: Recommended use of LOCTITE 242 Blue on spike threads during Installation. | |
Part No. 118467 ARMP 3W M10 ALA
GTIN 4013364535688, Customs tariff No. (EU): 85359000, Gross weight: 140.00 g, PU: 1.00 pc(s)
Technical data
| Material | Aluminium Alloy |
| Air Termination Rod/Spike Material | Aluminium |
| Air Termination Rod Thread Size | M10 |
| Number of Spikes | 3 |
| Accessories | M10 Lock Nut |
| Tightening Torque | 10 Nm |
| Standards | IEC / EN / BS EN 62561-1 |
| Classification | Class H |
| Lightning current carrying capability (10/350 μs) | = |
| Note: Recommended use of LOCTITE 242 Blue on spike threads during Installation. | |
Part No. 118478 ARSB M16 HCA
GTIN 4013364476776, Customs tariff No. (EU): 85359000, Gross weight: 468.00 g, PU: 1.00 pc(s)
PredecessorTechnical data
| Material | High Copper Alloy |
| Air Termination Rod Material | Copper |
| Air Termination Rod Thread Size | M16 |
Part No. 118479 ARSB M16 ALA
GTIN 4013364536203, Customs tariff No. (EU): 85359000, Gross weight: 155.00 g, PU: 1.00 pc(s)
Technical data
| Material | Aluminium Alloy |
| Air Termination Rod Material | Aluminium |
| Air Termination Rod Thread Size | M16 |
Part No. 138251 ARC M16 FL 25X3 HCA
GTIN 4013364298149, Customs tariff No. (EU): 85359000, Gross weight: 212.00 g, PU: 50.00 pc(s)
Technical data
| Material | High Copper Alloy |
| Air Termination Rod Material | Copper |
| Conductor Material | Copper |
| Air Termination Rod Thread Size | M16 |
| Clamping range Fl | 25 x 3 mm |
| Clamp Fixings | Hex Head Bolt M8 x 2 Nos |
| Material of Clamp Fixings | Stainless Steel |
| Tightening Torque | 10 Nm |
| Standards | IEC / EN / BS EN 62561-1 |
| Classification | Class H |
| Lightning current carrying capability (10/350 μs) | = |
Part No. 138252 ARC M16 SC 50.70 HCA
GTIN 4013364536210, Customs tariff No. (EU): 85359000, Gross weight: 228.00 g, PU: 1.00 pc(s)
Technical data
| Material | High Copper Alloy |
| Air Termination Rod Material | Copper |
| Conductor Material | Copper |
| Air Termination Rod Thread Size | M16 |
| Clamping range (Stranded / Cable) | 50 - 70 mm² |
| Clamp Fixings | Hex Head Bolt M8 x 2 Nos |
| Material of Clamp Fixings | Stainless Steel |
| Tightening Torque | 15 Nm |
| Standards | IEC / EN / BS EN 62561-1 |
| Classification | Class H |
| Lightning current carrying capability (10/350 μs) | = |
Part No. 138253 ARC M16 FL 25X3 ALA
GTIN 4013364536326, Customs tariff No. (EU): 85359000, Gross weight: 88.00 g, PU: 1.00 pc(s)
Technical data
| Material | Aluminium Alloy |
| Air Termination Rod Material | Aluminium |
| Conductor Material | Aluminium |
| Air Termination Rod Thread Size | M16 |
| Clamping range Fl | 25 x 3 mm |
| Clamp Fixings | Hex Head Bolt M8 x 2 Nos |
| Material of Clamp Fixings | Stainless Steel |
| Tightening Torque | 10 Nm |
| Standards | IEC / EN / BS EN 62561-1 |
| Classification | Class H |
| Lightning current carrying capability (10/350 μs) | = |
Part No. 118411 SP M10 FL 25X3 HCA
GTIN 4013364520677, Customs tariff No. (EU): 85359000, Gross weight: 450.00 g, PU: 2.00 pc(s)
PredecessorTechnical data
| Material | High Copper Alloy |
| Conductor Material | Copper |
| Clamping range Fl | 25 x 3 mm |
| Tightening Torque | 15 Nm |
| Standards | IEC / EN / BS EN 62561-1 |
| Classification | Class H |
| Lightning current carrying capability (10/350 μs) | = |
Part No. 118412 SP M10 FL 25X3 ALA
GTIN 4013364520684, Customs tariff No. (EU): 85359000, Gross weight: 150.00 g, PU: 2.00 pc(s)
Technical data
| Material | Aluminium Alloy |
| Conductor Material | Aluminium |
| Clamping range Fl | 25 x 3 mm |
| Tightening Torque | 15 Nm |
| Standards | IEC / EN / BS EN 62561-1 |
| Classification | Class H |
| Lightning current carrying capability (10/350 μs) | = |
Part No. 118413 SP M10 FL 25X3 STST
GTIN 4013364536050, Customs tariff No. (EU): 85359000, Gross weight: 440.00 g, PU: 1.00 pc(s)
Technical data
| Material | Stainless Steel |
| Conductor Material | Copper, Aluminium, HDG-Steel |
| Clamping range Fl | 25 x 3 mm |
| Tightening Torque | 15 Nm |
| Standards | IEC / EN / BS EN 62561-1 |
| Classification | Class H |
| Lightning current carrying capability (10/350 μs) | = |