Tape Conductor Holders

Tape Conductor Holders used for securing bare and PVC covered flat conductors flush to building surfaces.

Tape Conductor Holders

Holders for bare and PVC covered flat conductors.

6 Products

Part No. 118077 TCH BCU 25X3 HCA

GTIN 4013364476219, Customs tariff No. (EU): 85389099, Gross weight: 50.00 g, PU: 50.00 pc(s)

Predecessor

Images

Additional information

Certificates

 

Technical data

Material High Copper Alloy
Conductor Material Bare Copper
Clamping range Fl 25 x 3 mm
Clamping screw CSK M5 x 2 Nos
Material of screw Stainless Steel
Tightening Torque 6 Nm
Recommended Fixings Countersunk wood screws 1 ½” x 10 and no. 10 wall plugs (to be purchased separately)
Standards IEC / EN / BS EN 62561-4

Product 118077 was added to Notepad.

Product 118077 was added to the cart.

Part No. 118083 TCH CCU 25X3 HCA

GTIN 4013364476240, Customs tariff No. (EU): 85389099, Gross weight: 60.00 g, PU: 40.00 pc(s)

Predecessor

Images

Additional information

Certificates

 

Technical data

Material High Copper Alloy
Conductor Material PVC Covered Copper
Clamping range Fl 25 x 3 mm
PVC Covering Thickness approx. 1 mm
Clamping screw CSK M5 x 2 Nos
Material of screw Stainless Steel
Tightening Torque 6 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” x 10 and No 10 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-4

Product 118083 was added to Notepad.

Product 118083 was added to the cart.

Part No. 118049 TCH BCCU 25.31X3.6 HCA

GTIN 4013364496842, Customs tariff No. (EU): 85389099, Gross weight: 75.00 g, PU: 50.00 pc(s)

Predecessor

Images

Additional information

 

Technical data

Material High Copper Alloy
Conductor Material Bare and PVC Covered Copper
Clamping range Fl W (25 - 31 mm) x T (3 - 6 mm)
PVC Covering Thickness approx. 1 mm
Clamping screw Cross head M5 x 2 Nos
Material of screw Stainless Steel
Tightening Torque 6 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” x 10 and No 10 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-4

Product 118049 was added to Notepad.

Product 118049 was added to the cart.

Part No. 118059

GTIN , Gross weight: , PU:

Predecessor

Images

Additional information

 

Technical data

Material High Copper Alloy
Conductor Material Bare and PVC Covered Copper
Clamping range Fl W (40 - 50 mm) x T (3 - 6 mm)
PVC Covering Thickness approx. 1 mm
Clamping screw Cross head M5 x 2 Nos
Material of screw Stainless Steel
Tightening Torque 6 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” x 10 and No 10 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-4

Product 118059 was added to Notepad.

Product 118059 was added to the cart.

Part No. 118071 TCH BAL 25X3 ALA

GTIN 4013364357426, Customs tariff No. (EU): 85389099, Gross weight: 20.00 g, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Aluminium Alloy
Conductor Material Bare Aluminium
Clamping range Fl 25 x 3 mm
Clamping screw CSK M5 x 2 Nos
Material of screw Stainless Steel
Tightening Torque 6 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” x 10 and No 10 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-4

Product 118071 was added to Notepad.

Product 118071 was added to the cart.

Part No. 118073 TCH CAL 25X3 ALA

GTIN 4013364357433, Customs tariff No. (EU): 85389099, Gross weight: 20.00 g, PU: 40.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Aluminium Alloy
Conductor Material PVC Covered Aluminium
Clamping range Fl 25 x 3 mm
PVC Covering Thickness approx. 1 mm
Clamping screw CSK M5 x 2 Nos
Material of screw Stainless Steel
Tightening Torque 6 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” x 10 and No 10 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-4

Product 118073 was added to Notepad.

Product 118073 was added to the cart.


Tape Conductor Clips

Tape Conductor Clips used for securing bare and PVC covered flat conductors flush to building surfaces.

4 Products

Part No. 118086 TCC BCU 25X3 CU

GTIN 4013364497030, Customs tariff No. (EU): 85389099, Gross weight: 14.00 g, PU: 100.00 pc(s)

Predecessor

Images

Additional information

Certificates

 

Technical data

Material Copper
Conductor Material Bare Copper
Clamping range Fl 25 x 3 mm
Recommended Fixings 2 x Countersunk Wood Screws 1 ½” x 10 and No 10 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-4

Product 118086 was added to Notepad.

Product 118086 was added to the cart.

Part No. 118085 TCC CCU 25X3 CU

GTIN 4013364299009, Customs tariff No. (EU): 85389099, Gross weight: 15.00 g, PU: 100.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Copper
Conductor Material PVC Covered Copper
Clamping range Fl 25 x 3 mm
PVC Covering Thickness approx. 1 mm
Recommended Fixings 2 x Countersunk Wood Screws 1 ½” x 10 and No 10 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-4

Product 118085 was added to Notepad.

Product 118085 was added to the cart.

Part No. 118075 TCC BAL 25X3 ALA

GTIN 4013364497047, Customs tariff No. (EU): 85389099, Gross weight: 4.00 g, PU: 100.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Aluminium Alloy
Conductor Material Bare Aluminium
Clamping range Fl 25 x 3 mm
Recommended Fixings 2 x Countersunk Wood Screws 1 ½” x 10 and No 10 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-4

Product 118075 was added to Notepad.

Product 118075 was added to the cart.

Part No. 118076 TCC CAL 25X3 ALA

GTIN 4013364497054, Customs tariff No. (EU): 85389099, Gross weight: 4.00 g, PU: 100.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Aluminium Alloy
Conductor Material PVC Covered Aluminium
Clamping range Fl 25 x 3 mm
PVC Covering Thickness approx. 1 mm
Recommended Fixings 2 x Countersunk Wood Screws 1 ½” x 10 and No 10 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-4

Product 118076 was added to Notepad.

Product 118076 was added to the cart.


back to top