HVI light Conductor
The HVI light Conductor also allows installations without an equipotential bonding connection to the structure at the end of an adjustment range.
The HVI light Conductor complements the proven HVI Conductor. Due to the defined coupling point, e.g. at the tripod, an equipotential bonding (functional earth conductor) is not necessary. This results in easier installation options, which means significantly less time is required for set-up.
Building roof surfaces are commonly the last installation level nowadays. Irrespective of the hazard of possible lightning strikes, pipelines, electrical and information technology systems as well as PV systems are installed on the roof surface. All these systems have conductive connections on the inside of the structure. Partial lightning currents can therefore also get into the interior of the building, where they can compromise or even destroy the sensitive electrical/electronic equipment. Isolated air-termination systems prevent this carryover of partial lightning currents into the inside of buildings.
The HVI light Conductor is the system for maintaining the separation distance on flat roofs. The high-voltage-resistant insulation of the HVI light Conductor prevents uncontrolled flashovers, e.g. through the roof covering to metal or electric parts underneath it.
High-voltage-resistant, insulated HVI light Conductor for maintaining the separation distance from electrically conductive parts as per DIN EN 62305-3 (VDE 0185-305-3).
Can be used for an equivalent separation distance of up to s ≤ 45 cm (in air) or s ≤ 90 cm (solid building material).
The HVI light Conductor meets the requirements of DIN EN IEC 62561-8 (VDE 0185-561-8).
The processing temperature -5 to +40°C and the permanent temperature range (with fixed installation) from -30 to +70°C must be observed.
The HVI light Conductor complements the proven HVI Conductor. Due to the defined coupling point, e.g. at the tripod, an equipotential bonding (functional earth conductor) is not necessary. This results in easier installation options, which means significantly less time is required for set-up.
Building roof surfaces are commonly the last installation level nowadays. Irrespective of the hazard of possible lightning strikes, pipelines, electrical and information technology systems as well as PV systems are installed on the roof surface. All these systems have conductive connections on the inside of the structure. Partial lightning currents can therefore also get into the interior of the building, where they can compromise or even destroy the sensitive electrical/electronic equipment. Isolated air-termination systems prevent this carryover of partial lightning currents into the inside of buildings.
The HVI light Conductor is the system for maintaining the separation distance on flat roofs. The high-voltage-resistant insulation of the HVI light Conductor prevents uncontrolled flashovers, e.g. through the roof covering to metal or electric parts underneath it.
High-voltage-resistant, insulated HVI light Conductor for maintaining the separation distance from electrically conductive parts as per DIN EN 62305-3 (VDE 0185-305-3).
Can be used for an equivalent separation distance of up to s ≤ 45 cm (in air) or s ≤ 90 cm (solid building material).
The HVI light Conductor meets the requirements of DIN EN IEC 62561-8 (VDE 0185-561-8).
The processing temperature -5 to +40°C and the permanent temperature range (with fixed installation) from -30 to +70°C must be observed.
HVI light Conductor (500 m on a reel)
HVI light Conductor is delivered in a length of 500 m on a disposable plywood reel (diameter approx. 1 m, width approx. 670 mm, cylinder bore diameter approx. 80 mm), incl. an Allen key. Total weight approx. 290 kg.
Part No. 819124
HVI LI 45 20 L500M GR M
HVI light Conductor (cut to length)
Part No. 819129
HVI LI 45 20 L .. GR M
item