BLITZDUCTOR SP – Protection Modules

Universal surge arrester
  • Universal surge arrester for two-pole, three-pole or four-pole interfaces
  • High discharge capacity up to 20 kA (8/20 µs)
  • Low voltage protection level, capable of protecting terminal equipment
Arrester consists of a protection module and a base part
  • Easy replacement of protection modules
  • All protection components integrated in the protection module
  • Two universal base parts with or without signal disconnection
Functional and appealing design
  • DIN rail mounted device with integrated earthing
  • Minimum space requirements, four single lines or two pairs over a width 12 mm
  • Vibration and shock-tested for safe operation

Details

The module locking mechanism ensures that the module is vibration-proof and protected against polarity reversal.
lorem ipsum
Two-part design comprising a base part and a protection module.
lorem ipsum
All protection elements are integrated in the plug-in module.
lorem ipsum
Two universal base parts with or without signal disconnection if the protection module is removed.
lorem ipsum


BSP M4 BE 5 – BE 180

Space-saving surge arrester module for protecting four single lines sharing a common reference potential and unbalanced interfaces.

5 Products

Part No. 926320 BSP M4 BE 5

GTIN 4013364127159, Customs tariff No.: 85363010, Gross weight: 28.50 g, PU: 1.00 pc(s)


Images

Additional information

BLITZDUCTOR SP BSP M4 BE 5 surge arrester module
BLITZDUCTOR SP surge arrester module
SPD class: type 2 / P1,
tested to EN 61643-21 and
energy-coordinated according to
IEC 61643-22 for protecting
four single cores
Can be plugged into BXT BAS / BSP BAS 4 base parts
Max. continuous operating voltage (d.c.): 6.0 V
Nominal current at 45 °C: 1.0 A
D1 Lightning impulse current (10/350 µs) per line: 1 kA
C2 Total nominal discharge current (8/20 µs): 20 kA

Brand: DEHN
Type: BSP M4 BE 5
Part No.: 926320
or equivalent.

Certificates

 

Technical data

SPD class Q
Max. continuous operating voltage (d.c.) (UC ) 6.0 V
Nominal current at 45 °C (IL ) 1.0 A
D1 Lightning impulse current (10/350 µs) per line (Iimp ) 1 kA
C2 Total nominal discharge current (8/20 µs) (In ) 20 kA
Cut-off frequency line-PG (fG ) 1.0 MHz
Approvals UL, CSA, SIL, EAC

Product 926320 was added to Notepad.

Product 926320 was added to the cart.

Part No. 926322 BSP M4 BE 12

GTIN 4013364127166, Customs tariff No.: 85363010, Gross weight: 28.50 g, PU: 1.00 pc(s)


Images

Additional information

BLITZDUCTOR SP BSP M4 BE 12 surge arrester module
BLITZDUCTOR SP surge arrester module
SPD class: type 2 / P1,
tested to EN 61643-21 and
energy-coordinated according to
IEC 61643-22 for protecting
four single cores
Can be plugged into BXT BAS / BSP BAS 4 base parts
Max. continuous operating voltage (d.c.): 15 V
Nominal current at 45 °C: 0.75 A
D1 Lightning impulse current (10/350 µs) per line: 1 kA
C2 Total nominal discharge current (8/20 µs): 20 kA

Brand: DEHN
Type: BSP M4 BE 12
Part No.: 926322
or equivalent.

Certificates

 

Technical data

SPD class Q
Max. continuous operating voltage (d.c.) (UC ) 15 V
Nominal current at 45 °C (IL ) 0.75 A
D1 Lightning impulse current (10/350 µs) per line (Iimp ) 1 kA
C2 Total nominal discharge current (8/20 µs) (In ) 20 kA
Cut-off frequency line-PG (fG ) 2.7 MHz
Approvals UL, CSA, SIL, EAC

Product 926322 was added to Notepad.

Product 926322 was added to the cart.

Part No. 926324 BSP M4 BE 24

GTIN 4013364127173, Customs tariff No.: 85363010, Gross weight: 28.40 g, PU: 1.00 pc(s)


Images

Additional information

BLITZDUCTOR SP BSP M4 BE 24 surge arrester module
BLITZDUCTOR SP surge arrester module
SPD class: type 2 / P1,
tested to EN 61643-21 and
energy-coordinated according to
IEC 61643-22 for protecting
four single cores
Can be plugged into BXT BAS / BSP BAS 4 base parts
Max. continuous operating voltage (d.c.): 33 V
Nominal current at 45 °C: 0.75 A
D1 Lightning impulse current (10/350 µs) per line: 1 kA
C2 Total nominal discharge current (8/20 µs): 20 kA

Brand: DEHN
Type: BSP M4 BE 24
Part No.: 926324
or equivalent.

Certificates

 

Technical data

SPD class Q
Max. continuous operating voltage (d.c.) (UC ) 33 V
Nominal current at 45 °C (IL ) 0.75 A
D1 Lightning impulse current (10/350 µs) per line (Iimp ) 1 kA
C2 Total nominal discharge current (8/20 µs) (In ) 20 kA
Cut-off frequency line-PG (fG ) 6.8 MHz
Approvals UL, CSA, SIL, EAC

Product 926324 was added to Notepad.

Product 926324 was added to the cart.

Part No. 926325 BSP M4 BE 48

GTIN 4013364127180, Customs tariff No.: 85363010, Gross weight: 28.50 g, PU: 1.00 pc(s)


Images

Additional information

BLITZDUCTOR SP BSP M4 BE 48 surge arrester module
BLITZDUCTOR SP surge arrester module
SPD class: type 2 / P1,
tested to EN 61643-21 and
energy-coordinated according to
IEC 61643-22 for protecting
four single cores
Can be plugged into BXT BAS / BSP BAS 4 base parts
Max. continuous operating voltage (d.c.): 54 V
Nominal current at 45 °C: 0.75 A
D1 Lightning impulse current (10/350 µs) per line: 1 kA
C2 Total nominal discharge current (8/20 µs): 20 kA

Brand: DEHN
Type: BSP M4 BE 48
Part No.: 926325
or equivalent.

Certificates

 

Technical data

SPD class Q
Max. continuous operating voltage (d.c.) (UC ) 54 V
Nominal current at 45 °C (IL ) 0.75 A
D1 Lightning impulse current (10/350 µs) per line (Iimp ) 1 kA
C2 Total nominal discharge current (8/20 µs) (In ) 20 kA
Cut-off frequency line-PG (fG ) 8.7 MHz
Approvals UL, CSA, SIL, EAC

Product 926325 was added to Notepad.

Product 926325 was added to the cart.

Part No. 926327 BSP M4 BE 180

GTIN 4013364127203, Customs tariff No.: 85363010, Gross weight: 28.50 g, PU: 1.00 pc(s)


Images

Additional information

BLITZDUCTOR SP BSP M4 BE 180 surge arrester module
BLITZDUCTOR SP surge arrester module
SPD class: type 2 / P2,
tested to EN 61643-21 and
energy-coordinated according to
IEC 61643-22 for protecting
four single cores
Can be plugged into BXT BAS / BSP BAS 4 base parts
Max. continuous operating voltage (d.c.): 180 V
Nominal current at 45 °C: 1.0 A
D1 Lightning impulse current (10/350 µs) per line: 1 kA
C2 Total nominal discharge current (8/20 µs): 20 kA

Brand: DEHN
Type: BSP M4 BE 180
Part No.: 926327
or equivalent.

Certificates

 

Technical data

SPD class R
Max. continuous operating voltage (d.c.) (UC ) 180 V
Nominal current at 45 °C (IL ) 1.0 A
D1 Lightning impulse current (10/350 µs) per line (Iimp ) 1 kA
C2 Total nominal discharge current (8/20 µs) (In ) 20 kA
Cut-off frequency line-PG (fG ) 25.0 MHz
Approvals UL, CSA, SIL, EAC

Product 926327 was added to Notepad.

Product 926327 was added to the cart.


BSP M4 BD 5 – BD 180

Space-saving surge arrester module for protecting two pairs of balanced interfaces with galvanic isolation.

5 Products

Part No. 926340 BSP M4 BD 5

GTIN 4013364127210, Customs tariff No.: 85363010, Gross weight: 28.50 g, PU: 1.00 pc(s)


Images

Additional information

BLITZDUCTOR SP BSP M4 BD 5 surge arrester module
BLITZDUCTOR SP surge arrester module
SPD class: type 2 / P1,
tested to EN 61643-21 and
energy-coordinated according to
IEC 61643-22 for protecting
two pairs
Can be plugged into BXT BAS / BSP BAS 4 base parts
Max. continuous operating voltage (d.c.): 6.0 V
Nominal current at 45 °C: 1.0 A
D1 Lightning impulse current (10/350 µs) per line: 1 kA
C2 Total nominal discharge current (8/20 µs): 20 kA

Brand: DEHN
Type: BSP M4 BD 5
Part No.: 926340
or equivalent.

Certificates

 

Technical data

SPD class Q
Max. continuous operating voltage (d.c.) (UC ) 6.0 V
Nominal current at 45 °C (IL ) 1.0 A
D1 Lightning impulse current (10/350 µs) per line (Iimp ) 1 kA
C2 Total nominal discharge current (8/20 µs) (In ) 20 kA
Cut-off frequency line-line (fG ) 1.0 MHz
Approvals UL, CSA, SIL, EAC

Product 926340 was added to Notepad.

Product 926340 was added to the cart.

Part No. 926342 BSP M4 BD 12

GTIN 4013364127227, Customs tariff No.: 85363010, Gross weight: 28.50 g, PU: 1.00 pc(s)


Images

Additional information

BLITZDUCTOR SP BSP M4 BD 12 surge arrester module
BLITZDUCTOR SP surge arrester module
SPD class: type 2 / P1,
tested to EN 61643-21 and
energy-coordinated according to
IEC 61643-22 for protecting
two pairs
Can be plugged into BXT BAS / BSP BAS 4 base parts
Max. continuous operating voltage (d.c.): 15 V
Nominal current at 45 °C: 1.0 A
D1 Lightning impulse current (10/350 µs) per line: 1 kA
C2 Total nominal discharge current (8/20 µs): 20 kA

Brand: DEHN
Type: BSP M4 BD 12
Part No.: 926342
or equivalent.

Certificates

 

Technical data

SPD class Q
Max. continuous operating voltage (d.c.) (UC ) 15 V
Nominal current at 45 °C (IL ) 1.0 A
D1 Lightning impulse current (10/350 µs) per line (Iimp ) 1 kA
C2 Total nominal discharge current (8/20 µs) (In ) 20 kA
Cut-off frequency line-line (fG ) 2.8 MHz
Approvals UL, CSA, SIL, EAC

Product 926342 was added to Notepad.

Product 926342 was added to the cart.

Part No. 926344 BSP M4 BD 24

GTIN 4013364127234, Customs tariff No.: 85363010, Gross weight: 28.50 g, PU: 1.00 pc(s)


Images

Additional information

BLITZDUCTOR SP BSP M4 BD 24 surge arrester module
BLITZDUCTOR SP surge arrester module
SPD class: type 2 / P1,
tested to EN 61643-21 and
energy-coordinated according to
IEC 61643-22 for protecting
two pairs
Can be plugged into BXT BAS / BSP BAS 4 base parts
Max. continuous operating voltage (d.c.): 33 V
Nominal current at 45 °C: 1.0 A
D1 Lightning impulse current (10/350 µs) per line: 1 kA
C2 Total nominal discharge current (8/20 µs): 20 kA

Brand: DEHN
Type: BSP M4 BD 24
Part No.: 926344
or equivalent.

Certificates

 

Technical data

SPD class Q
Max. continuous operating voltage (d.c.) (UC ) 33 V
Nominal current at 45 °C (IL ) 1.0 A
D1 Lightning impulse current (10/350 µs) per line (Iimp ) 1 kA
C2 Total nominal discharge current (8/20 µs) (In ) 20 kA
Cut-off frequency line-line (fG ) 7.8 MHz
Approvals UL, CSA, SIL, EAC

Product 926344 was added to Notepad.

Product 926344 was added to the cart.

Part No. 926345 BSP M4 BD 48

GTIN 4013364127241, Customs tariff No.: 85363010, Gross weight: 28.50 g, PU: 1.00 pc(s)


Images

Additional information

BLITZDUCTOR SP BSP M4 BD 48 surge arrester module
BLITZDUCTOR SP surge arrester module
SPD class: type 2 / P1,
tested to EN 61643-21 and
energy-coordinated according to
IEC 61643-22 for protecting
two pairs
Can be plugged into BXT BAS / BSP BAS 4 base parts
Max. continuous operating voltage (d.c.): 54 V
Nominal current at 45 °C: 1.0 A
D1 Lightning impulse current (10/350 µs) per line: 1 kA
C2 Total nominal discharge current (8/20 µs): 20 kA

Brand: DEHN
Type: BSP M4 BD 48
Part No.: 926345
or equivalent.

Certificates

 

Technical data

SPD class Q
Max. continuous operating voltage (d.c.) (UC ) 54 V
Nominal current at 45 °C (IL ) 1.0 A
D1 Lightning impulse current (10/350 µs) per line (Iimp ) 1 kA
C2 Total nominal discharge current (8/20 µs) (In ) 20 kA
Cut-off frequency line-line (fG ) 8.7 MHz
Approvals UL, CSA, SIL, EAC

Product 926345 was added to Notepad.

Product 926345 was added to the cart.

Part No. 926347 BSP M4 BD 180

GTIN 4013364127265, Customs tariff No.: 85363010, Gross weight: 28.10 g, PU: 1.00 pc(s)


Images

Additional information

BLITZDUCTOR SP BSP M4 BD 180 surge arrester module
BLITZDUCTOR SP surge arrester module
SPD class: type 2 / P2,
tested to EN 61643-21 and
energy-coordinated according to
IEC 61643-22 for protecting
two pairs
Can be plugged into BXT BAS / BSP BAS 4 base parts
Max. continuous operating voltage (d.c.): 180 V
Nominal current at 45 °C: 0.75 A
D1 Lightning impulse current (10/350 µs) per line: 1 kA
C2 Total nominal discharge current (8/20 µs): 20 kA

Brand: DEHN
Type: BSP M4 BD 180
Part No.: 926347
or equivalent.

Certificates

 

Technical data

SPD class R
Max. continuous operating voltage (d.c.) (UC ) 180 V
Nominal current at 45 °C (IL ) 0.75 A
D1 Lightning impulse current (10/350 µs) per line (Iimp ) 1 kA
C2 Total nominal discharge current (8/20 µs) (In ) 20 kA
Cut-off frequency line-line (fG ) 25.0 MHz
Approvals UL, CSA, SIL, EAC

Product 926347 was added to Notepad.

Product 926347 was added to the cart.


BSP M4 BE HF 5

Space-saving surge arrester module for protecting four single lines sharing a common reference potential and high-frequency transmissions without galvanic isolation.

1 Product

Part No. 926370 BSP M4 BE HF 5

GTIN 4013364127272, Customs tariff No.: 85363010, Gross weight: 28.50 g, PU: 1.00 pc(s)


Images

Additional information

BLITZDUCTOR SP BSP M4 BE HF 5 surge arrester module
BLITZDUCTOR SP surge arrester module
SPD class: type 2 / P1,
tested to EN 61643-21 and
energy-coordinated according to
IEC 61643-22 for protecting
four single cores
Suitable for high data rates
Can be plugged into BXT BAS / BSP BAS 4 base parts
Max. continuous operating voltage (d.c.): 6.0 V
Nominal current at 45 °C: 1.0 A
D1 Lightning impulse current (10/350 µs) per line: 1 kA
C2 Total nominal discharge current (8/20 µs): 20 kA

Brand: DEHN
Type: BSP M4 BE HF 5
Part No.: 926370
or equivalent.

Certificates

 

Technical data

SPD class Q
Max. continuous operating voltage (d.c.) (UC ) 6.0 V
Nominal current at 45 °C (IL ) 1.0 A
D1 Lightning impulse current (10/350 µs) per line (Iimp ) 1 kA
C2 Total nominal discharge current (8/20 µs) (In ) 20 kA
Cut-off frequency line-PG (fG ) 100.0 MHz
Approvals UL, CSA, SIL, EAC

Product 926370 was added to Notepad.

Product 926370 was added to the cart.


BSP M4 BD HF 5 / 24

Space-saving surge arrester module for protecting two pairs of high-frequency bus systems or video transmission systems with galvanic isolation.

2 Products

Part No. 926371 BSP M4 BD HF 5

GTIN 4013364127289, Customs tariff No.: 85363010, Gross weight: 28.50 g, PU: 1.00 pc(s)


Images

Additional information

BLITZDUCTOR SP BSP M4 BD HF 5 surge arrester module
BLITZDUCTOR SP surge arrester module
SPD class: type 2 / P1,
tested to EN 61643-21 and
energy-coordinated according to
IEC 61643-22 for protecting
two pairs
Suitable for high data rates
Can be plugged into BXT BAS / BSP BAS 4 base parts
Max. continuous operating voltage (d.c.): 6.0 V
Nominal current at 45 °C: 1.0 A
D1 Lightning impulse current (10/350 µs) per line: 1 kA
C2 Total nominal discharge current (8/20 µs): 20 kA

Brand: DEHN
Type: BSP M4 BD HF 5
Part No.: 926371
or equivalent.

Certificates

 

Technical data

SPD class Q
Max. continuous operating voltage (d.c.) (UC ) 6.0 V
Nominal current at 45 °C (IL ) 1.0 A
D1 Lightning impulse current (10/350 µs) per line (Iimp ) 1 kA
C2 Total nominal discharge current (8/20 µs) (In ) 20 kA
Cut-off frequency line-line (fG ) 100.0 MHz
Approvals UL, CSA, SIL, EAC

Product 926371 was added to Notepad.

Product 926371 was added to the cart.

Part No. 926375 BSP M4 BD HF 24

GTIN 4013364129382, Customs tariff No.: 85363010, Gross weight: 28.80 g, PU: 1.00 pc(s)


Images

Additional information

BLITZDUCTOR SP BSP M4 BD HF 24 surge arrester module
BLITZDUCTOR SP surge arrester module
SPD class: type 2 / P1,
tested to EN 61643-21 and
energy-coordinated according to
IEC 61643-22 for protecting
two pairs
Suitable for high data rates
Can be plugged into BXT BAS / BSP BAS 4 base parts
Max. continuous operating voltage (d.c.): 33 V
Nominal current at 45 °C: 1.0 A
D1 Lightning impulse current (10/350 µs) per line: 1 kA
C2 Total nominal discharge current (8/20 µs): 20 kA

Brand: DEHN
Type: BSP M4 BD HF 24
Part No.: 926375
or equivalent.

Certificates

 

Technical data

SPD class Q
Max. continuous operating voltage (d.c.) (UC ) 33 V
Nominal current at 45 °C (IL ) 1.0 A
D1 Lightning impulse current (10/350 µs) per line (Iimp ) 1 kA
C2 Total nominal discharge current (8/20 µs) (In ) 20 kA
Cut-off frequency line-line (fG ) 100.0 MHz
Approvals UL, CSA, EAC

Product 926375 was added to Notepad.

Product 926375 was added to the cart.


BSP M2 BE 5 – BE 180

Space-saving surge arrester module for protecting two single lines sharing a common reference potential and unbalanced interfaces.

5 Products

Part No. 926220 BSP M2 BE 5

GTIN 4013364127012, Customs tariff No.: 85363010, Gross weight: 28.10 g, PU: 1.00 pc(s)


Images

Additional information

BLITZDUCTOR SP BSP M2 BE 5 surge arrester module
BLITZDUCTOR SP surge arrester module
SPD class: type 2 / P1,
tested to EN 61643-21 and
energy-coordinated according to
IEC 61643-22 for protecting
two single cores
With direct shield earthing
Can be plugged into BXT BAS / BSP BAS 4 base parts
Max. continuous operating voltage (d.c.): 6.0 V
Nominal current at 45 °C: 1.0 A
D1 Lightning impulse current (10/350 µs) per line: 1 kA
C2 Total nominal discharge current (8/20 µs): 20 kA

Brand: DEHN
Type: BSP M2 BE 5
Part No.: 926220
or equivalent.

Certificates

 

Technical data

SPD class Q
Max. continuous operating voltage (d.c.) (UC ) 6.0 V
Nominal current at 45 °C (IL ) 1.0 A
D1 Lightning impulse current (10/350 µs) per line (Iimp ) 1 kA
C2 Total nominal discharge current (8/20 µs) (In ) 20 kA
Cut-off frequency line-PG (fG ) 1.0 MHz
Approvals UL, CSA, SIL, EAC

Product 926220 was added to Notepad.

Product 926220 was added to the cart.

Part No. 926222 BSP M2 BE 12

GTIN 4013364127029, Customs tariff No.: 85363010, Gross weight: 27.90 g, PU: 1.00 pc(s)


Images

Additional information

BLITZDUCTOR SP BSP M2 BE 12 surge arrester module
BLITZDUCTOR SP surge arrester module
SPD class: type 2 / P1,
tested to EN 61643-21 and
energy-coordinated according to
IEC 61643-22 for protecting
two single cores
With direct shield earthing
Can be plugged into BXT BAS / BSP BAS 4 base parts
Max. continuous operating voltage (d.c.): 15 V
Nominal current at 45 °C: 0.75 A
D1 Lightning impulse current (10/350 µs) per line: 1 kA
C2 Total nominal discharge current (8/20 µs): 20 kA

Brand: DEHN
Type: BSP M2 BE 12
Part No.: 926222
or equivalent.

Certificates

 

Technical data

SPD class Q
Max. continuous operating voltage (d.c.) (UC ) 15 V
Nominal current at 45 °C (IL ) 0.75 A
D1 Lightning impulse current (10/350 µs) per line (Iimp ) 1 kA
C2 Total nominal discharge current (8/20 µs) (In ) 20 kA
Cut-off frequency line-PG (fG ) 2.7 MHz
Approvals UL, CSA, SIL, EAC

Product 926222 was added to Notepad.

Product 926222 was added to the cart.

Part No. 926224 BSP M2 BE 24

GTIN 4013364127036, Customs tariff No.: 85363010, Gross weight: 27.90 g, PU: 1.00 pc(s)


Images

Additional information

BLITZDUCTOR SP BSP M2 BE 24 surge arrester module
BLITZDUCTOR SP surge arrester module
SPD class: type 2 / P1,
tested to EN 61643-21 and
energy-coordinated according to
IEC 61643-22 for protecting
two single cores
With direct shield earthing
Can be plugged into BXT BAS / BSP BAS 4 base parts
Max. continuous operating voltage (d.c.): 33 V
Nominal current at 45 °C: 0.75 A
D1 Lightning impulse current (10/350 µs) per line: 1 kA
C2 Total nominal discharge current (8/20 µs): 20 kA

Brand: DEHN
Type: BSP M2 BE 24
Part No.: 926224
or equivalent.

Certificates

 

Technical data

SPD class Q
Max. continuous operating voltage (d.c.) (UC ) 33 V
Nominal current at 45 °C (IL ) 0.75 A
D1 Lightning impulse current (10/350 µs) per line (Iimp ) 1 kA
C2 Total nominal discharge current (8/20 µs) (In ) 20 kA
Cut-off frequency line-PG (fG ) 6.8 MHz
Approvals UL, CSA, SIL, EAC

Product 926224 was added to Notepad.

Product 926224 was added to the cart.

Part No. 926225 BSP M2 BE 48

GTIN 4013364127043, Customs tariff No.: 85363010, Gross weight: 27.90 g, PU: 1.00 pc(s)


Images

Additional information

BLITZDUCTOR SP BSP M2 BE 48 surge arrester module
BLITZDUCTOR SP surge arrester module
SPD class: type 2 / P1,
tested to EN 61643-21 and
energy-coordinated according to
IEC 61643-22 for protecting
two single cores
With direct shield earthing
Can be plugged into BXT BAS / BSP BAS 4 base parts
Max. continuous operating voltage (d.c.): 54 V
Nominal current at 45 °C: 0.75 A
D1 Lightning impulse current (10/350 µs) per line: 1 kA
C2 Total nominal discharge current (8/20 µs): 20 kA

Brand: DEHN
Type: BSP M2 BE 48
Part No.: 926225
or equivalent.

Certificates

 

Technical data

SPD class Q
Max. continuous operating voltage (d.c.) (UC ) 54 V
Nominal current at 45 °C (IL ) 0.75 A
D1 Lightning impulse current (10/350 µs) per line (Iimp ) 1 kA
C2 Total nominal discharge current (8/20 µs) (In ) 20 kA
Cut-off frequency line-PG (fG ) 8.7 MHz
Approvals UL, CSA, SIL, EAC

Product 926225 was added to Notepad.

Product 926225 was added to the cart.

Part No. 926227 BSP M2 BE 180

GTIN 4013364127067, Customs tariff No.: 85363010, Gross weight: 27.90 g, PU: 1.00 pc(s)


Images

Additional information

BLITZDUCTOR SP BSP M2 BE 180 surge arrester module
BLITZDUCTOR SP surge arrester module
SPD class: type 2 / P1,
tested to EN 61643-21 and
energy-coordinated according to
IEC 61643-22 for protecting
two single cores
With direct shield earthing
Can be plugged into BXT BAS / BSP BAS 4 base parts
Max. continuous operating voltage (d.c.): 180 V
Nominal current at 45 °C: 1.0 A
D1 Lightning impulse current (10/350 µs) per line: 1 kA
C2 Total nominal discharge current (8/20 µs): 20 kA

Brand: DEHN
Type: BSP M2 BE 180
Part No.: 926227
or equivalent.

Certificates

 

Technical data

SPD class R
Max. continuous operating voltage (d.c.) (UC ) 180 V
Nominal current at 45 °C (IL ) 1.0 A
D1 Lightning impulse current (10/350 µs) per line (Iimp ) 1 kA
C2 Total nominal discharge current (8/20 µs) (In ) 20 kA
Cut-off frequency line-PG (fG ) 25 MHz
Approvals UL, CSA, SIL, EAC

Product 926227 was added to Notepad.

Product 926227 was added to the cart.


BSP M2 BD 5 – BD 180

Space-saving surge arrester module for protecting one pair of balanced interfaces with galvanic isolation.

6 Products

Part No. 926240 BSP M2 BD 5

GTIN 4013364127074, Customs tariff No.: 85363010, Gross weight: 27.90 g, PU: 1.00 pc(s)


Images

Additional information

BLITZDUCTOR SP BSP M2 BD 5 surge arrester module
BLITZDUCTOR SP surge arrester module
SPD class: type 2 / P1,
tested to EN 61643-21 and
energy-coordinated according to
IEC 61643-22 for protecting
one pair
With direct shield earthing
Can be plugged into BXT BAS / BSP BAS 4 base parts
Max. continuous operating voltage (d.c.): 6.0 V
Nominal current at 45 °C: 1.0 A
D1 Lightning impulse current (10/350 µs) per line: 1 kA
C2 Total nominal discharge current (8/20 µs): 20 kA

Brand: DEHN
Type: BSP M2 BD 5
Part No.: 926240
or equivalent.

Certificates

 

Technical data

SPD class Q
Max. continuous operating voltage (d.c.) (UC ) 6.0 V
Nominal current at 45 °C (IL ) 1.0 A
D1 Lightning impulse current (10/350 µs) per line (Iimp ) 1 kA
C2 Total nominal discharge current (8/20 µs) (In ) 20 kA
Cut-off frequency line-line (fG ) 1.0 MHz
Approvals UL, CSA, SIL, EAC

Product 926240 was added to Notepad.

Product 926240 was added to the cart.

Part No. 926242 BSP M2 BD 12

GTIN 4013364127081, Customs tariff No.: 85363010, Gross weight: 27.90 g, PU: 1.00 pc(s)


Images

Additional information

BLITZDUCTOR SP BSP M2 BD 12 surge arrester module
BLITZDUCTOR SP surge arrester module
SPD class: type 2 / P1,
tested to EN 61643-21 and
energy-coordinated according to
IEC 61643-22 for protecting
one pair
With direct shield earthing
Can be plugged into BXT BAS / BSP BAS 4 base parts
Max. continuous operating voltage (d.c.): 15 V
Nominal current at 45 °C: 1.0 A
D1 Lightning impulse current (10/350 µs) per line: 1 kA
C2 Total nominal discharge current (8/20 µs): 20 kA

Brand: DEHN
Type: BSP M2 BD 12
Part No.: 926242
or equivalent.

Certificates

 

Technical data

SPD class Q
Max. continuous operating voltage (d.c.) (UC ) 15 V
Nominal current at 45 °C (IL ) 1.0 A
D1 Lightning impulse current (10/350 µs) per line (Iimp ) 1 kA
C2 Total nominal discharge current (8/20 µs) (In ) 20 kA
Cut-off frequency line-line (fG ) 2.8 MHz
Approvals UL, CSA, SIL, EAC

Product 926242 was added to Notepad.

Product 926242 was added to the cart.

Part No. 926244 BSP M2 BD 24

GTIN 4013364127098, Customs tariff No.: 85363010, Gross weight: 27.90 g, PU: 1.00 pc(s)


Images

Additional information

BLITZDUCTOR SP BSP M2 BD 24 surge arrester module
BLITZDUCTOR SP surge arrester module
SPD class: type 2 / P1,
tested to EN 61643-21 and
energy-coordinated according to
IEC 61643-22 for protecting
one pair
With direct shield earthing
Can be plugged into BXT BAS / BSP BAS 4 base parts
Max. continuous operating voltage (d.c.): 33 V
Nominal current at 45 °C: 1.0 A
D1 Lightning impulse current (10/350 µs) per line: 1 kA
C2 Total nominal discharge current (8/20 µs): 20 kA

Brand: DEHN
Type: BSP M2 BD 24
Part No.: 926244
or equivalent.

Certificates

 

Technical data

SPD class Q
Max. continuous operating voltage (d.c.) (UC ) 33 V
Nominal current at 45 °C (IL ) 1.0 A
D1 Lightning impulse current (10/350 µs) per line (Iimp ) 1 kA
C2 Total nominal discharge current (8/20 µs) (In ) 20 kA
Cut-off frequency line-line (fG ) 7.8 MHz
Approvals UL, CSA, SIL, EAC

Product 926244 was added to Notepad.

Product 926244 was added to the cart.

Part No. 926245 BSP M2 BD 48

GTIN 4013364127104, Customs tariff No.: 85363010, Gross weight: 27.90 g, PU: 1.00 pc(s)


Images

Additional information

BLITZDUCTOR SP BSP M2 BD 48 surge arrester module
BLITZDUCTOR SP surge arrester module
SPD class: type 2 / P1,
tested to EN 61643-21 and
energy-coordinated according to
IEC 61643-22 for protecting
one pair
With direct shield earthing
Can be plugged into BXT BAS / BSP BAS 4 base parts
Max. continuous operating voltage (d.c.): 54 V
Nominal current at 45 °C: 1.0 A
D1 Lightning impulse current (10/350 µs) per line: 1 kA
C2 Total nominal discharge current (8/20 µs): 20 kA

Brand: DEHN
Type: BSP M2 BD 48
Part No.: 926245
or equivalent.

Certificates

 

Technical data

SPD class Q
Max. continuous operating voltage (d.c.) (UC ) 54 V
Nominal current at 45 °C (IL ) 1.0 A
D1 Lightning impulse current (10/350 µs) per line (Iimp ) 1 kA
C2 Total nominal discharge current (8/20 µs) (In ) 20 kA
Cut-off frequency line-line (fG ) 8.7 MHz
Approvals UL, CSA, SIL, EAC

Product 926245 was added to Notepad.

Product 926245 was added to the cart.

Part No. 926246 BSP M2 BD 60

GTIN 4013364127111, Customs tariff No.: 85363010, Gross weight: 27.90 g, PU: 1.00 pc(s)


Images

Additional information

BLITZDUCTOR SP BSP M2 BD 60 surge arrester module
BLITZDUCTOR SP surge arrester module
SPD class: type 2 / P1,
tested to EN 61643-21 and
energy-coordinated according to
IEC 61643-22 for protecting
one pair
With direct shield earthing
Can be plugged into BXT BAS / BSP BAS 4 base parts
Max. continuous operating voltage (d.c.): 70 V
Nominal current at 45 °C: 1.0 A
D1 Lightning impulse current (10/350 µs) per line: 1 kA
C2 Total nominal discharge current (8/20 µs): 20 kA

Brand: DEHN
Type: BSP M2 BD 60
Part No.: 926246
or equivalent.

Certificates

 

Technical data

SPD class Q
Max. continuous operating voltage (d.c.) (UC ) 70 V
Nominal current at 45 °C (IL ) 1.0 A
D1 Lightning impulse current (10/350 µs) per line (Iimp ) 1 kA
C2 Total nominal discharge current (8/20 µs) (In ) 20 kA
Cut-off frequency line-line (fG ) 11 MHz
Approvals UL, CSA, SIL, EAC

Product 926246 was added to Notepad.

Product 926246 was added to the cart.

Part No. 926247 BSP M2 BD 180

GTIN 4013364127128, Customs tariff No.: 85363010, Gross weight: 27.90 g, PU: 1.00 pc(s)


Images

Additional information

BLITZDUCTOR SP BSP M2 BD 180 surge arrester module
BLITZDUCTOR SP surge arrester module
SPD class: type 2 / P1,
tested to EN 61643-21 and
energy-coordinated according to
IEC 61643-22 for protecting
one pair
With direct shield earthing
Can be plugged into BXT BAS / BSP BAS 4 base parts
Max. continuous operating voltage (d.c.): 180 V
Nominal current at 45 °C: 0.75 A
D1 Lightning impulse current (10/350 µs) per line: 1 kA
C2 Total nominal discharge current (8/20 µs): 20 kA

Brand: DEHN
Type: BSP M2 BD 180
Part No.: 926247
or equivalent.

Certificates

 

Technical data

SPD class R
Max. continuous operating voltage (d.c.) (UC ) 180 V
Nominal current at 45 °C (IL ) 0.75 A
D1 Lightning impulse current (10/350 µs) per line (Iimp ) 1 kA
C2 Total nominal discharge current (8/20 µs) (In ) 20 kA
Cut-off frequency line-line (fG ) 25.0 MHz
Approvals UL, CSA, SIL, EAC

Product 926247 was added to Notepad.

Product 926247 was added to the cart.


BSP M2 BE HF 5

Space-saving surge arrester module for protecting two single lines sharing a common reference potential and high-frequency transmissions without galvanic isolation.

1 Product

Part No. 926270 BSP M2 BE HF 5

GTIN 4013364127135, Customs tariff No.: 85363010, Gross weight: 27.90 g, PU: 1.00 pc(s)


Images

Additional information

BLITZDUCTOR SP BSP M2 BE HF 5 surge arrester module
BLITZDUCTOR SP surge arrester module
SPD class: type 2 / P1,
tested to EN 61643-21 and
energy-coordinated according to
IEC 61643-22 for protecting
two single cores
With direct shield earthing
Suitable for high data rates
Can be plugged into BXT BAS / BSP BAS 4 base parts
Max. continuous operating voltage (d.c.): 6.0 V
Nominal current at 45 °C: 1.0 A
D1 Lightning impulse current (10/350 µs) per line: 1 kA
C2 Total nominal discharge current (8/20 µs): 20 kA

Brand: DEHN
Type: BSP M2 BE HF 5
Part No.: 926270
or equivalent.

Certificates

 

Technical data

SPD class Q
Max. continuous operating voltage (d.c.) (UC ) 6.0 V
Nominal current at 45 °C (IL ) 1.0 A
D1 Lightning impulse current (10/350 µs) per line (Iimp ) 1 kA
C2 Total nominal discharge current (8/20 µs) (In ) 20 kA
Cut-off frequency line-PG (fG ) 100 MHz
Approvals UL, CSA, SIL, EAC

Product 926270 was added to Notepad.

Product 926270 was added to the cart.


BSP M2 BD HF 5 / 24

Space-saving surge arrester module for protecting one pair of high-frequency bus systems or video transmission systems with galvanic isolation.

2 Products

Part No. 926271 BSP M2 BD HF 5

GTIN 4013364127142, Customs tariff No.: 85363010, Gross weight: 28.10 g, PU: 1.00 pc(s)


Images