Your dashboard services.
Register to access all tools.

DEHNguard modular YPV ... FM

  • Prewired complete unit for photovoltaic systems consisting of a base part and plug-in protection modules
  • Fault-resistant Y circuit with three heavy-duty varistors prevents damage to the surge protective device in case of insulation faults in the generator circuit
  • Tested to EN 61643-31
  • High reliability due to "Thermo Dynamic Control" disconnector
  • Fault indication by red indicator flag in the inspection window
  • Suitable for use in accordance with IEC 60364-7-712 [Photovoltaic (PV) power systems]

DEHNguard M YPV ... FM

Modular multipole surge arrester for PV systems with remote signalling contact for monitoring device (floating changeover contact).

2 Products

Part No. 952565 DG M YPV 1200 FM

GTIN 4013364327719, Customs tariff No.: 85363030, Gross weight: 325.00 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard M YPV 1200 surge arrester
Modular and pluggable multipole arrester
for use in photovoltaic systems
up to 1170 V d.c., width: 3 modules
Fault indication
Type 2 SPD according to EN 61643-31
For use in accordance with IEC 60364-7-712
Max. PV voltage: <= 1170 V d.c.
Total discharge current: 40 kA
Voltage protection level: <= 4 kV
Short-circuit current rating Iscpv: 10 kA

Brand: DEHN
Type: DG M YPV 1200 FM
Part No.: 952565
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-31 / IEC 61643-31 type 2 / class II
Max. PV voltage (UCPV ) 1170 V
Short-circuit current rating (ISCPV ) 10 kA
Nominal discharge current (8/20 µs) [(DC+/DC-) --> PE] (In ) 20 kA
Max. discharge current (8/20 µs) [(DC+/DC-) --> PE] (Imax ) 40 kA
Voltage protection level (UP ) ≤ 4 kV
Approvals UL, KEMA
Type of remote signalling contact changeover contact

Product 952565 was added to Notepad.

Product 952565 was added to the cart.

Part No. 952567 DG M YPV 1500 FM

GTIN 4013364327726, Customs tariff No.: 85363030, Gross weight: 353.50 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard M YPV 1500 surge arrester
Modular and pluggable multipole arrester
for use in photovoltaic systems
up to 1500 V d.c., width: 3 modules
Fault indication
With remote signalling contact
Type 2 SPD according to EN 61643-31
For use in accordance with IEC 60364-7-712
Max. PV voltage: <= 1500 V d.c.
Total discharge current: 40 kA
Voltage protection level: <= 5 kV
Short-circuit current rating Iscpv: 10 kA

Brand: DEHN
Type: DG M YPV 1500 FM
Part No.: 952567
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-31 / IEC 61643-31 type 2 / class II
Max. PV voltage (UCPV ) 1500 V
Short-circuit current rating (ISCPV ) 10 kA
Nominal discharge current (8/20 µs) [(DC+/DC-) --> PE] (In ) 15 kA
Max. discharge current (8/20 µs) [(DC+/DC-) --> PE] (Imax ) 40 kA
Voltage protection level (UP ) ≤ 5 kV
Approvals UL, KEMA
Type of remote signalling contact changeover contact

Product 952567 was added to Notepad.

Product 952567 was added to the cart.


back to top