EXFS 100 / EXFS 100 KU
:quality(98)/www.dehn-international.com/store/f/62758689/HDVORSCHAU/923100a0016_16-9.jpg)
:quality(98)/www.dehn-international.com/store/f/62758689/HDVORSCHAU/923100a0016_16-9.jpg)
- For indirect connection / earthing of functionally isolated parts of installations under lightning conditions
- Device for lightning equipotential bonding according to IEC 62305 in hazardous areas
- For bridging insulating joints, insulating flanges, etc. in cathodically protected pipe sections
- For safe installation in Ex zone 1 (gas) or 21 (dust)
- Extremely low sparkover voltage
- Extremely high alternating current withstand capability
- Approval according to ATEX directive 2014/34/EU, IECEx, UL and Inmetro
Details
:quality(98)/www.dehn-international.com/store/f/62758690/HDVORSCHAU/923100a7.jpg)
:quality(98)/www.dehn-international.com/store/f/62758690/HDVORSCHAU/923100a7.jpg)
:quality(98)/www.dehn-international.com/store/f/62758691/HDVORSCHAU/923100_DEKRA%2011ATEX0178%20X.jpg)
:quality(98)/www.dehn-international.com/store/f/62758691/HDVORSCHAU/923100_DEKRA%2011ATEX0178%20X.jpg)
:quality(98)/www.dehn-international.com/store/f/62758692/HDVORSCHAU/923100_IECEx%20KEM%2009_0051X.jpg)
:quality(98)/www.dehn-international.com/store/f/62758692/HDVORSCHAU/923100_IECEx%20KEM%2009_0051X.jpg)
Part No. 923100 EXFS 100
GTIN 4013364108325, Customs tariff No. (EU): 85369010, Gross weight: 308.80 g, PU: 1.00 pc(s)
PredecessorTechnical data
Isolating spark gap according to EN 62561-3 / IEC 62561-3 | yes |
Lightning impulse current (10/350 µs) (Iimp ) | 100 kA |
Class (lightning current carrying capability) | H |
Rated impulse sparkover voltage (Ur imp ) | ≤ 1.25 kV |
Degree of protection | IP 67 |
Approvals | UL, Inmetro |
ATEX approvals | DEKRA 11ATEX0178 X |
Ex marking according to EN 60079-0 and EN 60079-1: gas | II 2 G Ex db IIC T6 Gb |
Ex marking according to EN 60079-0 and EN 60079-31: dust | II 2 D Ex tb IIIC T80 °C Db IP 66/67 |
IECEx approvals | IECEx KEM 09.0051X |
Ex marking according to EN 60079-0 and EN 60079-1: gas | Ex db IIC T6 Gb |
Ex marking according to EN 60079-0 and EN 60079-31: dust | Ex tb IIIC T80 °C Db IP 66/67 |
Inmetro approvals | TÜV 17.0698 X |
Ex marking according to EN 60079-0 and EN 60079-1: gas | Ex db IIC T6 Gb |
Ex marking according to EN 60079-0 and EN 60079-31: dust | Ex tb IIIC T80 °C Db IP 66/67 |
Part No. 923101 EXFS 100 KU
GTIN 4013364108332, Customs tariff No. (EU): 85369095, Gross weight: 2.14 kg, PU: 1.00 pc(s)
PredecessorTechnical data
Isolating spark gap according to EN 62561-3 / IEC 62561-3 | yes |
Lightning impulse current (10/350 µs) (Iimp ) | 100 kA |
Class (lightning current carrying capability) | H |
Rated impulse sparkover voltage (Ur imp ) | ≤ 1.25 kV |
Degree of protection | IP 67 |
ATEX approvals | DEKRA 11ATEX0178 X |
Ex marking according to EN 60079-0 and EN 60079-1: gas | II 2 G Ex d IIC T6 Gb |
Ex marking according to EN 60079-0 and EN 60079-31: dust | II 2 D Ex tb IIIC T80 °C Db IP 66/67 |
IECEx approvals | IECEx KEM 09.0051X |
Ex marking according to EN 60079-0 and EN 60079-1: gas | Ex d IIC T6 Gb |
Ex marking according to EN 60079-0 and EN 60079-31: dust | Ex tb IIIC T80°C Db IP 66/67 |
Inmetro approvals | TÜV 17.0698 X |
Ex marking according to EN 60079-0 and EN 60079-1: gas | Ex db IIC T6 Gb |
Ex marking according to EN 60079-0 and EN 60079-31: dust | Ex tb IIIC T80 °C Db IP 66/67 |
Cable length | 2x approx. 2000 mm |