Part No. 952920 DG SE CI 440 FM
GTIN 4013364322622, Customs tariff No.: 85363030, Gross weight: 178.00 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) (UC ) | 440 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 12.5 kA |
Voltage protection level (UP ) | ≤ 2 kV |
Max. mains-side overcurrent protection | not required |
Type of remote signalling contact | changeover contact |
Part No. 952923 DG SE CI WE 440 FM
GTIN 4013364322639, Customs tariff No.: 85363030, Gross weight: 184.00 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) (UC ) | 440 V (50 / 60 Hz) |
Rated varistor voltage (a.c.) (Umov ) | 750 V |
Nominal discharge current (8/20 µs) (In ) | 12.5 kA |
Voltage protection level (UP ) | ≤ 3 kV |
Max. mains-side overcurrent protection | not required |
Type of remote signalling contact | changeover contact |