Your dashboard services.
Register to access all tools.

Strips

According to EN 62561-2, for use in earth-termination and lightning protection systems as well as for ring equipotential bonding.

Steel strip

Zinc coating ≥ 70 µm on average (approx. 500 g/m2).

9 Products

Part No. 810225 BA 20X2.5 STTZN R100M

GTIN 4013364018815, Customs tariff No. (EU): 72123000, Gross weight: 400.00 g/m, PU: 100.00 m


Images

Additional information

Steel strip, 20 mm wide / 50 mm², St/tZn
Strips according to EN 62561-2 for earth-termination and lightning protection systems as well as for ring equipotential bonding.
Width: 20 mm
Thickness: 2.5 mm
Material: St/tZn

Brand: DEHN
Type: BA 20X2.5 STTZN R100M
Part No.: 810225
or equivalent.

Certificates

 

Technical data

Width 20 mm
Thickness 2.5 mm
Cross-section 50 mm2
Material St/tZn
Standard based on EN 62561-2
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 3.5 kA

Product 810225 was added to Notepad.

Product 810225 was added to the cart.

Part No. 810335 BA 30X3.5 STTZN R50M

GTIN 4013364032880, Customs tariff No. (EU): 72123000, Gross weight: 840.00 g/m, PU: 50.00 m


Images

Additional information

Steel strip, 30 mm wide / 105 mm², St/tZn
Strips according to EN 62561-2 for earth-termination and lightning protection systems as well as for ring equipotential bonding.
Width: 30 mm
Thickness: 3.5 mm
Material: St/tZn

Brand: DEHN
Type: BA 30X3.5 STTZN R50M
Part No.: 810335
or equivalent.

Certificates

 

Technical data

Width 30 mm
Thickness 3.5 mm
Cross-section 105 mm2
Material St/tZn
Standard EN 62561-2
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 7.4 kA

Product 810335 was added to Notepad.

Product 810335 was added to the cart.

Part No. 852335 BA 30X3.5 STTZN R25M

GTIN 4013364031067, Customs tariff No. (EU): 72123000, Gross weight: 840.00 g/m, PU: 25.00 m


Images

Additional information

Steel strip, 30 mm wide / 105 mm², St/tZn
Strips according to EN 62561-2 for earth-termination and lightning protection systems as well as for ring equipotential bonding.
Width: 30 mm
Thickness: 3.5 mm
Material: St/tZn

Brand: DEHN
Type: BA 30X3.5 STTZN R25M
Part No.: 852335
or equivalent.

Certificates

 

Technical data

Width 30 mm
Thickness 3.5 mm
Cross-section 105 mm2
Material St/tZn
Standard EN 62561-2
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 7.4 kA

Product 852335 was added to Notepad.

Product 852335 was added to the cart.

Part No. 854335 BA 30X3.5 STTZN EASY R25M

GTIN 4013364439955, Customs tariff No. (EU): 72123000, Gross weight: 840.00 g/m, PU: 25.00 m


Images

Additional information

Steel strip, 30 mm wide / 105 mm², St/tZn
Strips based on DIN EN 62561-2
(VDE 0185 Part 202), for easier
laying in earthing systems,
lightning protection systems and
in ring equipotential bonding.
Used in concrete
Width: 30 mm
Thickness: 3.5 mm
Material: St/tZn

Brand: DEHN
Type: BA 30X3.5 STTZN EASY R25M
Part No.: 854335
or equivalent.

 

Technical data

Width 30 mm
Thickness 3.5 mm
Cross-section 105 mm2
Material St/tZn
Standard based on DIN EN 62561-2
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 7.4 kA

Product 854335 was added to Notepad.

Product 854335 was added to the cart.

Part No. 814335 BA 30X3.5 STTZN EASY R50M

GTIN 4013364442979, Customs tariff No. (EU): 72123000, Gross weight: 840.00 g/m, PU: 50.00 m


Images

Additional information

Steel strip, 30 mm wide / 105 mm², St/tZn
Strips based on DIN EN 62561-2
(VDE 0185 Part 202), for easier
laying in earthing systems,
lightning protection systems and
in ring equipotential bonding.
Used in concrete
Width: 30 mm
Thickness: 3.5 mm
Material: St/tZn

Brand: DEHN
Type: BA 30X3.5 STTZN EASY R50M
Part No.: 814335
or equivalent.

 

Technical data

Width 30 mm
Thickness 3.5 mm
Cross-section 105 mm2
Material St/tZn
Standard based on DIN EN 62561-2
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 7.4 kA

Product 814335 was added to Notepad.

Product 814335 was added to the cart.

Part No. 810304 BA 30X4 STTZN R52M

GTIN 4013364019232, Customs tariff No. (EU): 72123000, Gross weight: 960.00 g/m, PU: 52.00 m


Images

Additional information

Steel strip, 30 mm wide / 120 mm², St/tZn
Strips according to EN 62561-2 for earth-termination and lightning protection systems as well as for ring equipotential bonding.
Width: 30 mm
Thickness: 4 mm
Material: St/tZn

Brand: DEHN
Type: BA 30X4 STTZN R52M
Part No.: 810304
or equivalent.

Certificates

 

Technical data

Width 30 mm
Thickness 4 mm
Cross-section 120 mm2
Material St/tZn
Standard EN 62561-2
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 8.4 kA

Product 810304 was added to Notepad.

Product 810304 was added to the cart.

Part No. 810404 BA 40X4 STTZN R40M

GTIN 4013364048256, Customs tariff No. (EU): 72123000, Gross weight: 1.28 kg/m, PU: 40.00 m


Images

Additional information

Steel strip, 40 mm wide / 160 mm² St/tZn
Strips according to EN 62561-2 for earth-termination and lightning protection systems as well as for ring equipotential bonding.
Width: 40 mm
Thickness: 4 mm
Material: St/tZn

Brand: DEHN
Type: BA 40X4 STTZN R40M
Part No.: 810404
or equivalent.

Certificates

 

Technical data

Width 40 mm
Thickness 4 mm
Cross-section 160 mm2
Material St/tZn
Standard EN 62561-2
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 11.2 kA

Product 810404 was added to Notepad.

Product 810404 was added to the cart.

Part No. 810405 BA 40X5 STTZN R30M

GTIN 4013364032897, Customs tariff No. (EU): 72123000, Gross weight: 1.60 kg/m, PU: 30.00 m


Images

Additional information

Steel strip, 40 mm wide / 200 mm², St/tZn
Strips according to EN 62561-2 for earth-termination and lightning protection systems as well as for ring equipotential bonding.
Width: 40 mm
Thickness: 5 mm
Material: St/tZn

Brand: DEHN
Type: BA 40X5 STTZN R30M
Part No.: 810405
or equivalent.

Certificates

 

Technical data

Width 40 mm
Thickness 5 mm
Cross-section 200 mm2
Material St/tZn
Standard EN 62561-2
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 14 kA

Product 810405 was added to Notepad.

Product 810405 was added to the cart.

Part No. 810504 BA 50X4 STTZN R30M

GTIN 4013364456303, Customs tariff No. (EU): 72123000, Gross weight: 1.60 kg/m, PU: 30.00 m


Images

Additional information

Steel strip, 50 mm wide / 200 mm², St/tZn
Strips according to EN 62561-2
for earth-termination and lightning protection systems
as well as for ring equipotential bonding.
Width: 50 mm
Thickness: 4 mm
Material: St/tZn

Brand: DEHN
Type: BA 50X4 STTZN R30M
Part No.: 810504
or equivalent.

 

Technical data

Width 50 mm
Thickness 4 mm
Cross-section 200 mm2
Material St/tZn
Standard EN 62561-2
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 14 kA

Product 810504 was added to Notepad.

Product 810504 was added to the cart.


Copper strip

1 Product

Part No. 831225 BA 20X2.5 CU R100M

GTIN 4013364018891, Customs tariff No. (EU): 74091100, Gross weight: 450.00 g/m, PU: 100.00 m


Images

Additional information

Copper strip, 20 mm wide / 50 mm², Cu
Strips according toEN 62561-2 for use in lightning protection systems as well as for ring equipotential bonding.
Width: 20 mm
Thickness: 2.5 mm
Material: Cu

Brand: DEHN
Type: BA 20X2.5 CU R100M
Part No.: 831225
or equivalent.

Certificates

 

Technical data

Width 20 mm
Thickness 2.5 mm
Cross-section 50 mm2
Material Cu
Standard EN 62561-2
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 9.7 kA

Product 831225 was added to Notepad.

Product 831225 was added to the cart.


Stainless steel strip

6 Products

Part No. 860925 BA 30X3.5 V2A R25M

GTIN 4013364093140, Customs tariff No. (EU): 72202021, Gross weight: 825.00 g/m, PU: 25.00 m


Images

Additional information

Stainless steel strip, 30 mm wide / 105mm², stainless steel
Strips according to EN 62561-2 for lightning protection
systems as well as ring equipotential bonding.
Width: 30 mm
Thickness: 3.5 mm
Material: StSt
Material No.: 1.4301 / 1.4303

Brand: DEHN
Type: BA 30X3.5 V2A R25M
Part No.: 860925
or equivalent.

Certificates

 

Technical data

Width 30 mm
Thickness 3.5 mm
Cross-section 105 mm2
Material StSt
Material No. 1.4301 / 1.4303
Standard EN 62561-2
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 3.9 kA

Product 860925 was added to Notepad.

Product 860925 was added to the cart.

Part No. 860900 BA 30X3.5 V2A R60M

GTIN 4013364143395, Customs tariff No. (EU): 72202021, Gross weight: 824.00 g/m, PU: 60.00 m


Images

Additional information

Stainless steel strip, 30 mm wide / 105mm², stainless steel
Strips according to EN 62561-2 for lightning protection
systems as well as ring equipotential bonding.
Width: 30 mm
Thickness: 3.5 mm
Material: StSt
Material No.: 1.4301 / 1.4303

Brand: DEHN
Type: BA 30X3.5 V2A R60M
Part No.: 860900
or equivalent.

Certificates

 

Technical data

Width 30 mm
Thickness 3.5 mm
Cross-section 105 mm2
Material StSt
Material No. 1.4301 / 1.4303
Standard EN 62561-2
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 3.9 kA

Product 860900 was added to Notepad.

Product 860900 was added to the cart.

Part No. 860325 BA 30X3.5 V4A R25M

GTIN 4013364093157, Customs tariff No. (EU): 72202021, Gross weight: 825.00 g/m, PU: 25.00 m


Images

Additional information

Stainless steel strip, 30 mm wide / 105mm², stainless steel (V4A)
Strips according to EN 62561-2 for earth-termination and lightning
protection systems as well as ring equipotential bonding.
Width: 30 mm
Thickness: 3.5 mm
Material: StSt (V4A)
Material No.: 1.4571 / 1.4404
ASTM / AISI:: 316Ti / 316L

Brand: DEHN
Type: BA 30X3.5 V4A R25M
Part No.: 860325
or equivalent.

Certificates

 

Technical data

Width 30 mm
Thickness 3.5 mm
Cross-section 105 mm2
Material StSt (V4A)
Material No. 1.4571 / 1.4404
ASTM / AISI: 316Ti / 316L
Standard EN 62561-2
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 3.9 kA

Product 860325 was added to Notepad.

Product 860325 was added to the cart.

Part No. 860335 BA 30X3.5 V4A R60M

GTIN 4013364143388, Customs tariff No. (EU): 72202021, Gross weight: 827.00 g/m, PU: 60.00 m


Images

Additional information

Stainless steel strip, 30 mm wide / 105mm², stainless steel (V4A)
Strips according to EN 62561-2 for earth-termination
and lightning protection systems as well as ring equipotential bonding.
Width: 30 mm
Thickness: 3.5 mm
Material: StSt (V4A)
Material No.: 1.4571 / 1.4404
ASTM / AISI:: 316Ti / 316L

Brand: DEHN
Type: BA 30X3.5 V4A R60M
Part No.: 860335
or equivalent.

Certificates

 

Technical data

Width 30 mm
Thickness 3.5 mm
Cross-section 105 mm2
Material StSt (V4A)
Material No. 1.4571 / 1.4404
ASTM / AISI: 316Ti / 316L
Standard EN 62561-2
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 3.9 kA

Product 860335 was added to Notepad.

Product 860335 was added to the cart.

Part No. 860404 BA 40X4 V4A R40M

GTIN 4013364276482, Customs tariff No. (EU): 72202021, Gross weight: 1.26 kg/m, PU: 40.00 m


Images

Additional information

Stainless steel strip, width: 40 mm / 160 mm² StSt (V4A)
Strips according to EN 62561-2 for earth-termination
and lightning protection systems as well as ring equipotential bonding.
Width: 40 mm
Thickness: 4 mm
Material: StSt (V4A)
Material No.: 1.4571 / 1.4404
ASTM / AISI:: 316Ti / 316L

Brand: DEHN
Type: BA 40X4 V4A R40M
Part No.: 860404
or equivalent.

Certificates

 

Technical data

Width 40 mm
Thickness 4 mm
Cross-section 160 mm2
Material StSt (V4A)
Material No. 1.4571 / 1.4404
ASTM / AISI: 316Ti / 316L
Standard EN 62561-2
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 6 kA

Product 860404 was added to Notepad.

Product 860404 was added to the cart.

Part No. 860405 BA 40X5 V4A R30M

GTIN 4013364276499, Customs tariff No. (EU): 72202021, Gross weight: 1.57 kg/m, PU: 30.00 m


Images

Additional information

Stainless steel strip, width: 40 mm / 200 mm² StSt (V4A)
Strips according to EN 62561-2 for earth-termination
and lightning protection systems as well as ring equipotential bonding.
Width: 40 mm
Thickness: 5 mm
Material: StSt (V4A)
Material No.: 1.4571 / 1.4404
ASTM / AISI:: 316Ti / 316L

Brand: DEHN
Type: BA 40X5 V4A R30M
Part No.: 860405
or equivalent.

Certificates

 

Technical data

Width 40 mm
Thickness 5 mm
Cross-section 200 mm2
Material StSt (V4A)
Material No. 1.4571 / 1.4404
ASTM / AISI: 316Ti / 316L
Standard EN 62561-2
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 7.4 kA

Product 860405 was added to Notepad.

Product 860405 was added to the cart.


back to top