DEHNconnect SD2 Ex (i)

Terminal block with integrated surge protection
  • For protecting intrinsically safe measuring and control circuits and bus systems (Ex (i))
  • Maximum impulse current carrying capability Imax up to 20 kA (8/20 µs)
  • Low voltage protection level, capable of protecting terminal equipment
  • Approvals: ATEX, IECEx
Modular disconnection function
  • Disconnection module for disconnecting the signal circuit for maintenance work
  • Module fixing and mechanical ejector
  • Module in "parked" position after disconnection
Space-saving and function-optimised design
  • Terminal block with integrated surge protection (width of 6 mm)
  • Fast conductor connection without tools thanks to direct plug-in technology
  • Can be used with jumper bar (accessory)

Details

Disconnection module with ejector – for disconnecting the signal circuits.
lorem ipsum
Slots for jumper bars – for quickly connecting signal circuits.
lorem ipsum
Terminals with direct plug-in technology – fast and vibration-proof connection without tools.
lorem ipsum
Marking of the protected side – minimises wiring errors.
lorem ipsum

DCO SD2 MD EX

Surge arrester with energy-coordinated low-capacitance protective circuit and disconnection module for disconnecting signal circuits. For protecting one pair in intrinsically safe measuring circuits and bus systems, meets FISCO requirements. Self-capacitance and self-inductance negligibly small. Insulation strength > 500 V to earth.

1 Product

Part No. 917960 DCO SD2 MD EX 24

GTIN 4013364150638, Customs tariff No.: 85363010, Gross weight: 43.10 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

Surge arrester EX DCO SD2 MD EX 24
DEHNconnect SD2 terminal block with integrated
surge protection
SPD class: type 2 / P1
tested to EN 61643-21 and energy-
coordinated according to IEC 61643-22
For protecting galvanically isolated
balanced interfaces, Ex (i) version
Complies with FISCO requirements
Two-pole terminal with direct plug-in technology
Width: 6 mm
Signal interruption via plug-in module
Nominal voltage: 24 V
Max. continuous operating voltage (d.c.): 33 V
Max. input current according to EN 60079-11: 0.5 A
D1 Lightning impulse current (10/350 µs) per line: 1 kA
C2 Total nominal discharge current (8/20 µs): 10 kA

Brand: DEHN
Type: DCO SD2 MD EX 24
Part No.: 917960
or equivalent.

Certificates

 

Technical data

SPD class T
Max. continuous operating voltage (d.c.) (UC ) 33 V
Max. input current according to EN 60079-11 (Ii ) 0.5 A
D1 Lightning impulse current (10/350 µs) per line (Iimp ) 1 kA
C2 Total nominal discharge current (8/20 µs) (In ) 10 kA
Cut-off frequency line-line (fG ) 5.8 MHz
Approvals UL, CSA, EACEx, ATEX, IECEx, SIL

Product 917960 was added to Notepad.

Product 917960 was added to the cart.


back to top

Cookie Settings

We use cookies so that we can offer you the best possible website experience. This includes cookies which are necessary for the operation of the website and to manage our corporate commercial objectives, as well as other cookies which are used solely for anonymous statistical purposes, for more comfortable website settings, or for the display of personalised content. You are free to decide which categories you would like to permit. Please note that depending on the settings you choose, the full functionality of the website may no longer be available. Further information can be found in our Privacy Policy.
If you have given your consent for us to set cookies, you can revoke it at any time by clicking on the “Change Cookie Setting” link in the footer of the page.

  • Show details Hide details
    Necessary

    These cookies are necessary to run the core functionalities of this website, e.g. security related functions. With these cookies we can also detect if you want to stay logged into your profile to provide you with fast access to our services after revisiting our website.

    Statistics & Marketing

    In order to continuously improve our website, we anonymously track data for statistical and analytical purposes. With these cookies we can , for example, track the number of visits or the impact of specific pages of our web presence and therefore optimize our content.