Your dashboard services.
Register to access all tools.

DEHNvap

  • Prewired type 1 + type 2 spark-gap-based combined arrester, optimised for protecting mobile radio systems
  • Maximum system availability thanks to Rapid Arc Control / RADAX Flow follow current limitation
  • Discharge capacity up to 100 kA (10/350 µs)
  • No tripping of 32 A gG fuses up to short-circuit currents of 25 kArms
  • Protection of terminal devices within 10m
  • Visual status indication integrated in the module (green = ok, red = faulty); status is signalled via remote signalling contact
  • Different products tailored to the specific requirements of mobile radio systems

DVA M NG 3P 100 FM

1 Product

Part No. 900352 DVA M NG 3P 100 FM

GTIN 4013364455931, Customs tariff No.: 85363090, Gross weight: 598.33 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

SPD according to EN 61643-11 / ... IEC 61643-11 type 1 + type 2 / class I + class II
Max. continuous operating voltage (a.c.) [L-N]/[N-PE] (UC ) 255 V (50 / 60 Hz)
Lightning impulse current (10/350 µs) [L1+L2+L3+N-PE] (Itotal ) 100 kA
Lightning impulse current (10/350 µs) [L-N]/[N-PE] (Iimp ) 25 / 100 kA
Nominal discharge current (8/20 µs) [L-N]/[N-PE] (In ) 25 / 100 kA
Voltage protection level [L-N]/[N-PE] (UP ) ≤ 1.5 / ≤ 1.5 kV
Approvals KEMA
Type of remote signalling contact changeover contact

Product 900352 was added to Notepad.

Product 900352 was added to the cart.


DVA M NG 1P 50 FM

1 Product

Part No. 900351 DVA M NG 1P 50 FM

GTIN 4013364455948, Customs tariff No.: 85363090, Gross weight: 320.37 g, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

SPD according to EN 61643-11 / ... IEC 61643-11 type 1 + type 2 / class I + class II
Max. continuous operating voltage (a.c.) [L-N]/[N-PE] (UC ) 255 V (50 / 60 Hz)
Lightning impulse current (10/350 µs) [L+N-PE] (Itotal ) 50 kA
Lightning impulse current (10/350 µs) [L-N]/[N-PE] (Iimp ) 25 / 50 kA
Nominal discharge current (8/20 µs) [L-N]/[N-PE] (In ) 25 / 50 kA
Voltage protection level [L-N]/[N-PE] (UP ) ≤ 1.5 / ≤ 1.5 kV
Approvals KEMA
Type of remote signalling contact changeover contact

Product 900351 was added to Notepad.

Product 900351 was added to the cart.


DVA CSP 3P 100 FM

1 Product

Part No. 900360 DVA CSP 3P 100 FM

GTIN 4013364111332, Customs tariff No.: 85363090, Gross weight: 1.34 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

SPD according to EN 61643-11 / ... IEC 61643-11 type 1 + type 2 / class I + class II
Max. continuous operating voltage (a.c.) [L-N]/[N-PE] (UC ) 264 V (50 / 60 Hz)
Max. continuous operating voltage (a.c.) [N-PE] (UC (N-PE) ) 255 V (50 / 60 Hz)
Lightning impulse current (10/350 µs) [L1+L2+L3+N-PE] (Itotal ) 100 kA
Lightning impulse current (10/350 µs) [L-N]/[N-PE] (Iimp ) 25 / 100 kA
Nominal discharge current (8/20 µs) (In ) 25 / 100 kA
Voltage protection level [L-N]/[N-PE] (UP ) ≤ 1.5 kV / ≤ 1.5 kV
Approvals KEMA
Type of remote signalling contact changeover contact

Product 900360 was added to Notepad.

Product 900360 was added to the cart.


DVA CSP 3P 100 S FM

1 Product

Part No. 900367 DVA CSP 3P 100 S FM

GTIN 4013364322288, Customs tariff No.: 85363090, Gross weight: 529.00 g, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

SPD according to EN 61643-11 / ... IEC 61643-11 type 1 + type 2 / class I + class II
Max. continuous operating voltage (a.c.) [L-N]/[N-PE] (UC ) 255 V (50 / 60 Hz)
Lightning impulse current (10/350 µs) [L-N]/[N-PE] (Iimp ) 25 / 100 kA
Nominal discharge current (8/20 µs) (In ) 25 / 100 kA
Voltage protection level [L-N]/[N-PE] (UP ) ≤ 1.5 kV / ≤ 1.5 kV
Approvals KEMA
Type of remote signalling contact changeover contact

Product 900367 was added to Notepad.

Product 900367 was added to the cart.


DVA CSP 1P 50 S FM

1 Product

Part No. 900366 DVA CSP 1P 50 S FM

GTIN 4013364374669, Customs tariff No.: 85363090, Gross weight: 265.52 g, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

SPD according to EN 61643-11 / ... IEC 61643-11 type 1 + type 2 / class I + class II
Max. continuous operating voltage (a.c.) [L-N]/[N-PE] (UC ) 255 V (50 / 60 Hz)
Lightning impulse current (10/350 µs) [L-N]/[N-PE] (Iimp ) 25 / 50 kA
Nominal discharge current (8/20 µs) (In ) 25 / 50 kA
Voltage protection level [L-N]/[N-PE] (UP ) ≤ 1.5 kV / ≤ 1.5 kV
Approvals KEMA
Type of remote signalling contact changeover contact

Product 900366 was added to Notepad.

Product 900366 was added to the cart.


back to top