Roof Conductor Holders with Embossed Brace for Roof Surfaces

For fixing air-termination conductors and down conductors.

UNIsnap height 16 mm

With prepunched points for bending it and hooking it into roof tiles or battens, with conductor holder DEHNsnap, loose conductor routing.

6 Products

Part No. 204149 DLH US 8 H16 L205 GR V2A

GTIN 4013364042285, Customs tariff No.: 85389099, Gross weight: 55.42 g, PU: 50.00 pc(s)


Images

Additional information

Gable roofs - UNIsnap roof conductor holder, height: 16 mm, grey, StSt
Roof conductor holder, with embossed brace for roofs
For fixing air-termination and down conductors
UNIsnap with prepunched points for bending and hooking into the roof battens
Material of roof conductor holder: StSt
Length of brace: 205 mm
Height of conductor holder: 16 mm
Colour of conductor holder: grey ●
Conductor support Rd: 8 mm

Brand: DEHN
Type: DLH US 8 H16 L205 GR V2A
Part No.: 204149
or equivalent.

 

Technical data

Material of roof conductor holder StSt
Length of brace (l1 ) 205 mm
Height of conductor holder 16 mm
Material of conductor holder plastic
Colour of conductor holder grey
Conductor support Rd 8 mm

Product 204149 was added to Notepad.

Product 204149 was added to the cart.

Part No. 204921 DLH US 8 H16 L205 BR V2A

GTIN 4013364030589, Customs tariff No.: 85389099, Gross weight: 53.02 g, PU: 1.00 pc(s)


Images

Additional information

Gable roofs - UNIsnap roof conductor holder, height: 16 mm, brown, StSt
Roof conductor holder, with embossed brace for roofs
For fixing air-termination and down conductors
UNIsnap with prepunched points for bending and hooking into the roof battens
Material of roof conductor holder: StSt
Length of brace: 205 mm
Height of conductor holder: 16 mm
Colour of conductor holder: brown ●
Conductor support Rd: 8 mm

Brand: DEHN
Type: DLH US 8 H16 L205 BR V2A
Part No.: 204921
or equivalent.

 

Technical data

Material of roof conductor holder StSt
Length of brace (l1 ) 205 mm
Height of conductor holder 16 mm
Material of conductor holder plastic
Colour of conductor holder brown
Conductor support Rd 8 mm

Product 204921 was added to Notepad.

Product 204921 was added to the cart.

Part No. 204147 DLH US 8 H16 L205 BR GALCU

GTIN 4013364042513, Customs tariff No.: 85389099, Gross weight: 54.02 g, PU: 50.00 pc(s)

Predecessor

Images

Additional information

Gable roofs - UNIsnap roof conductor holder, height: 16 mm, brown, Cu
Roof conductor holder, with embossed brace for roofs
For fixing air-termination and down conductors
UNIsnap with prepunched points for bending and hooking into the roof battens
Material of roof conductor holder: Cu
Length of brace: 205 mm
Height of conductor holder: 16 mm
Colour of conductor holder: brown ●
Conductor support Rd: 8 mm

Brand: DEHN
Type: DLH US 8 H16 L205 BR GALCU
Part No.: 204147
or equivalent.

 

Technical data

Material of roof conductor holder Cu
Length of brace (l1 ) 205 mm
Height of conductor holder 16 mm
Material of conductor holder plastic
Colour of conductor holder brown
Conductor support Rd 8 mm

Product 204147 was added to Notepad.

Product 204147 was added to the cart.

Part No. 204159 DLH US 8 H16 L335 GR V2A

GTIN 4013364042537, Customs tariff No.: 85389099, Gross weight: 82.96 g, PU: 50.00 pc(s)


Images

Additional information

Gable roofs - UNIsnap roof conductor holder, height: 16 mm, grey, StSt
Roof conductor holder, with embossed brace for roofs
For fixing air-termination and down conductors
UNIsnap with prepunched points for bending and hooking into the roof battens
Material of roof conductor holder: StSt
Length of brace: 335 mm
Height of conductor holder: 16 mm
Colour of conductor holder: grey ●
Conductor support Rd: 8 mm

Brand: DEHN
Type: DLH US 8 H16 L335 GR V2A
Part No.: 204159
or equivalent.

 

Technical data

Material of roof conductor holder StSt
Length of brace (l1 ) 335 mm
Height of conductor holder 16 mm
Material of conductor holder plastic
Colour of conductor holder grey
Conductor support Rd 8 mm

Product 204159 was added to Notepad.

Product 204159 was added to the cart.

Part No. 204157 DLH US 8 H16 L335 BR GALCU

GTIN 4013364042520, Customs tariff No.: 85389099, Gross weight: 88.16 g, PU: 50.00 pc(s)

Predecessor

Images

Additional information

Gable roofs - UNIsnap roof conductor holder, height: 16 mm, brown, Cu
Roof conductor holder, with embossed brace for roofs
For fixing air-termination and down conductors
UNIsnap with prepunched points for bending and hooking into the roof battens
Material of roof conductor holder: Cu
Length of brace: 335 mm
Height of conductor holder: 16 mm
Colour of conductor holder: brown ●
Conductor support Rd: 8 mm

Brand: DEHN
Type: DLH US 8 H16 L335 BR GALCU
Part No.: 204157
or equivalent.

 

Technical data

Material of roof conductor holder Cu
Length of brace (l1 ) 335 mm
Height of conductor holder 16 mm
Material of conductor holder plastic
Colour of conductor holder brown
Conductor support Rd 8 mm

Product 204157 was added to Notepad.

Product 204157 was added to the cart.

Part No. 204169 DLH US 8 H16 L475 GR V2A

GTIN 4013364042551, Customs tariff No.: 85389099, Gross weight: 106.58 g, PU: 1.00 pc(s)


Images

Additional information

Gable roofs - UNIsnap roof conductor holder, height: 16 mm, grey, StSt
Roof conductor holder, with embossed brace for roofs
For fixing air-termination and down conductors
UNIsnap with prepunched points for bending and hooking into the roof battens
Material of roof conductor holder: StSt
Length of brace: 475 mm
Height of conductor holder: 16 mm
Colour of conductor holder: grey ●
Conductor support Rd: 8 mm

Brand: DEHN
Type: DLH US 8 H16 L475 GR V2A
Part No.: 204169
or equivalent.

 

Technical data

Material of roof conductor holder StSt
Length of brace (l1 ) 475 mm
Height of conductor holder 16 mm
Material of conductor holder plastic
Colour of conductor holder grey
Conductor support Rd 8 mm

Product 204169 was added to Notepad.

Product 204169 was added to the cart.


UNIsnap height 36 mm

With prepunched points, for bending it and hooking it into roof tiles or battens, with conductor holder DEHNsnap, loose conductor routing.

8 Products

Part No. 204179 DLH US 8 H36 L205 GR V2A

GTIN 4013364042575, Customs tariff No.: 85389099, Gross weight: 63.02 g, PU: 50.00 pc(s)


Images

Additional information

Gable roofs - UNIsnap roof conductor holder, height: 36 mm, grey, StSt
Roof conductor holder, with embossed brace for roofs
For fixing air-termination and down conductors
UNIsnap with prepunched points for bending and hooking into the roof battens
Material of roof conductor holder: StSt
Length of brace: 205 mm
Height of conductor holder: 36 mm
Colour of conductor holder: grey ●
Conductor support Rd: 8 mm

Brand: DEHN
Type: DLH US 8 H36 L205 GR V2A
Part No.: 204179
or equivalent.

 

Technical data

Material of roof conductor holder StSt
Length of brace (l1 ) 205 mm
Height of conductor holder 36 mm
Material of conductor holder plastic
Colour of conductor holder grey
Conductor support Rd 8 mm

Product 204179 was added to Notepad.

Product 204179 was added to the cart.

Part No. 204924 DLH US 8 H36 L205 BR V2A

GTIN 4013364030619, Customs tariff No.: 85389099, Gross weight: 67.22 g, PU: 50.00 pc(s)


Images

Additional information

Gable roofs - UNIsnap roof conductor holder, height: 36 mm, brown, StSt
Roof conductor holder, with embossed brace for roofs
For fixing air-termination and down conductors
UNIsnap with prepunched points for bending and hooking into the roof battens
Material of roof conductor holder: StSt
Length of brace: 205 mm
Height of conductor holder: 36 mm
Colour of conductor holder: brown ●
Conductor support Rd: 8 mm

Brand: DEHN
Type: DLH US 8 H36 L205 BR V2A
Part No.: 204924
or equivalent.

 

Technical data

Material of roof conductor holder StSt
Length of brace (l1 ) 205 mm
Height of conductor holder 36 mm
Material of conductor holder plastic
Colour of conductor holder brown
Conductor support Rd 8 mm

Product 204924 was added to Notepad.

Product 204924 was added to the cart.

Part No. 204177 DLH US 8 H36 L205 BR GALCU

GTIN 4013364042568, Customs tariff No.: 85389099, Gross weight: 73.02 g, PU: 50.00 pc(s)


Images

Additional information

Gable roofs - UNIsnap roof conductor holder, height: 36 mm
Roof conductor holder, with embossed brace for roofss
For fixing air-termination and down conductors
UNIsnap with prepunched points for bending and hooking into the roof battens
Material of roof conductor holder: Cu
Length of brace: 205 mm
Height of conductor holder: 36 mm
Colour of conductor holder: brown ●
Conductor support Rd: 8 mm

Brand: DEHN
Type: DLH US 8 H36 L205 BR GALCU
Part No.: 204177
or equivalent.

 

Technical data

Material of roof conductor holder Cu
Length of brace (l1 ) 205 mm
Height of conductor holder 36 mm
Material of conductor holder plastic
Colour of conductor holder brown
Conductor support Rd 8 mm

Product 204177 was added to Notepad.

Product 204177 was added to the cart.

Part No. 204189 DLH US 8 H36 L335 GR V2A

GTIN 4013364042599, Customs tariff No.: 85389099, Gross weight: 88.16 g, PU: 50.00 pc(s)


Images

Additional information

Gable roofs - UNIsnap roof conductor holder, height: 36 mm, grey, StSt
Roof conductor holder, with embossed brace for roofs
For fixing air-termination and down conductors
UNIsnap with prepunched points for bending and hooking into the roof battens
Material of roof conductor holder: StSt
Length of brace: 335 mm
Height of conductor holder: 36 mm
Colour of conductor holder: grey ●
Conductor support Rd: 8 mm

Brand: DEHN
Type: DLH US 8 H36 L335 GR V2A
Part No.: 204189
or equivalent.

 

Technical data

Material of roof conductor holder StSt
Length of brace (l1 ) 335 mm
Height of conductor holder 36 mm
Material of conductor holder plastic
Colour of conductor holder grey
Conductor support Rd 8 mm

Product 204189 was added to Notepad.

Product 204189 was added to the cart.

Part No. 204925 DLH US 8 H36 L335 BR V2A

GTIN 4013364030626, Customs tariff No.: 85389099, Gross weight: 94.96 g, PU: 50.00 pc(s)


Images

Additional information

Gable roofs - UNIsnap roof conductor holder, height: 36 mm, brown, StSt
Roof conductor holder, with embossed brace for roofs
For fixing air-termination and down conductors
UNIsnap with prepunched points for bending and hooking into the roof battens
Material of roof conductor holder: StSt
Length of brace: 335 mm
Height of conductor holder: 36 mm
Colour of conductor holder: brown ●
Conductor support Rd: 8 mm

Brand: DEHN
Type: DLH US 8 H36 L335 BR V2A
Part No.: 204925
or equivalent.

 

Technical data

Material of roof conductor holder StSt
Length of brace (l1 ) 335 mm
Height of conductor holder 36 mm
Material of conductor holder plastic
Colour of conductor holder brown
Conductor support Rd 8 mm

Product 204925 was added to Notepad.

Product 204925 was added to the cart.

Part No. 204187 DLH US 8 H36 L335 BR GALCU

GTIN 4013364042582, Customs tariff No.: 85389099, Gross weight: 96.36 g, PU: 50.00 pc(s)


Images

Additional information

Gable roofs - UNIsnap roof conductor holder, height: 36 mm, brown, Cu
Roof conductor holder, with embossed brace for roofs
For fixing air-termination and down conductors
UNIsnap with prepunched points for bending and hooking into the roof battens
Material of roof conductor holder: Cu
Length of brace: 335 mm
Height of conductor holder: 36 mm
Colour of conductor holder: brown ●
Conductor support Rd: 8 mm

Brand: DEHN
Type: DLH US 8 H36 L335 BR GALCU
Part No.: 204187
or equivalent.

 

Technical data

Material of roof conductor holder Cu
Length of brace (l1 ) 335 mm
Height of conductor holder 36 mm
Material of conductor holder plastic
Colour of conductor holder brown
Conductor support Rd 8 mm

Product 204187 was added to Notepad.

Product 204187 was added to the cart.

Part No. 204199 DLH US 8 H36 L475 GR V2A

GTIN 4013364042278, Customs tariff No.: 85389099, Gross weight: 117.98 g, PU: 50.00 pc(s)


Images

Additional information

Gable roofs - UNIsnap roof conductor holder, height: 36 mm, grey, StSt
Roof conductor holder, with embossed brace for roofs
For fixing air-termination and down conductors
UNIsnap with prepunched points for bending and hooking into the roof battens
Material of roof conductor holder: StSt
Length of brace: 475 mm
Height of conductor holder: 36 mm
Colour of conductor holder: grey ●
Conductor support Rd: 8 mm

Brand: DEHN
Type: DLH US 8 H36 L475 GR V2A
Part No.: 204199
or equivalent.

 

Technical data

Material of roof conductor holder StSt
Length of brace (l1 ) 475 mm
Height of conductor holder 36 mm
Material of conductor holder plastic
Colour of conductor holder grey
Conductor support Rd 8 mm

Product 204199 was added to Notepad.

Product 204199 was added to the cart.

Part No. 204197 DLH US 8 H36 L475 BR GALCU

GTIN 4013364042605, Customs tariff No.: 85389099, Gross weight: 118.88 g, PU: 1.00 pc(s)


Images

Additional information

Gable roofs - UNIsnap roof conductor holder, height: 36 mm, brown, Cu
Roof conductor holder, with embossed brace for roofs
For fixing air-termination and down conductors
UNIsnap with prepunched points for bending and hooking into the roof battens
Material of roof conductor holder: Cu
Length of brace: 475 mm
Height of conductor holder: 36 mm
Colour of conductor holder: brown ●
Conductor support Rd: 8 mm

Brand: DEHN
Type: DLH US 8 H36 L475 BR GALCU
Part No.: 204197
or equivalent.

 

Technical data

Material of roof conductor holder Cu
Length of brace (l1 ) 475 mm
Height of conductor holder 36 mm
Material of conductor holder plastic
Colour of conductor holder brown
Conductor support Rd 8 mm

Product 204197 was added to Notepad.

Product 204197 was added to the cart.


UNIsnap with clamping part

With prepunched points for bending it and hooking it into roof tiles or battens,with additional clamping part e.g. for slated roofs, with conductor holder DEHNsnap, loose conductor routing.

1 Product

Part No. 204089 LH US 8 H16 L205 KT GR V2A

GTIN 4013364109568, Customs tariff No.: 85389099, Gross weight: 70.32 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

Gable roofs - UNIsnap roof conductor holder, with clamping part, grey, StSt
Roof conductor holder, with embossed brace for roofs
For fixing air-termination and down conductors
UNIsnap with prepunched points for bending it and hooking it into roof battens, with additional clamping part
Material of roof conductor holder: StSt
Length of brace: 205 mm
Height of conductor holder: 16 mm
Colour of conductor holder: grey ●
Conductor support Rd: 8 mm

Brand: DEHN
Type: LH US 8 H16 L205 KT GR V2A
Part No.: 204089
or equivalent.

 

Technical data

Material of roof conductor holder StSt
Length of brace (l1 ) 205 mm
Height of conductor holder 16 mm
Material of conductor holder plastic
Colour of conductor holder grey
Conductor support Rd 8 mm

Product 204089 was added to Notepad.

Product 204089 was added to the cart.


DEHNsnap with Al base brace

Moulds itself to the grooves of the tile, with conductor holder DEHNsnap, loose conductor routing.

2 Products

Part No. 204170 DLH DS 8 H36 L205 GR AL

GTIN 4013364072435, Customs tariff No.: 85389099, Gross weight: 42.82 g, PU: 50.00 pc(s)


Images

Additional information

Gable roofs - DEHNsnap roof conductor holder with Al brace, grey, Al
Roof conductor holder, with embossed brace for roofs
For fixing air-termination and down conductors
With aluminium brace which moulds itself to the grooves of the tile, with DEHNsnap conductor holder
Material of roof conductor holder: Al
Length of brace: 205 mm
Height of conductor holder: 36 mm
Colour of conductor holder: grey ●
Conductor support Rd: 8 mm

Brand: DEHN
Type: DLH DS 8 H36 L205 GR AL
Part No.: 204170
or equivalent.

 

Technical data

Material of roof conductor holder Al
Length of brace (l1 ) 205 mm
Height of conductor holder 36 mm
Material of conductor holder plastic
Colour of conductor holder grey
Conductor support Rd 8 mm

Product 204170 was added to Notepad.

Product 204170 was added to the cart.

Part No. 204171 DLH DS 8 H36 L205 BR AL

GTIN 4013364073708, Customs tariff No.: 85389099, Gross weight: 41.42 g, PU: 50.00 pc(s)


Images

Additional information

Gable roofs - DEHNsnap roof conductor holder with Al brace, brown, Al
Roof conductor holder, with embossed brace for roofs
For fixing air-termination and down conductors
With aluminium brace which moulds itself to the grooves of the tile, with DEHNsnap conductor holder
Material of roof conductor holder: Al
Length of brace: 205 mm
Height of conductor holder: 36 mm
Colour of conductor holder: brown ●
Conductor support Rd: 8 mm

Brand: DEHN
Type: DLH DS 8 H36 L205 BR AL
Part No.: 204171
or equivalent.

 

Technical data

Material of roof conductor holder Al
Length of brace (l1 ) 205 mm
Height of conductor holder 36 mm
Material of conductor holder plastic
Colour of conductor holder brown
Conductor support Rd 8 mm

Product 204171 was added to Notepad.

Product 204171 was added to the cart.


UNIgrip height 20 mm

With prepunched points for bending it and hooking it on roof tiles or battens, with conductor holder DEHNgrip, loose conductor routing.

6 Products

Part No. 206209 DLH UG 8 H20 L205 V2A

GTIN 4013364042759, Customs tariff No.: 85389099, Gross weight: 61.40 g, PU: 50.00 pc(s)


Images

Additional information

Gable roofs - UNIgrip roof conductor holder, height: 20 mm, StSt
Roof conductor holder, with embossed brace for roofs
For fixing air-termination and down conductors
UNIgrip with prepunched points for bending and hooking into the roof battens
Material of roof conductor holder: StSt
Length of brace: 205 mm
Height of conductor holder: 20 mm
Conductor support Rd: 8 mm

Brand: DEHN
Type: DLH UG 8 H20 L205 V2A
Part No.: 206209
or equivalent.

 

Technical data

Material of roof conductor holder StSt
Length of brace (l1 ) 205 mm
Height of conductor holder 20 mm
Material of conductor holder StSt
Conductor support Rd 8 mm
Standard EN 62561-4

Product 206209 was added to Notepad.

Product 206209 was added to the cart.

Part No. 206207 DLH UG 8 H20 L205 CU

GTIN 4013364054257, Customs tariff No.: 85389099, Gross weight: 66.90 g, PU: 50.00 pc(s)


Images

Additional information

Gable roofs - UNIgrip roof conductor holder, height: 20 mm, Cu
Roof conductor holder, with embossed brace for roofs
For fixing air-termination and down conductors
UNIgrip with prepunched points for bending and hooking into the roof battens
Material of roof conductor holder: Cu
Length of brace: 205 mm
Height of conductor holder: 20 mm
Conductor support Rd: 8 mm

Brand: DEHN
Type: DLH UG 8 H20 L205 CU
Part No.: 206207
or equivalent.

 

Technical data

Material of roof conductor holder Cu
Length of brace (l1 ) 205 mm
Height of conductor holder 20 mm
Material of conductor holder Cu
Conductor support Rd 8 mm
Standard EN 62561-4

Product 206207 was added to Notepad.

Product 206207 was added to the cart.

Part No. 206219 DLH UG 8 H20 L335 V2A

GTIN 4013364042766, Customs tariff No.: 85389099, Gross weight: 87.96 g, PU: 50.00 pc(s)


Images

Additional information

Gable roofs - UNIgrip roof conductor holder, height: 20 mm, StSt
Roof conductor holder, with embossed brace for roofs
For fixing air-termination and down conductors
UNIgrip with prepunched points for bending and hooking into the roof battens
Material of roof conductor holder: StSt
Length of brace: 335 mm
Height of conductor holder: 20 mm
Conductor support Rd: 8 mm

Brand: DEHN
Type: DLH UG 8 H20 L335 V2A
Part No.: 206219
or equivalent.

 

Technical data

Material of roof conductor holder StSt
Length of brace (l1 ) 335 mm
Height of conductor holder 20 mm
Material of conductor holder StSt
Conductor support Rd 8 mm
Standard EN 62561-4

Product 206219 was added to Notepad.

Product 206219 was added to the cart.

Part No. 206217 DLH UG 8 H20 L335 CU

GTIN 4013364052208, Customs tariff No.: 85389099, Gross weight: 97.56 g, PU: 50.00 pc(s)


Images

Additional information

Gable roofs - UNIgrip roof conductor holder, height: 20 mm, Cu
Roof conductor holder, with embossed brace for roofs
For fixing air-termination and down conductors
UNIgrip with prepunched points for bending and hooking into the roof battens
Material of roof conductor holder: Cu
Length of brace: 335 mm
Height of conductor holder: 20 mm
Conductor support Rd: 8 mm

Brand: DEHN
Type: DLH UG 8 H20 L335 CU
Part No.: 206217
or equivalent.

 

Technical data

Material of roof conductor holder Cu
Length of brace (l1 ) 335 mm
Height of conductor holder 20 mm
Material of conductor holder Cu
Conductor support Rd 8 mm
Standard EN 62561-4

Product 206217 was added to Notepad.

Product 206217 was added to the cart.

Part No. 206229 DLH UG 8 H20 L475 V2A

GTIN 4013364042773, Customs tariff No.: 85389099, Gross weight: 120.48 g, PU: 50.00 pc(s)


Images

Additional information

Gable roofs - UNIgrip roof conductor holder, height: 20 mm, StSt
Roof conductor holder, with embossed brace for roofs
For fixing air-termination and down conductors
UNIgrip with prepunched points for bending and hooking into the roof battens
Material of roof conductor holder: StSt
Length of brace: 475 mm
Height of conductor holder: 20 mm
Conductor support Rd: 8 mm

Brand: DEHN
Type: DLH UG 8 H20 L475 V2A
Part No.: 206229
or equivalent.

 

Technical data

Material of roof conductor holder StSt
Length of brace (l1 ) 475 mm
Height of conductor holder 20 mm
Material of conductor holder StSt
Conductor support Rd 8 mm
Standard EN 62561-4

Product 206229 was added to Notepad.

Product 206229 was added to the cart.

Part No. 206227 DLH UG 8 H20 L475 CU

GTIN 4013364054264, Customs tariff No.: 85389099, Gross weight: 123.78 g, PU: 50.00 pc(s)


Images

Additional information

Gable roofs - UNIgrip roof conductor holder, height: 20 mm, Cu
Roof conductor holder, with embossed brace for roofs
For fixing air-termination and down conductors
UNIgrip with prepunched points for bending and hooking into the roof battens
Material of roof conductor holder: Cu
Length of brace: 475 mm
Height of conductor holder: 20 mm
Conductor support Rd: 8 mm

Brand: DEHN
Type: DLH UG 8 H20 L475 CU
Part No.: 206227
or equivalent.

 

Technical data

Material of roof conductor holder Cu
Length of brace (l1 ) 475 mm
Height of conductor holder 20 mm
Material of conductor holder Cu
Conductor support Rd 8 mm
Standard EN 62561-4

Product 206227 was added to Notepad.

Product 206227 was added to the cart.


UNIgrip height 32 mm

With prepunched points for bending it and hooking it on roof tiles or battens, with conductor holder DEHNgrip, loose conductor routing.

3 Products

Part No. 206309 DLH UG 8 H32 L205 V2A

GTIN 4013364042780, Customs tariff No.: 85389099, Gross weight: 63.02 g, PU: 50.00 pc(s)


Images

Additional information

Gable roofs - UNIgrip roof conductor holder, height: 32 mm, StSt
Roof conductor holder, with embossed brace for roofs
For fixing air-termination and down conductors
UNIgrip with prepunched points for bending and hooking into the roof battens
Material of roof conductor holder: StSt
Length of brace: 205 mm
Height of conductor holder: 32 mm
Conductor support Rd: 8 mm

Brand: DEHN
Type: DLH UG 8 H32 L205 V2A
Part No.: 206309
or equivalent.

 

Technical data

Material of roof conductor holder StSt
Length of brace (l1 ) 205 mm
Height of conductor holder 32 mm
Material of conductor holder StSt
Conductor support Rd 8 mm
Standard EN 62561-4

Product 206309 was added to Notepad.

Product 206309 was added to the cart.

Part No. 206319 DLH UG 8 H32 L335 V2A

GTIN 4013364042667, Customs tariff No.: 85389099, Gross weight: 92.16 g, PU: 50.00 pc(s)

Predecessor

Images

Additional information

Gable roofs - UNIgrip roof conductor holder, height: 32 mm, StSt
Roof conductor holder, with embossed brace for roofs
For fixing air-termination and down conductors
UNIgrip with prepunched points for bending and hooking into the roof battens
Material of roof conductor holder: StSt
Length of brace: 335 mm
Height of conductor holder: 32 mm
Conductor support Rd: 8 mm

Brand: DEHN
Type: DLH UG 8 H32 L335 V2A
Part No.: 206319
or equivalent.

 

Technical data

Material of roof conductor holder StSt
Length of brace (l1 ) 335 mm
Height of conductor holder 32 mm
Material of conductor holder StSt
Conductor support Rd 8 mm
Standard EN 62561-4

Product 206319 was added to Notepad.

Product 206319 was added to the cart.

Part No. 206329 DLH UG 8 H32 L475 V2A

GTIN 4013364042797, Customs tariff No.: 85389099, Gross weight: 116.58 g, PU: 50.00 pc(s)


Images

Additional information

Gable roofs - UNIgrip roof conductor holder, height: 32 mm, StSt
Roof conductor holder, with embossed brace for roofs
For fixing air-termination and down conductors
UNIgrip with prepunched points for bending and hooking into the roof battens
Material of roof conductor holder: StSt
Length of brace: 475 mm
Height of conductor holder: 32 mm
Conductor support Rd: 8 mm

Brand: DEHN
Type: DLH UG 8 H32 L475 V2A
Part No.: 206329
or equivalent.

 

Technical data

Material of roof conductor holder StSt
Length of brace (l1 ) 475 mm
Height of conductor holder 32 mm
Material of conductor holder StSt
Conductor support Rd 8 mm
Standard EN 62561-4

Product 206329 was added to Notepad.

Product 206329 was added to the cart.


UNIgrip with clamping part, height 20 mm

With prepunched points for bending it and hooking it into roof tiles or battens, with additional clamping part, e.g. for slated roofs, with conductor holder DEHNgrip, loose conductor routing.

1 Product

Part No. 206289 DLH UG 8 H20 L205 KT V2A

GTIN 4013364149427, Customs tariff No.: 85389099, Gross weight: 79.12 g, PU: 50.00 pc(s)


Images

Additional information

Gable roof - UNIgrip roof conductor holder, with clamping part, height: 20 mm, StSt
Roof conductor holder, with embossed brace for roofs
For fixing air-termination and down conductors
UNIgrip with prepunched points for bending and hooking into the roof battens with additional clamping part
Material of roof conductor holder: StSt
Length of brace: 205 mm
Height of conductor holder: 20 mm
Conductor support Rd: 8 mm

Brand: DEHN
Type: DLH UG 8 H20 L205 KT V2A
Part No.: 206289
or equivalent.

 

Technical data

Material of roof conductor holder StSt
Length of brace (l1 ) 205 mm
Height of conductor holder 20 mm
Material of conductor holder StSt
Conductor support Rd 8 mm
Standard EN 62561-4

Product 206289 was added to Notepad.

Product 206289 was added to the cart.


DEHNgrip with Al brace

Moulds itself to the grooves of the tile, with conductor holder DEHNgrip, loose conductor routing.

2 Products

Part No. 206170 DLH DG 8 H20 L205 V2A AL

GTIN 4013364082816, Customs tariff No.: 85389099, Gross weight: 54.02 g, PU: 50.00 pc(s)


Images

Additional information

Gable roofs - UNIgrip roof conductor holder with Al brace, height: 20 mm
Roof conductor holder, with embossed brace for roofs
For fixing air-termination and down conductors
With aluminium brace which moulds itself to the grooves of the tile, with DEHNgrip conductor holder
Material of roof conductor holder: Al
Length of brace: 205 mm
Height of conductor holder: 20 mm
Conductor support Rd: 8 mm

Brand: DEHN
Type: DLH DG 8 H20 L205 V2A AL
Part No.: 206170
or equivalent.

 

Technical data

Material of roof conductor holder Al
Length of brace (l1 ) 205 mm
Height of conductor holder 20 mm
Material of conductor holder StSt
Conductor support Rd 8 mm
Standard EN 62561-4

Product 206170 was added to Notepad.

Product 206170 was added to the cart.

Part No. 206171 DLH DG 8 H32 L205 V2A AL

GTIN 4013364089488, Customs tariff No.: 85389099, Gross weight: 54.02 g, PU: 50.00 pc(s)


Images

Additional information

Gable roofs - UNIgrip roof conductor holder with Al brace, height: 20 mm
Roof conductor holder, with embossed brace for roofs
For fixing air-termination and down conductors
With aluminium brace which moulds itself to the grooves of the tile, with DEHNgrip conductor holder
Material of roof conductor holder: Al
Length of brace: 205 mm
Height of conductor holder: 32 mm
Conductor support Rd: 8 mm

Brand: DEHN
Type: DLH DG 8 H32 L205 V2A AL
Part No.: 206171
or equivalent.

 

Technical data

Material of roof conductor holder Al
Length of brace (l1 ) 205 mm
Height of conductor holder 32 mm
Material of conductor holder StSt
Conductor support Rd 8 mm
Standard EN 62561-4

Product 206171 was added to Notepad.

Product 206171 was added to the cart.


back to top

Cookie Settings

We use cookies so that we can offer you the best possible website experience. This includes cookies which are necessary for the operation of the website and to manage our corporate commercial objectives, as well as other cookies which are used solely for anonymous statistical purposes, for more comfortable website settings, or for the display of personalised content. You are free to decide which categories you would like to permit. Please note that depending on the settings you choose, the full functionality of the website may no longer be available. Further information can be found in our Privacy Policy.
If you have given your consent for us to set cookies, you can revoke it at any time by clicking on the “Change Cookie Setting” link in the footer of the page.

  • Show details Hide details
    Necessary

    These cookies are necessary to run the core functionalities of this website, e.g. security related functions. With these cookies we can also detect if you want to stay logged into your profile to provide you with fast access to our services after revisiting our website.

    Statistics & Marketing

    In order to continuously improve our website, we anonymously track data for statistical and analytical purposes. With these cookies we can , for example, track the number of visits or the impact of specific pages of our web presence and therefore optimize our content.