Part No. 253050 DLH FB2 8 LO 141X86X70
GTIN 4013364079687, Customs tariff No. (EU): 68109100, Gross weight: 1.04 kg, PU: 10.00 pc(s)
Technical data
| Conductor routing | loose | 
| Material of conductor holder | plastic | 
| Colour of conductor holder | black ● | 
| Conductor support Rd | 8 mm | 
| Weight | 1 kg | 
| Block | concrete (C35/45) | 
| Dimensions | 141 x 86 x 70 mm | 
Part No. 253060 DLH FB2 8 FE 141X86X70
GTIN 4013364081628, Customs tariff No. (EU): 68109100, Gross weight: 1.04 kg, PU: 10.00 pc(s)
Technical data
| Conductor routing | fixed | 
| Material of conductor holder | plastic | 
| Colour of conductor holder | black ● | 
| Conductor support Rd | 8 mm | 
| Weight | 1 kg | 
| Block | concrete (C35/45) | 
| Dimensions | 141 x 86 x 70 mm | 
Part No. 253051 DLH KF2 8 LO 141X86X70
GTIN 4013364079823, Customs tariff No. (EU): 85389099, Gross weight: 45.81 g, PU: 100.00 pc(s)
Technical data
| Conductor routing | loose | 
| Material of conductor holder | plastic | 
| Colour of conductor holder | black ● | 
| Conductor support Rd | 8 mm | 
| Dimensions | 141 x 86 x 70 mm | 
Part No. 253015 DLH FB 8 LO 100X100X70
GTIN 4013364022201, Customs tariff No. (EU): 68109100, Gross weight: 1.05 kg, PU: 10.00 pc(s)
Technical data
| Conductor routing | loose | 
| Material of conductor holder | plastic | 
| Colour of conductor holder | black ● | 
| Conductor support Rd | 8 mm | 
| Weight | 1 kg | 
| Block | concrete (C35/45) | 
| Dimensions | 100 x 100 x 70 mm | 
Part No. 253030 DLH KF 8 LO DBS 110X100X70 SW
GTIN 4013364054271, Customs tariff No. (EU): 85389099, Gross weight: 65.81 g, PU: 100.00 pc(s)
Technical data
| Conductor routing | loose | 
| Material of conductor holder | plastic | 
| Colour of conductor holder | black ● | 
| Conductor support Rd | 8 mm | 
| Dimensions | 110 x 100 x 75 mm | 
| Separate plastic upper part for type KF (Part No. 253 016) is available upon request. | |
Part No. 253335 DLH 8.10 KS BES180 GP300 K
GTIN 4013364499416, Customs tariff No. (EU): 68109100, Gross weight: 5.09 kg, PU: 24.00 pc(s)
Technical data
| Conductor routing | loose | 
| Material of conductor holder | plastic | 
| Colour of conductor holder | grey ● | 
| Conductor support Rd | 8-10 mm | 
| Weight | 4.6 kg | 
| Block | concrete (C35/45) | 
| Dimensions | 300 x 300 x 84 mm | 
:quality(98)/www.dehn-international.com/store/f/63415566/HDVORSCHAU/253050a1_16-9.jpg) 
                        
                        :quality(98)/www.dehn-international.com/store/f/63415566/HDVORSCHAU/253050a1_16-9.jpg) 
                            
                        :quality(98)/www.dehn-international.com/store/f/63415576/HDVORSCHAU/253050.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63415576/HDVORSCHAU/253050.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/63415577/HDVORSCHAU/253050m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63415577/HDVORSCHAU/253050m_D.jpg) 
                                    
                                         
                :quality(98)/www.dehn-international.com/store/f/63415587/HDVORSCHAU/253050.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63415587/HDVORSCHAU/253050.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/63415588/HDVORSCHAU/253060m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63415588/HDVORSCHAU/253060m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/63415599/HDVORSCHAU/253051.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63415599/HDVORSCHAU/253051.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/63415600/HDVORSCHAU/253051m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63415600/HDVORSCHAU/253051m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/63415610/HDVORSCHAU/253015.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63415610/HDVORSCHAU/253015.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/63415611/HDVORSCHAU/253015m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63415611/HDVORSCHAU/253015m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/63415664/HDVORSCHAU/253030.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63415664/HDVORSCHAU/253030.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/63415665/HDVORSCHAU/253030m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63415665/HDVORSCHAU/253030m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/63415670/HDVORSCHAU/253335.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63415670/HDVORSCHAU/253335.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/63415671/HDVORSCHAU/253335_m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63415671/HDVORSCHAU/253335_m_D.jpg)