DEHNventil modular
- Prewired spark-gap-based type 1 and type 2 and type 3 combined lightning current and surge arrester consisting of a base part and a single plug-in protection module
- RAC spark gap technology that is powerful yet gentle on terminal devices
- No tripping of 20 A gG fuses up to short-circuit currents of 50 kA rms
- Discharge capacity up to 100 kA (10/350 µs)
- Capable of protecting terminal equipment
- Operating state / fault indication by green / red indicator flag in the inspection window and monitoring of all modes of protection
- Easy replacement of protection modules without tools due to module locking system with module release buttons
Details
Part No. 956305 DV M2 TNC 255 FM
GTIN 4013364510586, Customs tariff No. (EU): 85363090, Gross weight: 519.19 g, PU: 1.00 pc(s)
PredecessorTechnical data
| SPD according to EN 61643-11 / IEC 61643-11 | type 1 + type 2 + type 3 / class I + class II + class III |
| Lightning impulse current (10/350 µs) [L1+L2+L3-PEN] (Itotal ) | 75 kA |
| Lightning impulse current (10/350 µs) [L-PEN] (Iimp ) | 25 kA |
| Voltage protection level (UP ) | ≤ 1.5 kV |
| Max. backup fuse (L) up to IK = 50 kArms | 250 A gG |
| Approvals | VDE, KEMA, UL |
| Type of remote signalling contact | yes / changeover contact |
| Extended technical data: | Use in switchgear installations with prospective short-circuit currents of more than 50 kArms |
| – Max. prospective short-circuit current | 100 kArms (220 kApeak) |
Part No. 956405 DV M2 TNS 255 FM
GTIN 4013364510562, Customs tariff No. (EU): 85363090, Gross weight: 583.68 g, PU: 1.00 pc(s)
PredecessorTechnical data
| SPD according to EN 61643-11 / IEC 61643-11 | type 1 + type 2 + type 3 / class I + class II + class III |
| Lightning impulse current (10/350 µs) [L1+L2+L3+N-PE] (Itotal ) | 100 kA |
| Lightning impulse current (10/350 µs) [L, N-PE] (Iimp ) | 25 kA |
| Voltage protection level [L-PE]/[N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
| Max. backup fuse (L) up to IK = 50 kArms | 250 A gG |
| Approvals | VDE, KEMA, UL |
| Type of remote signalling contact | yes / changeover contact |
| Extended technical data: | Use in switchgear installations with prospective short-circuit currents of more than 50 kArms |
| – Max. prospective short-circuit current | 100 kArms (220 kApeak) |
Part No. 956315 DV M2 TT 255 FM
GTIN 4013364528963, Customs tariff No. (EU): 85363090, Gross weight: 616.00 g, PU: 1.00 pc(s)
Technical data
| SPD according to EN 61643-11 / IEC 61643-11 | type 1 + type 2 + type 3 / class I + class II + class III |
| Lightning impulse current (10/350 µs) [L1+L2+L3+N-PE] (Itotal ) | 100 kA |
| Lightning impulse current (10/350 µs) [L-N]/[N-PE] (Iimp ) | 25 / 100 kA |
| Voltage protection level [L-N]/[N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
| Max. backup fuse (L) up to IK = 50 kArms | 250 A gG |
| Approvals | VDE, KEMA, UL |
| Type of remote signalling contact | yes / changeover contact |
| Extended technical data: | Use in switchgear installations with prospective short-circuit currents of more than 50 kArms |
| – Max. prospective short-circuit current | 100 kArms (220 kApeak) |
| Supplementary data: | --------------------------------- |
| – Voltage protection level [L-PE] (UP ) | 1.8 kV |
Part No. 956205 DV M2 TN 255 FM
GTIN 4013364510579, Customs tariff No. (EU): 85363090, Gross weight: 311.29 g, PU: 1.00 pc(s)
PredecessorTechnical data
| SPD according to EN 61643-11 / IEC 61643-11 | type 1 + type 2 + type 3 / class I + class II + class III |
| Lightning impulse current (10/350 µs) [L+N-PE] (Itotal ) | 50 kA |
| Lightning impulse current (10/350 µs) [L, N-PE] (Iimp ) | 25 kA |
| Voltage protection level [L-PE]/[N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
| Max. backup fuse (L) up to IK = 50 kArms | 250 A gG |
| Approvals | VDE, KEMA, UL |
| Type of remote signalling contact | yes / changeover contact |
| Extended technical data: | Use in switchgear installations with prospective short-circuit currents of more than 50 kArms |
| – Max. prospective short-circuit current | 100 kArms (220 kApeak) |
Part No. 956115 DV M2 TT 2P 255 FM
GTIN 4013364546929, Customs tariff No. (EU): 85363090, Gross weight: 327.00 g, PU: 1.00 pc(s)
Technical data
| SPD according to EN 61643-11 / IEC 61643-11 | type 1 + type 2 + type 3 / class I + class II + class III |
| Lightning impulse current (10/350 µs) [L+N-PE] (Itotal ) | 50 kA |
| Lightning impulse current (10/350 µs) [L-N]/[N-PE] (Iimp ) | 25 / 50 kA |
| Voltage protection level [L-N]/[N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
| Max. backup fuse (L) up to IK = 50 kArms | 250 A gG |
| Approvals | VDE, KEMA, UL |
| Type of remote signalling contact | yes / changeover contact |
| Extended technical data: | Use in switchgear installations with prospective short-circuit currents of more than 50 kArms |
| – Max. prospective short-circuit current | 100 kArms (220 kApeak) |
| Supplementary data: | --------------------------------- |
| – Voltage protection level [L-PE] (UP ) | 1.8 kV |
Part No. 951300 DV M TNC 255
GTIN 4013364108134, Customs tariff No. (EU): 85363090, Gross weight: 1004.00 g, PU: 1.00 pc(s)
PredecessorTechnical data
| SPD according to EN 61643-11 / IEC 61643-11 | type 1 + type 2 / class I + class II |
| Lightning impulse current (10/350 µs) [L1+L2+L3-PEN] (Itotal ) | 75 kA |
| Lightning impulse current (10/350 µs) [L-PEN] (Iimp ) | 25 kA |
| Voltage protection level (UP ) | ≤ 1.5 kV |
| Max. backup fuse (L) up to IK = 50 kArms | 315 A gG |
| Approvals | KEMA, VDE, UL |
| Extended technical data: | Use in switchgear installations with prospective short-circuit currents of more than 50 kArms |
| – Max. prospective short-circuit current | 100 kArms (220 kApeak) |
Part No. 951305 DV M TNC 255 FM
GTIN 4013364108141, Customs tariff No. (EU): 85363090, Gross weight: 1020.00 g, PU: 1.00 pc(s)
PredecessorTechnical data
| SPD according to EN 61643-11 / IEC 61643-11 | type 1 + type 2 / class I + class II |
| Lightning impulse current (10/350 µs) [L1+L2+L3-PEN] (Itotal ) | 75 kA |
| Lightning impulse current (10/350 µs) [L-PEN] (Iimp ) | 25 kA |
| Voltage protection level (UP ) | ≤ 1.5 kV |
| Max. backup fuse (L) up to IK = 50 kArms | 315 A gG |
| Approvals | KEMA, VDE, UL |
| Type of remote signalling contact | changeover contact |
| Extended technical data: | Use in switchgear installations with prospective short-circuit currents of more than 50 kArms |
| – Max. prospective short-circuit current | 100 kArms (220 kApeak) |
Part No. 951400 DV M TNS 255
GTIN 4013364108158, Customs tariff No. (EU): 85363090, Gross weight: 1.40 kg, PU: 1.00 pc(s)
PredecessorTechnical data
| SPD according to EN 61643-11 / IEC 61643-11 | type 1 + type 2 / class I + class II |
| Lightning impulse current (10/350 µs) [L1+L2+L3+N-PE] (Itotal ) | 100 kA |
| Lightning impulse current (10/350 µs) [L, N-PE] (Iimp ) | 25 kA |
| Voltage protection level [L-PE]/[N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
| Max. backup fuse (L) up to IK = 50 kArms | 315 A gG |
| Approvals | KEMA, VDE, UL |
| Extended technical data: | Use in switchgear installations with prospective short-circuit currents of more than 50 kArms |
| – Max. prospective short-circuit current | 100 kArms (220 kApeak) |
Part No. 951405 DV M TNS 255 FM
GTIN 4013364108165, Customs tariff No. (EU): 85363090, Gross weight: 1.40 kg, PU: 1.00 pc(s)
PredecessorTechnical data
| SPD according to EN 61643-11 / IEC 61643-11 | type 1 + type 2 / class I + class II |
| Lightning impulse current (10/350 µs) [L1+L2+L3+N-PE] (Itotal ) | 100 kA |
| Lightning impulse current (10/350 µs) [L, N-PE] (Iimp ) | 25 kA |
| Voltage protection level [L-PE]/[N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
| Max. backup fuse (L) up to IK = 50 kArms | 315 A gG |
| Approvals | KEMA, VDE, UL |
| Type of remote signalling contact | changeover contact |
| Extended technical data: | Use in switchgear installations with prospective short-circuit currents of more than 50 kArms |
| – Max. prospective short-circuit current | 100 kArms (220 kApeak) |
Part No. 951310 DV M TT 255
GTIN 4013364108172, Customs tariff No. (EU): 85363090, Gross weight: 1.31 kg, PU: 1.00 pc(s)
PredecessorTechnical data
| SPD according to EN 61643-11 / IEC 61643-11 | type 1 + type 2 / class I + class II |
| Lightning impulse current (10/350 µs) [L1+L2+L3+N-PE] (Itotal ) | 100 kA |
| Lightning impulse current (10/350 µs) [L-N]/[N-PE] (Iimp ) | 25 / 100 kA |
| Voltage protection level [L-N]/[N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
| Max. backup fuse (L) up to IK = 50 kArms | 315 A gG |
| Approvals | KEMA, VDE, UL |
| Extended technical data: | Use in switchgear installations with prospective short-circuit currents of more than 50 kArms |
| – Max. prospective short-circuit current | 100 kArms (220 kApeak) |
| Supplementary data: | --------------------------------- |
| – Voltage protection level [L-PE] (UP ) | 2.2 kV |
Part No. 951315 DV M TT 255 FM
GTIN 4013364108189, Customs tariff No. (EU): 85363090, Gross weight: 1.32 kg, PU: 1.00 pc(s)
PredecessorTechnical data
| SPD according to EN 61643-11 / IEC 61643-11 | type 1 + type 2 / class I + class II |
| Lightning impulse current (10/350 µs) [L1+L2+L3+N-PE] (Itotal ) | 100 kA |
| Lightning impulse current (10/350 µs) [L-N]/[N-PE] (Iimp ) | 25 / 100 kA |
| Voltage protection level [L-N]/[N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
| Max. backup fuse (L) up to IK = 50 kArms | 315 A gG |
| Approvals | KEMA, VDE, UL |
| Type of remote signalling contact | changeover contact |
| Extended technical data: | Use in switchgear installations with prospective short-circuit currents of more than 50 kArms |
| – Max. prospective short-circuit current | 100 kArms (220 kApeak) |
| Supplementary data: | --------------------------------- |
| – Voltage protection level [L-PE] (UP ) | 2.2 kV |
Part No. 951200 DV M TN 255
GTIN 4013364108097, Customs tariff No. (EU): 85363090, Gross weight: 754.00 g, PU: 1.00 pc(s)
PredecessorTechnical data
| SPD according to EN 61643-11 / IEC 61643-11 | type 1 + type 2 / class I + class II |
| Lightning impulse current (10/350 µs) [L+N-PE] (Itotal ) | 50 kA |
| Lightning impulse current (10/350 µs) [L, N-PE] (Iimp ) | 25 kA |
| Voltage protection level [L-PE]/[N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
| Max. backup fuse (L) up to IK = 50 kArms | 315 A gG |
| Approvals | KEMA, VDE, UL |
| Extended technical data: | Use in switchgear installations with prospective short-circuit currents of more than 50 kArms |
| – Max. prospective short-circuit current | 100 kArms (220 kApeak) |
Part No. 951205 DV M TN 255 FM
GTIN 4013364108103, Customs tariff No. (EU): 85363090, Gross weight: 698.50 g, PU: 1.00 pc(s)
PredecessorTechnical data
| SPD according to EN 61643-11 / IEC 61643-11 | type 1 + type 2 / class I + class II |
| Lightning impulse current (10/350 µs) [L+N-PE] (Itotal ) | 50 kA |
| Lightning impulse current (10/350 µs) [L, N-PE] (Iimp ) | 25 kA |
| Voltage protection level [L-PE]/[N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
| Max. backup fuse (L) up to IK = 50 kArms | 315 A gG |
| Approvals | KEMA, VDE, UL |
| Type of remote signalling contact | changeover contact |
| Extended technical data: | Use in switchgear installations with prospective short-circuit currents of more than 50 kArms |
| – Max. prospective short-circuit current | 100 kArms (220 kApeak) |
Part No. 951110 DV M TT 2P 255
GTIN 4013364108110, Customs tariff No. (EU): 85363090, Gross weight: 688.59 g, PU: 1.00 pc(s)
PredecessorTechnical data
| SPD according to EN 61643-11 / IEC 61643-11 | type 1 + type 2 / class I + class II |
| Lightning impulse current (10/350 µs) [L+N-PE] (Itotal ) | 50 kA |
| Lightning impulse current (10/350 µs) [L-N]/[N-PE] (Iimp ) | 25 / 50 kA |
| Voltage protection level [L-N]/[N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
| Max. backup fuse (L) up to IK = 50 kArms | 315 A gG |
| Approvals | KEMA, VDE, UL |
| Extended technical data: | Use in switchgear installations with prospective short-circuit currents of more than 50 kArms |
| – Max. prospective short-circuit current | 100 kArms (220 kApeak) |
| Supplementary data: | --------------------------------- |
| – Voltage protection level [L-PE] (UP ) | 2.2 kV |
Part No. 951115 DV M TT 2P 255 FM
GTIN 4013364108127, Customs tariff No. (EU): 85363090, Gross weight: 694.38 g, PU: 1.00 pc(s)
PredecessorTechnical data
| SPD according to EN 61643-11 / IEC 61643-11 | type 1 + type 2 / class I + class II |
| Lightning impulse current (10/350 µs) [L+N-PE] (Itotal ) | 50 kA |
| Lightning impulse current (10/350 µs) [L-N]/[N-PE] (Iimp ) | 25 / 50 kA |
| Voltage protection level [L-N]/[N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
| Max. backup fuse (L) up to IK = 50 kArms | 315 A gG |
| Approvals | KEMA, VDE, UL |
| Type of remote signalling contact | changeover contact |
| Extended technical data: | Use in switchgear installations with prospective short-circuit currents of more than 50 kArms |
| – Max. prospective short-circuit current | 100 kArms (220 kApeak) |
| Supplementary data: | --------------------------------- |
| – Voltage protection level [L-PE] (UP ) | 2.2 kV |
Part No. 961305 DV ACI M TNC 264 FM
GTIN 4013364513440, Customs tariff No. (EU): 85363090, Gross weight: 2.42 kg, PU: 1.00 pc(s)
Technical data
| SPD as per EN 61673-11 / IEC 61643-11 | type 1 + type 2 + type 3 / class I + class II + class III |
| Lightning impulse current (10/350 µs) [L1+L2+L3-PEN] (Itotal ) | 75 kA |
| Lightning impulse current (10/350 µs) [L-PEN] (Iimp ) | 25 kA |
| Voltage protection level (UP ) | ≤ 1,5 kV |
| Extended technical data: | Use in switchgear installations with prospective short-circuit currents of more than 50 kArms |
| – Max. prospective short-circuit current | 100 kAeff (220 kApeak) |
Part No. 961405 DV ACI M TNS 264 FM
GTIN 4013364513365, Customs tariff No. (EU): 85363090, Gross weight: 2.42 kg, PU: 1.00 pc(s)
Technical data
| SPD as per EN 61673-11 / IEC 61643-11 | type 1 + type 2 + type 3 / class I + class II + class III |
| Lightning impulse current (10/350 µs) [L1+L2+L3+N-PE] (Itotal ) | 100 kA |
| Lightning impulse current (10/350 µs) [L, N-PE] (Iimp ) | 25 kA |
| Voltage protection level [L-PE]/[N-PE] (UP ) | ≤ 1,5 kV |
| Extended technical data: | Use in switchgear installations with prospective short-circuit currents of more than 50 kArms |
| – Max. prospective short-circuit current | 100 kAeff (220 kApeak) |
DEHNventil M2 880 FM
Kit consisting of pluggable lightning and surge arresters, including insulated module wiring bar for use in inverter systems with active anti-PID with maximum DC offset of 750 V DC. Wiring of the earthing systems in accordance with IEC 60364-4-44, Table 44.A1 – RE and Z as well as RE and RA connected.
1 Product
Part No. 961151 DV M2 880 FM
GTIN 4013364532557, Customs tariff No. (EU): 85363090, Gross weight: 1.07 kg, PU: 1.00 pc(s)
Technical data
| SPD according to EN 61643-11 / IEC 61643-11 | type 1 + type 2 / class I + class II |
| Lightning impulse current (10/350 µs) [1,2-3] (Iimp ) | 12.5 kA |
| Max. backup fuse (L) up to IK = 50 kArms | 160 A gG |
| Type of remote signalling contact | yes / changeover contact |
| Supplementary data: | --------------------------------- |
| – Anti-PID voltage (U1-3 + UPID ) | 508 VAC + 750 VDC – withstand |