Protection module for DEHNventil modular
:quality(98)/www.dehn-international.com/store/f/61492594/HDVORSCHAU/956031a1_16-9.jpg)
:quality(98)/www.dehn-international.com/store/f/61492594/HDVORSCHAU/956031a1_16-9.jpg)
- High discharge capacity due to powerful creepage discharge spark gap
- Maximum system availability due to RADAX Flow follow current limitation
- Easy replacement of protection modules without tools due to module locking system with module release button
- Operating state/fault indication with green-red marking in the inspection window
Details
:quality(98)/www.dehn-international.com/store/f/61492595/HDVORSCHAU/954315a0020.jpg)
:quality(98)/www.dehn-international.com/store/f/61492595/HDVORSCHAU/954315a0020.jpg)
Part No. 956030 DV MOD TNC 255
GTIN 4013364510609, Customs tariff No. (EU): 85363090, Gross weight: 269.21 g, PU: 1.00 pc(s)
PredecessorTechnical data
Max. continuous operating voltage (a.c.) (UC ) | 255 V |
Lightning impulse current (10/350 µs) (Iimp ) | 75 kA |
Part No. 956040 DV MOD TNS 255
GTIN 4013364510593, Customs tariff No. (EU): 85363090, Gross weight: 333.70 g, PU: 1.00 pc(s)
PredecessorTechnical data
Max. continuous operating voltage (a.c.) (UC ) | 255 V |
Lightning impulse current (10/350 µs) (Iimp ) | 100 kA |
Part No. 956031 DV MOD TT 255
GTIN 4013364546943, Customs tariff No. (EU): 85363090, Gross weight: 346.83 g, PU: 1.00 pc(s)
Technical data
Max. continuous operating voltage (a.c.) (UC ) | 255 V |
Lightning impulse current (10/350 µs) (Iimp ) | 100 kA |
Part No. 956020 DV MOD TN 255
GTIN 4013364510616, Customs tariff No. (EU): 85363090, Gross weight: 173.30 g, PU: 1.00 pc(s)
PredecessorTechnical data
Max. continuous operating voltage (a.c.) (UC ) | 255 V |
Lightning impulse current (10/350 µs) (Iimp ) | 50 kA |
Part No. 956011 DV MOD TT 2P 255
GTIN 4013364546950, Customs tariff No. (EU): 85363090, Gross weight: 191.83 g, PU: 1.00 pc(s)
Technical data
Max. continuous operating voltage (a.c.) (UC ) | 255 V |
Lightning impulse current (10/350 µs) (Iimp ) | 25 kA |
Part No. 951001 DV MOD 255
GTIN 4013364108066, Customs tariff No. (EU): 85363090, Gross weight: 204.00 g, PU: 1.00 pc(s)
Technical data
Max. continuous operating voltage (a.c.) (UC ) | 264 V |
Lightning impulse current (10/350 µs) (Iimp ) | 25 kA |
Part No. 951050 DV MOD NPE 50
GTIN 4013364108073, Customs tariff No. (EU): 85363030, Gross weight: 182.60 g, PU: 1.00 pc(s)
Technical data
Max. continuous operating voltage (a.c.) (UC ) | 255 V |
Lightning impulse current (10/350 µs) (Iimp ) | 50 kA |
Part No. 951100 DV MOD NPE 100
GTIN 4013364108080, Customs tariff No. (EU): 85363030, Gross weight: 183.00 g, PU: 1.00 pc(s)
Technical data
Max. continuous operating voltage (a.c.) (UC ) | 255 V |
Lightning impulse current (10/350 µs) (Iimp ) | 100 kA |