DEHNbloc Maxi S
:quality(98)/www.dehn-international.com/store/f/57070084/HDVORSCHAU/900220a11_16-9.jpg)
:quality(98)/www.dehn-international.com/store/f/57070084/HDVORSCHAU/900220a11_16-9.jpg)
- Spark-gap-based lightning current arrester with an integrated backup fuse capable of carrying lightning currents in a compact enclosure
- Directly mounted on the PEN / N busbar
- Low voltage protection level UP ≤ 2.5 kV (including 80 cm connecting cable)
- Directly coordinated with DEHNguard surge protective device without additional cable length
- Short-circuit withstand capability of 100 kArms (220 kApeak)
- High follow current extinguishing capability and limitation due to RADAX Flow technology
- High lightning current discharge capacity
- With optical-fibre interface for SPD monitoring
Details
:quality(98)/www.dehn-international.com/store/f/57070086/HDVORSCHAU/900220a12_Kat.jpg)
:quality(98)/www.dehn-international.com/store/f/57070086/HDVORSCHAU/900220a12_Kat.jpg)
:quality(98)/www.dehn-international.com/store/f/57070087/HDVORSCHAU/900220az2_E_web.jpg)
:quality(98)/www.dehn-international.com/store/f/57070087/HDVORSCHAU/900220az2_E_web.jpg)
:quality(98)/www.dehn-international.com/store/f/57070085/HDVORSCHAU/900220a10_Kat.jpg)
:quality(98)/www.dehn-international.com/store/f/57070085/HDVORSCHAU/900220a10_Kat.jpg)
:quality(98)/www.dehn-international.com/store/f/57070088/HDVORSCHAU/900220az1_E_web.jpg)
:quality(98)/www.dehn-international.com/store/f/57070088/HDVORSCHAU/900220az1_E_web.jpg)
Part No. 900220 DBM 1 255 S
GTIN 4013364106734, Customs tariff No. (EU): 85363090, Gross weight: 730.70 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 1 / class I |
Max. continuous operating voltage (a.c.) (UC ) | 255 V (50 / 60 Hz) |
Lightning impulse current (10/350 µs) (Iimp ) | 25 kA |
Voltage protection level (UP ) | ≤ 2.5 kV (including 80 cm connecting cable) |
Max. mains-side overcurrent protection | not required |
Operating state indication | by optical fibre cables via DSI E 3 |