DEHNguard S

  • Multi-purpose surge arrester consisting of a base part and a plug-in protection module
  • High discharge capacity due to heavy-duty zinc oxide varistor
  • High reliability due to "Thermo Dynamic Control" SPD monitoring device
  • Energy coordination with other arresters of the Red/Line product family
  • Operating state / fault indication by green / red indicator flag in the inspection window
  • Narrow (modular) design acc. to DIN 43880
  • Multifunctional terminals for connecting conductors and busbars
  • Easy replacement of protection modules due to module locking system with module release button
  • Vibration and shock-tested according to EN 60068-2

Details

DEHNguard S ...

Pluggable single-pole surge arrester consisting of a base part and a plug-in protection module.

8 Products

Part No. 952078 DG S 48

GTIN 4013364119468, Customs tariff No.: 85363030, Gross weight: 120.10 g, PU: 1.00 Stk

Predecessor

Images

Additional information

DEHNguard S 48 surge arrester
Modular and pluggable single-pole surge arrester,
Width: 1 module, fault indication
Type 2 SPD according to EN 61643-11
Max. continuous operating voltage: 48 V a.c./60 V d.c.
Voltage protection level: <= 0.33 kV
Nominal discharge current: 7.5 kA
Short circuit strength: 50 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG S 48
Part No.: 952078
or equivalent.

Certificates

Meta-Data

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 48 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 7.5 kA
Max. discharge current (8/20 µs) (Imax ) 25 kA
Voltage protection level (UP ) ≤ 0.33 kV
Max. mains-side overcurrent protection 125 A gG

Product 952078 was added to Notepad.

Product 952078 was added to the cart.

Part No. 952071 DG S 75

GTIN 4013364109834, Customs tariff No.: 85363030, Gross weight: 117.60 g, PU: 1.00 Stk

Predecessor

Images

Additional information

DEHNguard S 75 surge arrester
Modular and pluggable single-pole surge arrester
Width: 1 module, fault indication
Type 2 SPD according to EN 61643-11
Max. continuous operating voltage: 75 V a.c./100 V d.c.
Voltage protection level: <= 0.4 kV
Nominal discharge current: 10 kA
Short circuit strength: 50 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG S 75
Part No.: 952071
or equivalent.

Certificates

Meta-Data

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 75 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 10 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level (UP ) ≤ 0.4 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA, VDE, UL, CSA

Product 952071 was added to Notepad.

Product 952071 was added to the cart.

Part No. 952072 DG S 150

GTIN 4013364109858, Customs tariff No.: 85363030, Gross weight: 119.60 g, PU: 1.00 Stk

Predecessor

Images

Additional information

DEHNguard S 150 surge arrester
Modular and pluggable single-pole surge arrester
Width: 1 module, fault indication
Type 2 SPD according to EN 61643-11
Max. continuous operating voltage: 150 V a.c./200 V d.c.
Voltage protection level: <= 0.7 kV
Nominal discharge current: 15 kA
Short circuit strength: 50 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG S 150
Part No.: 952072
or equivalent.

Certificates

Meta-Data

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 150 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 15 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level (UP ) ≤ 0.7 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA, VDE, UL, CSA

Product 952072 was added to Notepad.

Product 952072 was added to the cart.

Part No. 952070 DG S 275

GTIN 4013364108493, Customs tariff No.: 85363030, Gross weight: 140.40 g, PU: 1.00 Stk

Predecessor

Images

Additional information

DEHNguard S 275 surge arrester
Modular and pluggable single-pole surge arrester
Width: 1 module, fault indication
Type 2 SPD according to EN 61643-11
Max. continuous operating voltage: 275 V a.c./350 V d.c.
Voltage protection level: <= 1.5 kV
Nominal discharge current: 20 kA
Short circuit strength: 50 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG S 275
Part No.: 952070
or equivalent.

Certificates

Meta-Data

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 275 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level (UP ) ≤ 1.5 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA, VDE, UL,CSA

Product 952070 was added to Notepad.

Product 952070 was added to the cart.

Part No. 952073 DG S 320

GTIN 4013364109872, Customs tariff No.: 85363030, Gross weight: 129.90 g, PU: 1.00 Stk

Predecessor

Images

Additional information

DEHNguard S 320 surge arrester
Modular and pluggable single-pole surge arrester
Width: 1 module, fault indication
Type 2 SPD according to EN 61643-11
Max. continuous operating voltage: 320 V a.c./420 V d.c.
Voltage protection level: <= 1.5 kV
Nominal discharge current: 20 kA
Short circuit strength: 25 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG S 320
Part No.: 952073
or equivalent.

Certificates

Meta-Data

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 320 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level (UP ) ≤ 1.5 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA, VDE, UL, CSA

Product 952073 was added to Notepad.

Product 952073 was added to the cart.

Part No. 952074 DG S 385

GTIN 4013364108516, Customs tariff No.: 85363030, Gross weight: 133.50 g, PU: 1.00 Stk

Predecessor

Images

Additional information

DEHNguard S 385 surge arrester
Modular and pluggable single-pole surge arrester
Width: 1 module, fault indication
Type 2 SPD according to EN 61643-11
Max. continuous operating voltage: 385 V a.c./500 V d.c.
Voltage protection level: <= 1.75 kV
Nominal discharge current: 20 kA
Short circuit strength: 25 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG S 385
Part No.: 952074
or equivalent.

Certificates

Meta-Data

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 385 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level (UP ) ≤ 1.75 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA, VDE, UL, CSA

Product 952074 was added to Notepad.

Product 952074 was added to the cart.

Part No. 952075 DG S 440

GTIN 4013364109896, Customs tariff No.: 85363030, Gross weight: 152.70 g, PU: 1.00 Stk

Predecessor

Images

Additional information

DEHNguard S 440 surge arrester
Modular and pluggable single-pole surge arrester
Width: 1 module, fault indication
Type 2 SPD according to EN 61643-11
Max. continuous operating voltage: 440 V a.c./585 V d.c.
Voltage protection level: <= 2 kV
Nominal discharge current: 20 kA
Short circuit strength: 25 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG S 440
Part No.: 952075
or equivalent.

Certificates

Meta-Data

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 440 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level (UP ) ≤ 2 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA, VDE, UL, CSA

Product 952075 was added to Notepad.

Product 952075 was added to the cart.

Part No. 952076 DG S 600

GTIN 4013364109919, Customs tariff No.: 85363030, Gross weight: 146.90 g, PU: 1.00 Stk

Predecessor

Images

Additional information

DEHNguard S 600 surge arrester
Modular and pluggable single-pole surge arrester
Width: 1 module, fault indication
Type 2 SPD according to EN 61643-11
Max. continuous operating voltage: 600 V a.c./600 V d.c.
Voltage protection level: <= 2.5 kV
Nominal discharge current: 15 kA
Short circuit strength: 25 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG S 600
Part No.: 952076
or equivalent.

Certificates

Meta-Data

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 600 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 15 kA
Max. discharge current (8/20 µs) (Imax ) 30 kA
Voltage protection level (UP ) ≤ 2.5 kV
Max. mains-side overcurrent protection 100 A gG
Approvals KEMA, VDE, UL, CSA

Product 952076 was added to Notepad.

Product 952076 was added to the cart.


DEHNguard S ... FM

Pluggable single-pole surge arrester consisting of a base part and a plug-in protection module; with floating remote signalling contact.

8 Products

Part No. 952098 DG S 48 FM

GTIN 4013364119475, Customs tariff No.: 85363030, Gross weight: 133.86 g, PU: 1.00 Stk

Predecessor

Images

Additional information

DEHNguard S 48 FM surge arrester
Modular and pluggable single-pole surge arrester
Width: 1 module, fault indication
With remote signalling contact
Type 2 SPD according to EN 61643-11
Max. continuous operating voltage: 48 V a.c./60 V d.c.
Voltage protection level: <= 0.33 kV
Nominal discharge current: 7.5 kA
Short circuit strength: 50 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG S 48 FM
Part No.: 952098
or equivalent.

Certificates

Meta-Data

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 48 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 7.5 kA
Max. discharge current (8/20 µs) (Imax ) 25 kA
Voltage protection level (UP ) ≤ 0.33 kV
Max. mains-side overcurrent protection 125 A gG
Type of remote signalling contact changeover contact

Product 952098 was added to Notepad.

Product 952098 was added to the cart.

Part No. 952091 DG S 75 FM

GTIN 4013364109841, Customs tariff No.: 85363030, Gross weight: 120.40 g, PU: 1.00 Stk

Predecessor

Images

Additional information

DEHNguard S 75 FM surge arrester
Modular and pluggable single-pole surge arrester
Width: 1 module, fault indication
With remote signalling contact
Type 2 SPD according to EN 61643-11
Max. continuous operating voltage: 75 V a.c./100 V d.c.
Voltage protection level: <= 0.4 kV
Nominal discharge current: 10 kA
Short circuit strength: 50 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG S 75 FM
Part No.: 952091
or equivalent.

Certificates

Meta-Data

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 75 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 10 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level (UP ) ≤ 0.4 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA, VDE, UL, CSA
Type of remote signalling contact changeover contact

Product 952091 was added to Notepad.

Product 952091 was added to the cart.

Part No. 952092 DG S 150 FM

GTIN 4013364109865, Customs tariff No.: 85363030, Gross weight: 123.50 g, PU: 1.00 Stk

Predecessor

Images

Additional information

DEHNguard S 150 FM surge arrester
Modular and pluggable single-pole surge arrester
Width: 1 module, fault indication
With remote signalling contact
Type 2 SPD according to EN 61643-11
Max. continuous operating voltage: 150 V a.c./200 V d.c.
Voltage protection level: <= 0.7 kV
Nominal discharge current: 15 kA
Short circuit strength: 50 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG S 150 FM
Part No.: 952092
or equivalent.

Certificates

Meta-Data

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 150 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 15 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level (UP ) ≤ 0.7 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA, VDE, UL, CSA
Type of remote signalling contact changeover contact

Product 952092 was added to Notepad.

Product 952092 was added to the cart.

Part No. 952090 DG S 275 FM

GTIN 4013364108509, Customs tariff No.: 85363030, Gross weight: 133.00 g, PU: 1.00 Stk

Predecessor

Images

Additional information

DEHNguard S 275 FM surge arrester
Modular and pluggable single-pole surge arrester
Width: 1 module, fault indication
With remote signalling contact
Type 2 SPD according to EN 61643-11
Max. continuous operating voltage: 275 V a.c./350 V d.c.
Voltage protection level: <= 1.5 kV
Nominal discharge current: 20 kA
Short circuit strength: 50 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG S 275 FM
Part No.: 952090
or equivalent.

Certificates

Meta-Data

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 275 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level (UP ) ≤ 1.5 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA, VDE, UL, CSA
Type of remote signalling contact changeover contact

Product 952090 was added to Notepad.

Product 952090 was added to the cart.

Part No. 952093 DG S 320 FM

GTIN 4013364109889, Customs tariff No.: 85363030, Gross weight: 147.70 g, PU: 1.00 Stk

Predecessor

Images

Additional information

DEHNguard S 320 FM surge arrester
Modular and pluggable single-pole surge arrester
Width: 1 module, fault indication
With remote signalling contact
Type 2 SPD according to EN 61643-11
Max. continuous operating voltage: 320 V a.c./420 V d.c.
Voltage protection level: <= 1.5 kV
Nominal discharge current: 20 kA
Short circuit strength: 25 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG S 320 FM
Part No.: 952093
or equivalent.

Certificates

Meta-Data

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 320 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level (UP ) ≤ 1.5 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA, VDE, UL, CSA
Type of remote signalling contact changeover contact

Product 952093 was added to Notepad.

Product 952093 was added to the cart.

Part No. 952094 DG S 385 FM

GTIN 4013364108523, Customs tariff No.: 85363030, Gross weight: 150.40 g, PU: 1.00 Stk

Predecessor

Images

Additional information

DEHNguard S 385 FM surge arrester
Modular and pluggable single-pole surge arrester
Width: 1 module, fault indication
With remote signalling contact
Type 2 SPD according to EN 61643-11
Max. continuous operating voltage: 385 V a.c./500 V d.c.
Voltage protection level: <= 1.75 kV
Nominal discharge current: 20 kA
Short circuit strength: 25 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG S 385 FM
Part No.: 952094
or equivalent.

Certificates

Meta-Data

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 385 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level (UP ) ≤ 1.75 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA, VDE, UL, CSA
Type of remote signalling contact changeover contact

Product 952094 was added to Notepad.

Product 952094 was added to the cart.

Part No. 952095 DG S 440 FM

GTIN 4013364109902, Customs tariff No.: 85363030, Gross weight: 150.70 g, PU: 1.00 Stk

Predecessor

Images

Additional information

DEHNguard S 440 FM surge arrester
Modular and pluggable single-pole surge arrester
Width: 1 module, fault indication
With remote signalling contact
Type 2 SPD according to EN 61643-11
Max. continuous operating voltage: 440 V a.c./585 V d.c.
Voltage protection level: <= 2 kV
Nominal discharge current: 20 kA
Short circuit strength: 25 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG S 440 FM
Part No.: 952095
or equivalent.

Certificates

Meta-Data

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 440 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level (UP ) ≤ 2 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA, VDE, UL, CSA
Type of remote signalling contact changeover contact

Product 952095 was added to Notepad.

Product 952095 was added to the cart.

Part No. 952096 DG S 600 FM

GTIN 4013364109926, Customs tariff No.: 85363030, Gross weight: 170.70 g, PU: 1.00 Stk

Predecessor

Images

Additional information

DEHNguard S 600 FM surge arrester
Modular and pluggable single-pole surge arrester
Width: 1 module, fault indication
With remote signalling contact
Type 2 SPD according to EN 61643-11
Max. continuous operating voltage: 600 V a.c./600 V d.c.
Voltage protection level: <= 2.5 kV
Nominal discharge current: 15 kA
Short circuit strength: 25 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG S 600 FM
Part No.: 952096
or equivalent.

Certificates

Meta-Data

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 600 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 15 kA
Max. discharge current (8/20 µs) (Imax ) 30 kA
Voltage protection level (UP ) ≤ 2.5 kV
Max. mains-side overcurrent protection 100 A gG
Approvals KEMA, VDE, UL, CSA
Type of remote signalling contact changeover contact

Product 952096 was added to Notepad.

Product 952096 was added to the cart.


DEHNguard S WE 600 (FM)

Pluggable single-pole surge arrester with a rated varistor voltage Umov = 750 V a.c., consisting of base part and a plug-in protection module; FM version with floating remote signalling contact.

2 Products

Part No. 952077 DG S WE 600

GTIN 4013364119680, Customs tariff No.: 85363030, Gross weight: 147.40 g, PU: 1.00 Stk

Predecessor

Images

Additional information

DEHNguard S WE 600 surge arrester
Pluggable single-pole surge arrester
Width: 1 module, fault indication
Type 2 SPD according to EN 61643-11
Max. continuous operating voltage: 600 V a.c./600 V d.c.
Rated varistor voltage: 750 V a.c.
Voltage protection level: <= 3 kV
Nominal discharge current: 15 kA
Short circuit strength: 50 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG S WE 600
Part No.: 952077
or equivalent.

Certificates

Meta-Data

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 600 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 15 kA
Max. discharge current (8/20 µs) (Imax ) 25 kA
Voltage protection level (UP ) ≤ 3 kV
Max. mains-side overcurrent protection 100 A gG
Approvals KEMA, UL, CSA

Product 952077 was added to Notepad.

Product 952077 was added to the cart.

Part No. 952097 DG S WE 600 FM

GTIN 4013364119697, Customs tariff No.: 85363030, Gross weight: 150.50 g, PU: 1.00 Stk

Predecessor

Images

Additional information

DEHNguard S WE 600 FM surge arrester
Modular and pluggable single-pole surge arrester
Width: 1 module, fault indication
With remote signalling contact
Type 2 SPD according to EN 61643-11
Max. continuous operating voltage: 600 V a.c./600 V d.c.
Rated varistor voltage: 750 V a.c.
Voltage protection level: <= 3 kV
Nominal discharge current: 15 kA
Short circuit strength: 50 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG S WE 600 FM
Part No.: 952097
or equivalent.

Certificates

Meta-Data

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 600 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 15 kA
Max. discharge current (8/20 µs) (Imax ) 25 kA
Voltage protection level (UP ) ≤ 3 kV
Max. mains-side overcurrent protection 100 A gG
Approvals KEMA, UL, CSA
Type of remote signalling contact changeover contact

Product 952097 was added to Notepad.

Product 952097 was added to the cart.


back to top

This website uses cookies to ensure you get the best experience on our website. Learn more