DEHNrail modular, multipole
:quality(98)/www.dehn-international.com/store/f/5720442/HDVORSCHAU/953405a2_16-9.jpg)
:quality(98)/www.dehn-international.com/store/f/5720442/HDVORSCHAU/953405a2_16-9.jpg)
- Four-pole surge arrester consisting of a base part and a plug-in protection module
- High discharge capacity due to heavy-duty zinc oxide varistor / spark gap combination
- Energy coordination with other arresters of the Red/Line product family
- Operating state / fault indication by green / red indicator flag in the inspection window
- Easy replacement of protection modules without tools due to module locking system with module release button
- Nominal load currents up to 25 A
- Vibration and shock-tested in accordance with EN 60068-2
Details
:quality(98)/www.dehn-international.com/store/f/5720443/HDVORSCHAU/953405a1_Kat.jpg)
:quality(98)/www.dehn-international.com/store/f/5720443/HDVORSCHAU/953405a1_Kat.jpg)
DEHN rail M 4P ... (FM)
Four-pole surge arrester consisting of a base part and a plug-in protection module for 230 / 400 V systems; FM version with floating remote signalling contact.
2 Products
Part No. 953400 DR M 4P 255
GTIN 4013364115767, Customs tariff No.: 85363030, Gross weight: 168.20 g, PU: 1.00 pc(s)
PredecessorTechnical data
SPD according to EN 61643-11 / IEC 61643-11 | type 3 / class III |
Max. continuous operating voltage (a.c.) (UC ) | 255 / 440 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 3 kA |
Total discharge current (8/20 µs) [L1+L2+L3+N-PE] (Itotal ) | 8 kA |
Voltage protection level [L-N] / [L/N-PE] (UP ) | ≤ 1000 / ≤ 1500 V |
Max. mains-side overcurrent protection | 25 A gG or B 25 A |
Approvals | KEMA, VDE |
Part No. 953405 DR M 4P 255 FM
GTIN 4013364115774, Customs tariff No.: 85363030, Gross weight: 171.90 g, PU: 1.00 pc(s)
PredecessorTechnical data
SPD according to EN 61643-11 / IEC 61643-11 | type 3 / class III |
Max. continuous operating voltage (a.c.) (UC ) | 255 / 440 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 3 kA |
Total discharge current (8/20 µs) [L1+L2+L3+N-PE] (Itotal ) | 8 kA |
Voltage protection level [L-N] / [L/N-PE] (UP ) | ≤ 1000 / ≤ 1500 V |
Max. mains-side overcurrent protection | 25 A gG or B 25 A |
Approvals | KEMA, VDE |
Type of remote signalling contact | changeover contact |
DEHNrail M 4P SN1872FM
Four-pole surge arrester consisting of a base part and a plug-in protection module; with floating remote signalling contact. Usable for systems with a fusing up to 32 A.
1 Product
Part No. 953406 DR M 4P 255 SN1872 FM
GTIN 4013364353060, Customs tariff No.: 85363030, Gross weight: 171.90 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 3 / class III |
Max. continuous operating voltage (a.c.) (UC ) | 255 / 440 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 3 kA |
Total discharge current (8/20 µs) [L1+L2+L3+N-PE] (Itotal ) | 8 kA |
Voltage protection level [L-N] / [L/N-PE] (UP ) | ≤ 1000 / ≤ 1500 V |
Max. mains-side overcurrent protection | 32 A gG oder B 32 A |
Type of remote signalling contact | changeover contact |