Your dashboard services.
Register to access all tools.

NSM Protector

  • Surge protection with monitoring device and disconnector
  • Enhanced safety due to fault-proof Y protective circuit
  • Visual operating state (green) and fault indication (red)
  • With retaining ring (diameter of 60 mm) for installation in switch boxes with a diameter of 60 mm and a depth of 40 mm

NSM PRO

Socket outlet with integrated surge protection for single-phase 230 V TT and TN systems.

1 Product

Part No. 924335 NSM PRO TW

GTIN 4013364071773, Customs tariff No.: 85363010, Gross weight: 122.50 g, PU: 1.00 pc(s)


Images

Additional information

NSM Protector TW socket outlet with integrated surge protection
Schuko socket outlet with
integrated surge protection
Type 3 SPD according to EN 61643-11
Visual operating state indication: green
Visual fault indication: red
DELTA profil: titanium white
Max. continuous operating voltage: 255 V a.c.
Voltage protection level: <= 1.5 kV
Total discharge current: 5 kA
Max. mains-side overcurrent protection: 16 A gG or B 16 A
Energy-coordinated according to IEC 62305-4 with arresters
of the Red/Line series

Brand: DEHN
Type: NSM PRO TW
Part No.: 924335
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 3 / class III
Max. continuous operating voltage (a.c.) (UC ) 255 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 3 kA
Total discharge current (8/20 µs) [L+N-PE] (Itotal ) 5 kA
Voltage protection level [L-N] / [L/N-PE] (UP ) ≤ 1250 / ≤ 1500 V
Max. mains-side overcurrent protection B 16 A
Fault indication red light
Operating state indication green light
DELTA Profil line titanium white

Product 924335 was added to Notepad.

Product 924335 was added to the cart.


back to top