Plastic Bag / Rucksack

For DEHNcare protective equipment.

Storage Bag

With side handle, carrying strap and string.

1 Product

Part No. 785442 AT 50 30

GTIN 4013364152847, Customs tariff No.: 42029291, Gross weight: 280.00 g, PU: 1.00 pc(s)

Predecessor

Images

 

Technical data

Suitable for ESH U + DEHNcare APS and APG
Dimensions Ø300, 500 mm
Colour Red

Product 785442 was added to Notepad.

Product 785442 was added to the cart.


Storage Rucksack

With carrying straps and side net pocket with string.

1 Product

Part No. 785443 ARS 65 40

GTIN 4013364152854, Customs tariff No.: 42029291, Gross weight: 583.00 g, PU: 1.00 pc(s)


Images

 

Technical data

Suitable for DEHNcare protective equipment
Dimensions 650 x 400 mm
Colour Red

Product 785443 was added to Notepad.

Product 785443 was added to the cart.


Microfibre Bag

For cleaning and keeping of face shields DEHNcare APS.

1 Product

Part No. 785724 MFB APS

GTIN 4013364360310, Customs tariff No.: 63079010, Gross weight: 52.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Suitable for DEHNcare APS
Dimensions 450 x 400 mm
Colour Black ●

Product 785724 was added to Notepad.

Product 785724 was added to the cart.


back to top