BLITZDUCTOR – Base Parts

  • Universal base parts for protection modules of the BLITZDUCTOR XT/XTU/SP series
  • Two base parts with or without signal disconnection if the protection module is removed
  • Connection of up to four lines

Details

BXT BAS

The BLITZDUCTOR XT base part is an extremely space-saving and universal four-pole feed-through terminal for the insertion of a protection module without signal disconnection if the protection module is removed. The snap-in mechanism at the supporting foot of the base part allows the protection module to be safely earthed via the DIN rail. Since no components of the protective circuit are situated in the base part, maintenance is only required for the protection modules.

1 Product

Part No. 920300 BXT BAS

GTIN: 4013364109179, Customs tariff No.: 85369010, Gross weight: 46.00 g, PU: 1.00 Stk

Predecessor

Images

Additional information

BLITZDUCTOR XT base part BXT BAS
Base part as feed-through terminal for BLITZDUCTOR XT/SP/XTU modules
No signal interruption when the module is removed
Width: 12 mm (2/3 modules)
Cross-sectional area, flexible: 0.08-2.5 mm2
Earthing via: 35 mm DIN rails acc. to EN 60715

Brand: DEHN
Type: BXT BAS
Part No.: 920300
or equivalent.

Certificates

Meta-Data

Technical data

For mounting on 35 mm DIN rails acc. to EN 60715
Cross-sectional area, solid 0.08-4 mm2
Cross-sectional area, flexible 0.08-2.5 mm2
Tightening torque (terminals) 0.4 Nm
Earthing via 35 mm DIN rails acc. to EN 60715
Approvals CSA, UL, EAC, ATEX, IECEx *)

Product 920300 was added to Notepad.

Product 920300 was added to the cart.


BSP BAS 4

The BLITZDUCTOR SP base part is an extremely space-saving and universal four-pole terminal for the insertion of a protection module with signal disconnection if the protection module is removed. The snap-in mechanism at the supporting foot of the base part allows the protection module to be safely earthed via the DIN rail. Since no components of the protective circuit are situated in the base part, maintenance operation is only required for the protection modules.

1 Product

Part No. 926304 BSP BAS 4

GTIN: 4013364157125, Customs tariff No.: 85369010, Gross weight: 54.00 g, PU: 1.00 Stk

Predecessor

Images

Additional information

BLITZDUCTOR SP base part BSP BAS 4
Base part as feed-through terminal for BLITZDUCTOR XT/SP/XTU modules
Signal interruption when the module is removed
Width: 12 mm (2/3 modules)
Cross-sectional area, flexible: 0.08-2.5 mm2
Earthing via: 35 mm DIN rails acc. to EN 60715

Brand: DEHN
Type: BSP BAS 4
Part No.: 926304
or equivalent.

Certificates

Meta-Data

Technical data

For mounting on 35 mm DIN rails acc. to EN 60715
Cross-sectional area, solid 0.08-4 mm2
Cross-sectional area, flexible 0.08-2.5 mm2
Tightening torque (terminals) 0.4 Nm
Earthing via 35 mm DIN rails acc. to EN 60715
Approvals UL, CSA, EAC *)

Product 926304 was added to Notepad.

Product 926304 was added to the cart.


back to top

This website uses cookies to ensure you get the best experience on our website. Learn more