DEHN Enclosure for Equipotential Bonding
:quality(98)/www.dehn-international.com/store/f/57079860/HDVORSCHAU/906100a1_16-9.jpg)
:quality(98)/www.dehn-international.com/store/f/57079860/HDVORSCHAU/906100a1_16-9.jpg)
- Premounted enclosure system for wiring and protection components
- Tested lightning impulse current carrying capacity
- Optimised for equipotential bonding (surge arresters and shield connection)
- Lockable metal enclosure to prevent unauthorised access
Details
:quality(98)/www.dehn-international.com/store/f/57079863/HDVORSCHAU/906100a2_Kat2.jpg)
:quality(98)/www.dehn-international.com/store/f/57079863/HDVORSCHAU/906100a2_Kat2.jpg)
:quality(98)/www.dehn-international.com/store/f/57079862/HDVORSCHAU/906100a2_Kat1.jpg)
:quality(98)/www.dehn-international.com/store/f/57079862/HDVORSCHAU/906100a2_Kat1.jpg)
:quality(98)/www.dehn-international.com/store/f/57079864/HDVORSCHAU/906100a6_Kat.jpg)
:quality(98)/www.dehn-international.com/store/f/57079864/HDVORSCHAU/906100a6_Kat.jpg)
:quality(98)/www.dehn-international.com/store/f/57079861/HDVORSCHAU/906100a3_Detail1.jpg)
:quality(98)/www.dehn-international.com/store/f/57079861/HDVORSCHAU/906100a3_Detail1.jpg)
Part No. 906100 DPG LSA 30 P
GTIN 4013364106598, Customs tariff No. (EU): 85381000, Gross weight: 3.40 kg, PU: 1.00 pc(s)
Technical data
Carrying capacity of connection elements D1 Total lightning impulse current (10/350 µs) (Iimp ) | 15 kA |
LSA mounting frame for | 1x 3 blocks 2/10 |
Wire guides | 1 pc(s). |
Degree of protection | IP 40 |
Dimensions (W x H x D) | 240 x 260 x 130 mm |
Part No. 906101 DPG LSA 60 P
GTIN 4013364106604, Customs tariff No. (EU): 85381000, Gross weight: 4.97 kg, PU: 1.00 pc(s)
Technical data
Carrying capacity of connection elements D1 Total lightning impulse current (10/350 µs) (Iimp ) | 30 kA |
LSA mounting frame for | 1x 6 blocks 2/10 |
Wire guides | 2 pc(s). |
Degree of protection | IP 40 |
Dimensions (W x H x D) | 240 x 350 x 130 mm |
Part No. 906102 DPG LSA 120 P
GTIN 4013364106611, Customs tariff No. (EU): 85381000, Gross weight: 5.70 kg, PU: 1.00 pc(s)
Technical data
Carrying capacity of connection elements D1 Total lightning impulse current (10/350 µs) (Iimp ) | 50 kA |
LSA mounting frame for | 2x 6 blocks 2/10 |
Wire guides | 2 pc(s). |
Degree of protection | IP 40 |
Dimensions (W x H x D) | 330 x 350 x 130 mm |
Part No. 906103 DPG LSA 220 P
GTIN 4013364106628, Customs tariff No. (EU): 85381000, Gross weight: 7.65 kg, PU: 1.00 pc(s)
Technical data
Carrying capacity of connection elements D1 Total lightning impulse current (10/350 µs) (Iimp ) | 50 kA |
LSA mounting frame for | 2x 11 blocks 2/10 |
Wire guides | 3 pc(s). |
Degree of protection | IP 40 |
Dimensions (W x H x D) | 330 x 500 x 130 mm |