NET Protector – Arrester for Data and Telecommuncation Systems
- Protects switches, hubs and telecommunications systems against overvoltage
- Allows class D networks to be established according to EN 50173 (Gigabit Ethernet)
- Patch panels can be flexibly equipped
- Retrofit versions with plug-in inputs and outputs
Details
NET PRO TC
Surge protection component with eight unshielded ports for protecting telecommunications systems with analogue or system transmission from overvoltage and a.c. interference. PTC thermistors decouple the protection stages and thus additionally protect terminal equipment in case of power crossing. To be mounted into EG NET PRO 19“ as retrofit or patch panel version (LSA).
Attention! Can only be ordered as a spare part since enclosure (Part No. 929 034) is no longer available!
2 Products
Part No. 929071 NET PRO TC 2
GTIN 4013364082823, Customs tariff No.: 85363010, Gross weight: 277.00 g, PU: 1.00 Stk
PredecessorTechnical data
SPD class | R |
Max. continuous operating voltage (d.c.) (Uc ) | 170 V |
Nominal current (IL ) | 150 mA |
D1 Lightning impulse current (10/350 µs) per line (Iimp ) | 1 kA |
C2 Nominal discharge current (8/20 µs) per port (In ) | 10 kA |
Series resistance per line | 10 ohms |
Cut-off frequency line-line (fG ) | 10 MHz |
Approvals | EAC |
Part No. 929072 NET PRO TC 2 LSA
GTIN 4013364083165, Customs tariff No.: 85363010, Gross weight: 294.00 g, PU: 1.00 Stk
PredecessorTechnical data
SPD class | R |
Max. continuous operating voltage (d.c.) (Uc ) | 170 V |
Nominal current (IL ) | 150 mA |
D1 Lightning impulse current (10/350 µs) per line (Iimp ) | 1 kA |
C2 Nominal discharge current (8/20 µs) per port (In ) | 20 kA |
Series resistance per line | 10 ohms |
Cut-off frequency line-line (fG ) | 10 MHz |
Approvals | EAC |
NET PRO 10X TC1 RST
Surge protection component with ten ports for protecting telecommunications systems with analogue or system transmission technology from overvoltage and a.c. interference. Cage spring terminals which can be removed from the protection component as a block are situated on the input side, thus allowing to test the lines. For installation into EG NET PRO 10X 19" enclosures.
1 Product
Part No. 929230 NET PRO 10X TC1 RST
GTIN 4013364130852, Customs tariff No.: 85363010, Gross weight: 105.20 g, PU: 1.00 Stk
Technical data
SPD class | R |
Max. continuous operating voltage (d.c.) (Uc ) | 180 V |
Nominal current at 20 °C / 50 °C / 70 °C (IL ) | 120 mA / 100 mA / 60 mA |
D1 Lightning impulse current (10/350 µs) per line (Iimp ) | 1 kA |
C2 Nominal discharge current (8/20 µs) per port (In ) | 10 kA |
Series resistance per line | 3-12 ohms |
Cut-off frequency at 100 ohms (fG ) | 55 MHz |
Approvals | EAC |